Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Low-Cost Amplified Voltage Transducer
Sealed for Harsh Environments

PX178   
1 year warranty Made in the USA RoHS
 
PX178:Low-Cost Amplified Voltage Transducer Sealed for Harsh Environments
Click for larger image.
   
$ 365.00  PX178-100S5V
IP65 Sealed Construction for Harsh Environments
Compact Size for Ease of Use
Ideal for Automotive Applications
Sealed Gage Reference for Extra Environmental Protection

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS

Excitation: 5 Vdc ±0.25 Vdc,

@ 20 mA (regulated)

Output: 0.5 to 4.5 Vdc (ratiometric)

Accuracy: 1% FS (includes

repeatability, linearity BFSL,

and hysteresis)

Zero Balance: 0.5 ±0.1 Vdc

Span Tolerance: 1%

Operating Temperature:

-40 to 105°C (-40 to 221°F)

Compensated Temperature:

-18 to 82°C (0 to 180°F)

Thermal Effects: 3% FS Total effect

(zero and span)

Proof Pressure: 150% FS

Burst Pressure: 5x FS

Min Load Resistance: 20 K

Response Time: 50 Hz

Wetted Parts: Brazed assembly of 300

series SS and nickel-plated carbon steel

Pressure Port: 1/8 NPT

Electrical Conn.: Weather-tight

connector included

Weight: 102 g (4 oz)





To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PX178-100S5V  PX178-100S5V In Stock   $365.00    0-100 psi Sealed Gage transducer Not RoHS compliant
    PX178-200S5V Consult Sales   $365.00    0-200 psi Sealed Gage transducer RoHS compliancy undetermined
    PX178-500S5V    Consult sales   0-500 psi Sealed Gage transducer RoHS compliancy undetermined
    PX178-1KS5V In Stock   $365.00    0-1000 psi Sealed Gage transducer RoHS compliancy undetermined
    PX178-2KS5V In Stock   $365.00    0-2000 psi Sealed Gage transducer RoHS compliancy undetermined
    PX178-3KS5V    Consult sales   0-3000 psi Sealed Gage transducer RoHS compliancy undetermined
    PX178-5KS5V    Consult sales   0-5000 psi Sealed Gage transducer RoHS compliancy undetermined
    PS-8G In Stock   $10.00    Pressure snubber for gaseous media RoHS compliancy undetermined
    PS-8E In Stock   $10.00    Pressure snubber for water and light oils RoHS compliancy undetermined
    PS-8D In Stock   $10.00    Pressure snubber for dense liquids (motor oil) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the TX4-100  TX4-100 In Stock   $35.00    100 ft of 4 conductor shielded copper wire RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX178-1KS5V is a 1000 psi Sealed Gage transducer, $365.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Low-Cost Amplified Voltage Transducer / Harsh Environments / Competitive to Honeywell Models Sealed transducer, IP65