Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Low Cost Pressure Transducers with 100 mV Bridge Output

PX180B Series   
Made in the USA
 
Low Cost Pressure Transducers with 100 mV Bridge Output
PX180B Series:Low Cost Pressure Transducers with 100 mV Bridge Output
Click for larger image.
   
$ 165.00  PX180B-100GV
Excellent Total Accuracy and Interchangeability
Gage Pressure, Vacuum, and Compound Ranges Available
Rugged Compact Design
RFI/EMI Protection
Reverse Polarity Protection

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s PX180B Series transducers, designed for general industrial and commercial requirements, offer excellent performance in a wide range of applications. They are based on proven micro-machined silicon technology, providing high reliability, long-term stability, and low cost. They are extremely accurate with less than 0.3% reference accuracy.

SPECIFICATIONS
Excitation:
10 Vdc (regulated) 12 Vdc max
Output:
0 to 50 mV for 0-1 psi models
0 to 100 mV all other ranges; Bridge Output
Load Resistance:
50,000 Ohms minimum
Accuracy:
0.3% BFSL maximum (includes linearity, hysteresis, and repeatability)
Operating Temperature:
-40 to 80°C (-40 to 176°F)
Compensated Temperature:
-25 to 75°C (-13 to 167°F)
Process Temperature:
-40 to 100°C (-40 to 212°F)
Thermal Zero Effect:
2% FS maximum over compensated temperature range
Thermal Span Effect:
2% FS maximum over compensated temperature range
1 Year Stability:
<0.25% FS
Proof Pressure:
2x FS (750 psig for 500 psig range)
Burst Pressure:
3x FS or 750 psig, whichever is less
Wetted Parts:
brass, borosilcate, silicon, RTV, and epoxy
Vibration:
10 g, 55 to 2000 Hz
Shock:
30 g
Process Connection:
1/8 NPT male
Electrical Connection:
0.4 m (18") 24 AWG cable
Weight:
142 grams (5 oz)



 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX180B-001GV In Stock   $185.00    0 to 1 psi gauge pressure sensor with 0-100 mV output  
 PX180B-006GV In Stock   $165.00    0 to 6 psi gauge pressure sensor with 0-100 mV output  
 PX180B-015GV 6 Weeks   $165.00    0 to 15 psi gauge pressure sensor with 0-100 mV output  
 PX180B-030GV 1 Week   $165.00    0 to 30 psi gauge pressure sensor with 0-100 mV output  
 PX180B-060GV In Stock   $165.00    0 to 60 psi gauge pressure sensor with 0-100 mV output  
 PX180B-100GV In Stock   $165.00    0 to 100 psi gauge pressure sensor with 0-100 mV output  
 PX180B-200GV In Stock   $165.00    0 to 200 psi gauge pressure sensor with 0-100 mV output  
 PX180B-300GV In Stock   $165.00    0 to 300 psi gauge pressure sensor with 0-100 mV output  
 PX180B-500GV In Stock   $165.00    0 to 500 psi gauge pressure sensor with 0-100 mV output  
 PX180B-015VACV In Stock   $165.00    0 to -14.7 psi vacuum sensor with 0-100 mV output  
 PX180B-015CV In Stock   $165.00    -14.7 to 15 psi compound vacuum/pressure sensor with 0-100 mV output  
 PX180B-030CV In Stock   $165.00    -14.7 to 30 psi compound vacuum/pressure sensor with 0-100 mV output  
 PX180B-060CV In Stock   $165.00    -14.7 to 60 psi compound vacuum/pressure sensor with 0-100 mV output  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX180B-006GV 0 to 6 psi gauge pressure sensor with 0-100 mV output, $165.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:, humidity and temperature sensor industrial pressure sensor plc parts pressure gage accuracy