SPECIFICATIONS
Excitation: 8 Vdc (7 to 16 maximum)
Output: 1 to 6 Vdc
Supply Current: 6 mA maximum
Linearity: P2 > P1 = ±2%
Repeatability & Hysteresis:
±0.15% FS
Zero: 1V ±0.05V
Span: 5V ±0.05V
Overpressure: 5 psi = 20 psi
15 psi = 45 psi
30 psi = 60 psi
Operating Temperature:
-40 to +185°F (-40 to 85°C)
Compensated Temperature:
32 to 122°F (0 to 50°C)
Port: 0.20 in tube fitting
Mounting: Printed circuit board
Response Time: 1 ms
Mating Connector: CX136-4 (not
included) See page C-3