Solid State Pressure Transducer, 0 to 5 Vdc or 4 to 20 mA Outputs, Vacuum to 300 psi Ranges |
| PX209 and PX219 Series |
|
 |
|
|
|
|
|
$
215.00
PX209-015G5V
|
| |
FAST DELIVERY! Stock to 1-Week!
|
| |
5 Point NIST Traceable Calibration Included
|
| |
Stainless Steel Fitting and Body
|
| |
0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA Outputs Interface with Most Industrial Controls
|
| |
Solid State Media Isolation Suitable for Use with Many Industrial Liquids and Gases
|
| |
Broad Temperature Compensated Range of -20 to 80°C Yields High Stability with Changing Temperatures
|
| |
Electrical Isolation to 100 Meg Ohms Assures Long Term Reliability
|
| |
100,000 Hours MTBF Typical
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
OMEGA’s PX209 Series general purpose pressure
transducers are accurate, highly
reliable pressure transducers
suitable for the harshest industrial
environments. The small size and
lightweight of the PX209 Series
pressure sensors are ideal for laboratory and scientifice applications.
The unusually high performance of
this solid state pressure transducer comes from the
4-active-arm-bridge sensor using
a micro-machined diffused silicon
diaphragm and proprietary thin film
media and dielectric isolation
barriers. A proprietary ASIC
provides excellent temperature
compensation from -20 to 80°C
(-4 to 176°F), and very tight
tolerances for zero balance and
span. Packaged in an all stainless
steel housing, PX209 pressure transducer
has excellent performance and the wetted parts are
impervious to many industrial liquids
and gases.
The PX209 is also available in metric configurations, with G1/4A ports, and models from 0-1 to 0-20 bar pressure ranges.
Please see the PXM209 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Voltage Output
Excitation: 24 Vdc @ 15 mA
(7 to 35 Vdc for 5 V output, 12 to 35 for 10 V output )
Output Gage Models: 0 to 5 Vdc or 0 to 10 Vdc ±1.5%(3-wire)
Output Compound Ranges: 0 to 5 Vdc or 0 to 10 Vdc ±1.5%(3-wire) Vacuum = 0 Vdc, Full Scale = 5 or 10 Vdc
Vacuum Models: 5 Vdc or 10 Vdc at ambient pressure to 0V at full Vacuum Zero Balance: 0 Vdc ±2% FSO
4 to 20 mA Output
Excitation: 24 Vdc (7 to 35 Vdc)
reverse polarity protected
Output: 4 to 20 mA ±1% FSO (2-wire)
Output Compound Ranges: 4 to 20 mA ±1% FSO (2-wire)
4 mA = Vacuum to 20 mA at full scale
Vacuum Models: 20 mA at ambient pressure to 4 mA at full vacuum Zero Balance: 4 mA ±2% FSO
Max. Loop Resistance:
50 x (supply voltage -10) Ohms
|
|
Common Specifications
Accuracy: 0.25% BFSL
(including linearity, hysteresis
and repeatability)
Operating Temperature:
-54 to 121°C (-65 to 250°F)
Compensated Temperature:
-20 to 80°C (-4 to 176°F)
Thermal Effects:
0.04% FS/°C (0.02% FS /°F)
Proof Pressure: 150%
Burst Pressure: 300% range <100 psi; 200% range ≥100 psi
Response Time: 2 mS typical
Vibration Sensitivity: At 20 g
peak sinusoidal vibration from
10 Hz to 2000 Hz (1.2" D.A.), the
output shall not exceed 0.04%
FS/g for 15 psi range to 0.005%
FS/g for 100 psi and above
Natural Frequency: >35 kHz
for 100 psi range
Gage Type: Diffused silicon
strain gages
Wetted Parts: 316 SS,
borosylicate glass,
silicon nitride, epoxy
Pressure Port: 1/4-18 NPT
Electrical Connections:
PX209: 1 m (36") shielded
4-conductor cable
PX219: 9.4 mm mini-DIN 40050 Plug
Connector Supplied
Weight: 128 g (4.5 oz)
|
| PSI Range | BAR Range | CABLE STYLE | CONN. STYLE | COMPATIBLE METERS |
| GAGE PRESSURE RANGES (psig) WITH 0 to 5 Vdc OUTPUT |
| 0 to 15 | 0 to 1.0 | PX209-015G5V | PX219-015G5V | DPi8, DP41-E, DP25B-E |
| 0 to 30 | 0 to 2.1 | PX209-030G5V | PX219-030G5V | DPi8, DP41-E, DP25B-E |
| 0 to 60 | 0 to 4.1 | PX209-060G5V | PX219-060G5V | DPi8, DP41-E, DP25B-E |
| 0 to 100 | 0 to 6.9 | PX209-100G5V | PX219-100G5V | DPi8, DP41-E, DP25B-E |
| 0 to 200 | 0 to 13.8 | PX209-200G5V | PX219-200G5V | DPi8, DP41-E, DP25B-E |
| 0 to 300 | 0 to 20.7 | PX209-300G5V | PX219-300G5V | DPi8, DP41-E, DP25B-E |
| GAGE PRESSURE RANGES (psig) WITH 4 to 20 mA OUTPUT |
| 0 to 15 | 0 to 1.0 | PX209-015GI | PX219-015GI | DPi8, DP41-E, DP25B-E |
| 0 to 30 | 0 to 2.1 | PX209-030GI | PX219-030GI | DPi8, DP41-E, DP25B-E |
| 0 to 60 | 0 to 4.1 | PX209-060GI | PX219-060GI | DPi8, DP41-E, DP25B-E |
| 0 to 100 | 0 to 6.9 | PX209-100GI | PX219-100GI | DPi8, DP41-E, DP25B-E |
| 0 to 200 | 0 to 13.8 | PX209-200GI | PX219-200GI | DPi8, DP41-E, DP25B-E |
| 0 to 300 | 0 to 20.7 | PX209-300GI | PX219-300GI | DPi8, DP41-E, DP25B-E |
| ABSOLUTE PRESSURE RANGES (psia) WITH 0 to 5 Vdc OUTPUT |
| 0 to 15 | 0 to 1.0 | PX209-015A5V | PX219-015A5V | DPi8, DP41-E, DP25B-E |
| 0 to 30 | 0 to 2.1 | PX209-030A5V | PX219-030A5V | DPi8, DP41-E, DP25B-E |
| 0 to 60 | 0 to 4.1 | PX209-060A5V | PX219-060A5V | DPi8, DP41-E, DP25B-E |
| 0 to 100 | 0 to 6.9 | PX209-100A5V | PX219-100A5V | DPi8, DP41-E, DP25B-E |
| 0 to 200 | 0 to 13.8 | PX209-200A5V | PX219-200A5V | DPi8, DP41-E, DP25B-E |
| 0 to 300 | 0 to 20.7 | PX209-300A5V | PX219-300A5V | DPi8, DP41-E, DP25B-E |
| ABSOLUTE PRESSURE RANGES (psia) WITH 4 to 20 mA OUTPUT |
| 0 to 15 | 0 to 1.0 | PX209-015AI | PX219-015AI | DPi8, DP41-E, DP25B-E |
| 0 to 30 | 0 to 2.1 | PX209-030AI | PX219-030AI | DPi8, DP41-E, DP25B-E |
| 0 to 60 | 0 to 4.1 | PX209-060AI | PX219-060AI | DPi8, DP41-E, DP25B-E |
| 0 to 100 | 0 to 6.9 | PX209-100AI | PX219-100AI | DPi8, DP41-E, DP25B-E |
| 0 to 200 | 0 to 13.8 | PX209-200AI | PX219-200AI | DPi8, DP41-E, DP25B-E |
| 0 to 300 | 0 to 20.7 | PX209-300AI | PX219-300AI | DPi8, DP41-E, DP25B-E |
| VACUUM AND COMPOUND RANGES WITH 0 to 5 Vdc OUTPUT |
| -14.7 to 0 | -1 to 0 | PX209-30VAC5V | PX219-30VAC5V | DPi8, DP41-E, DP25B-E |
| -14.7 to 15 | -1 to 1.0 | PX209-30V15G5V | PX219-30V15G5V | DPi8, DP41-E, DP25B-E |
| -14.7 to 45 | -1 to 3.1 | PX209-30V45G5V | PX219-30V45G5V | DPi8, DP41-E, DP25B-E |
| -14.7 to 85 | -1 to 5.9 | PX209-30V85G5V | PX219-30V85G5V | DPi8, DP41-E, DP25B-E |
| -14.7 to 135 | -1 to 9.3 | PX209-30V135G5V | PX219-30V135G5V | DPi8, DP41-E, DP25B-E |
| VACUUM AND COMPOUND RANGES WITH 4 to 20 mA OUTPUT |
| -14.7 to 0 | -1 to 0 | PX209-30VACI | PX219-30VACI | DPi8, DP41-E, DP25B-E |
| -14.7 to 15 | -1 to 1.0 | PX209-30V15GI | PX219-30V15GI | DPi8, DP41-E, DP25B-E |
| -14.7 to 45 | -1 to 3.1 | PX209-30V45GI | PX219-30V45GI | DPi8, DP41-E, DP25B-E |
| -14.7 to 85 | -1 to 5.9 | PX209-30V85GI | PX219-30V85GI | DPi8, DP41-E, DP25B-E |
| -14.7 to 135 | -1 to 9.3 | PX209-30V135GI | PX219-30V135GI | DPi8, DP41-E, DP25B-E |
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Models with 0 to 10 Vdc output are also available. Change the "5V" suffix to "10V", no extra charge. Use the Part Number Builder to order.
Ordering Example: (1) PX219-015A5V 0 to 5 Vdc output transducer for 15 psi absolute pressure with, $235.00, plus (1) PS-4G snubber, $12.75, plus (1) TX4-100 shielded wire, $35.00, $235.00 + 12.75 + 35.00 = $282.75
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Transducer Style
|
| |
Select PX209 for cable style transducer PX219 for connector style transducer
|
(2)
|
Pressure Range
|
| |
Select 015G for 0 to 15 PSIG 015A for 0 to 15 PSIA 030G for 0 to 30 PSIG 030A for 0 to 30 PSIA 30VAC for -14.7 to 0 PSIG (vacumn) 30V15G for -14.7 to 15 PSIG (compound range) 30V45G for -14.7 to 45 PSIG (compound range) 30V85G for -14.7 to 85 PSIG (compound range) 30V135G for -14.7 to 135 PSIG (compound range) 060G for 0 to 60 PSIG 060A for 0 to 60 PSIA 100G for 0 to 100 PSIG 100A for 0 to 100 PSIA 200G for 0 to 200 PSIG 200A for 0 to 200 PSIA 300G for 0 to 300 PSIG 300A for 0 to 300 PSIA
|
(3)
|
Output
|
| |
Select I for 4 to 20 mA 5V for 0 to 5 Vdc 10V for 0 to 10 Vdc
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
DP41-S:
|
|
High Performance Strain Gage Meter, High Resolution 6-Digit Display
|
 |
 |
|
 |
DPi Series:
|
|
i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Meters with RS232 & RS485 Communications Standard
|
 |
 |
|
|
|
|
 |
 |
|
|