Low Pressure, Bi-Directional Pressure and Vacuum
|
| PX241A, PX242A, PX243A Series |
|
 |
|
|
Pressure Transducers Low Pressure and Vacuums
 |
| Click for larger image. |
|
|
|
|
| |
Stainless Steel Case
|
| |
Silicon Diagram
|
| |
Buna-N Seals
|
| |
8.0 Vdc Excitation
|
| |
12 Inch Lead Wires
|
| |
-40 to +85°C
|
| |
1 to 6 Vdc Output
|
| |
Temperature Compensated
|
| |
Rugged Low Profile Easy-to-Mount
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
SPECIFICATIONS
Excitation: 8 Vdc regulated, 7 to 16 Vdc
Output: 1 to 6 Vdc @ 8 Vdc into 800 Ω min
Linearity: ±0.25% linearity and hysteresis combined
Repeatability: ±0.1%
Zero Balance: 1.0 Vdc ±0.05; 3.5 Vdc ±0.05 for PX243
Compensated Temperature Range: -27 to 63°C (-17 to 145°F)
Operable Overpressure: 2x FS
Response Time: 1 ms
Gage Type: Solid state piezoresistive
Body Material: Stainless steel
Diaphragm Material: 2.5 mm (0.10") square silicon sensor chip with Buna-N O-ring
Media Compatibility: Limited to non-caustic media that will not attack stainless steel, silica, borosilicate glass or Buna-N seal
Pressure Port: 1/8-27 NPT male
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|