Pressure Transducer for Marine or Naval Applications, DC Loop Powered |
| PX2422 Series |
|
 |
|
|
Marine Pressure Transducer - DC Loop Powered
 |
| Click for larger image. |
|
|
|
|
| |
QPL Approved to MIL-P-24212C(SH) for 2-Wire Applications
|
| |
Pressure Connections per MS16142
|
| |
Non-Interacting Zero and Span Adjustments
|
| |
Mounting Interchangeable with Existing MIL-P-24212C(SH) Approved Products
|
| |
Convenient Calibration Test Points for Easy System Function Verification
|
| |
Modular Design for Easy Field Servicing
|
| |
Rugged Sputtered Thin Film Sensor
|
| |
State-of-the-Art Electronics
|
| |
All Mating Connectors Included
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
Rugged Design
The Model PX2422 Marine pressure transducer has been designed to meet the stringent requirements of
military standard MIL-P-24212C (SH). Applications include naval shipboard use, both surface and
sub-surface vessels, as well as general maritime uses.
The Model PX2422 marine transducers are available in pressure ranges from 15 to 10,000
psi. The signal output is 4 to 20 mA current widely used for recording or control purposes.
Direct Replaceability
The Model PX2422 has been designed to be directly interchangeable with other existing
pressure transducers designed to MIL-P-24212C(SH).
SPECIFICATIONS
Applications: seawater, steam, oil, freshwater, condensate, other gases
Output: 4 to 20 mA
Power Supply: 28 Vdc with reverse polarity and surge protection
Loop Resistance: 0 to 250 Ω
Zero/Span Adjustments: 10% FSO
Temperature: Compensated 0 to 65°C (32 to 149°F)
Overpressure: 200% of range
Humidity: In accordance with MIL-P-24212C(SH)
Accuracy: ±1.0% of calibrated span inclusive of linearity, hysteresis and temperature effects
Repeatability: ±0.5% of calibrated span
Shock: In accordance with MIL-P-24212C(SH)
Vibration: In accordance with MIL-P-24212C(SH)
EMI: In accordance with MIL-P-24212C(SH)
Weight: 1.4 kg (3.1 lb)
Mating Connector: Cable MS3106F14S-5S, included
ALTHOUGH THESE UNITS ARE BUILT TO ORDER, THEY ARE MODULAR SO WE CAN OFFER STOCK TO 2-WEEK DELIVERY ON POPULAR RANGES. PLEASE CONTACT OMEGADYNE SALES AT: 1-800-USA-DYNE (1-800-872-3963) FOR PRICE AND DELIVERY INFORMATION.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: All models are built to order, contact factory for more information.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|