Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Naval and Military Pressure Transducers

PX2471 MIL-T-24742 (SH) NAVAL SERIES   
NEW! Made in the USA
 
PX2471 MIL-T-24742 (SH) NAVAL SERIES:Naval and Military Pressure Transducers<Approved to MIL-T-24724(SH)
Click for larger image.
   
Tested to the Stringent Specifications of MIL-T-24742(SH) and ASTM F2070
Pressure Connections per MS16142
Non-Interacting Zero and Span Adjustments
Direct Replacement for Older MIL-P-24212C(SH) Approved Products
Calibration Test Points Accessible for Easy System Function Verification
Rugged Thin Film Sensor
State-of-the-art Electronics
All Mating Connectors Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

Rugged Design
The Model PX2471 Naval Pressure Transducer has been designed to meet the stringent requirements of military standard MIL-T-24742(SH) and when invoked ASTM specification F2070-00.

Applications include naval shipboard use, both surface and sub-surface vessels, as well as general maritime uses.

The Model PX2471 Naval Pressure Transducer is available in pressure ranges from 15 to 10,000 psi. The output is a loop powered 4 to 20 mA (2 wire current) signal which is widely used for recording or control purposes.

Direct Replaceability
The Model PX2471 has been designed to be directly interchangeable with other existing pressure transducers designed to MIL-P-24212C(SH) when used with mounting plate assembly A019852.

SPECIFICATIONS
Applications: sea water, steam, oil, fresh water, condensate, other gases
Output: 4 to 20 mA
Power Supply: 28 VDC with reverse polarity and surge protection
Loop Resistance: 0 to 250 Ω
Zero/Span Adjustments: 10% FSO
Temperature: Compensated 0 to 65°C (32 to 149°F)
Overpressure: 200% of range
Humidity: In accordance with MIL-T-24742(SH) and ASTM F 2070-00
Accuracy: ±1.0% of calibrated span inclusive of linearity, hysteresis and temperature effects
Repeatability: ±0.5% of calibrated span
Shock: In accordance with MIL-T-24742(SH) and ASTM F 2070-00
Vibration: In accordance with MIL-T-24742(SH) and ASTM F 2070-00
EMI: In accordance with MIL-T-24742(SH) and ASTM F 2070-00
Weight: 510 gm (18 oz)
Mating Connector: Cable MS3106F14S-5S, included


All dollar amounts on this site are shown in US currency.

 Note: All models are built to order, contact factory for more information.

   
Keywords:Military Pressure Transducer, Micromachined Film Sensor, Naval Pressure Transdycer, Marine Pressure Transducer, Navy transducer, Mil-spec transducer, Navy Ship System ship yards, MS24742, differential pressure transmitter installation micro pressure transducer vibration transducer volt multimeter