OMEGA’s PX26 Series pressure sensors feature state-of-the-art silicon technology which permits both sides of the diaphragm to handle liquids. A unique conductive seal between the silicon diaphragm and the plastic housing allows for wet/wet applications and lower production costs than typical gold wire silicon sensors. This new construction has a larger diaphragm than traditional silicon sensors, resulting in increased long-term stability.
SPECIFICATIONS Excitation:10 Vdc, 16 Vdc max @ 2 mA Output (@ 10 Vdc):1 psi = 16.7 mV,
5 psi = 50 mv; >5 psi = 100 mV; 250 psi = 150 mV Linearity:±0.25% FS BFSL Typical
(±1% maximum) P2>P1 Hysteresis and Repeatability:0.2% FS Zero Balance:±1.5 mV Span Tolerance:±3.0 mV 1 Year Stability:0.5% FS Operating Temperature:-40 to 85°C
(-40 to 185°F) Compensated Temperature:0 to 50°C
(32 to 122°F) Thermal Effects:
Zero: 1 mV Span: 1% Rdg Proof Pressure:20 psi for ≤5 psi;
45 psi for 15 psi ; 60 psi for 30 psi
200 psi for 100 psi range Input Resistance:7.5kΩ Output Resistance:2.5kΩ Response Time:1 ms Gage Type:Silicon sensor Wetted Parts:Polyethimide, silicon,
fluorosilicone Mating Connector:CX136-4, ($2.50),
not included Weight:2 g (0.07 oz)
† All dollar amounts on this site are shown in US currency.
Note: Comes with comlete operator's manual. Ordering Example: (1) PX26-030DV Wet/Wet differential pressure sensor with a bidirectional range of ±30 psid, $40.00