Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Triple Range Pressure Transmitter with NEMA-4 Enclosure

PX264   
1 year warranty CE Made in the USA RoHS
 
Triple Range Pressure Transmitter with NEMA-4 Enclosure
PX264:Triple Range Pressure Transmitter with NEMA-4 Enclosure
Click for larger image.
   
$ 350.00  PX264-100GI
3 Field selectable ranges in a single unit
Rugged NEMA 4 (IP-65) enclosure with external mounting bracket
Rugged 316L stainless steel monolithic pressure cavity
Short circuit and reverse polarity protected

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX264 is a rugged industrial pressure transmitter that offers 3 field-selectable ranges in one unit. It features a 316L stainless steel pressure cavity that is machined from a solid rod, eliminating any welds, seams, or bonds. The PX264 incorporates a NEMA 4 (IP65) dustproof and splashproof enclosure with an external mounting bracket.

SPECIFICATIONS
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA (2 wire)
Accuracy: ±1.0% FS
Operating Temp: -18 to 82°C (0 to 180°F)
Compensated Temp: -18 to 82°C (0 to 180°F)
Thermal Effects: 0.3% FS/°C (±0.025% FS/°F)
Proof Pressure: 300% FS
Burst Pressure: 500% FS
Wetted Parts: 316L stainless steel
Pressure Port: 1/8-27 NPT female
Termination: Screw terminals
Enclosure: Enamel coated, 18 GA steel, NEMA 4 (IP65) rated
Weight: 454 g (1.0 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PX264-100GI In Stock   $350.00    pressure transmitter with user selectable ranges of 0 to 100, 0 to 50, and 0 to 25 psig RoHS compliant
    PX264-300GI In Stock   $350.00    pressure transmitter with user selectable ranges of 0 to 300, 0 to 150, and 0 to 75 psig RoHS compliant
    PX264-500GI In Stock   $350.00    pressure transmitter with user selectable ranges of 0 to 500, 0 to 250, and 0 to 125 psig RoHS compliant
    PS-8G In Stock   $10.00    Pressure snubbers for gases RoHS compliancy undetermined
    PS-8E In Stock   $10.00    Pressure snubbers for water and light oil RoHS compliancy undetermined
    PS-8D In Stock   $10.00    Pressure snubbers for dense oil RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the TX2-100  TX2-100 1 Week   $31.00    100 foot spool of two conductor cable RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX264-300GI pressure transmitter with user selectable ranges of 0 to 300, 0 to 150, and 0 to 75 psig, $350.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Triple Range Pressure Transmitter with NEMA-4 Enclosure, strain sensing