Triple Range Pressure Transducer with NEMA-4 Enclosure |
| PX265 |
|
 |
|
|
Triple Range Pressure Transducer with NEMA-4 Enclosure
 |
| Click for larger image. |
|
|
$
350.00
PX265-100G5V
|
| |
3 Field Selectable Ranges in a Single Unit
|
| |
User Selectable 0-5 or 0-10 Volt Output
|
| |
Rugged NEMA-4 (IP-65) Enclosure with External Mounting Bracket
|
| |
Rugged 316L Stainless Steel Monolithic Pressure Cavity
|
| |
Short Circuit and Reverse Polarity Protected
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
The PX265 is a rugged, industrial pressure transducer which offers three field selectable ranges in one unit. It features a 316L stainless steel pressure cavity which is machined from a solid rod eliminating any welds, seams or bonds. The PX265 incorporates a rugged NEMA-4 (IP-65) dust proof and splash proof enclosure with an external mounting bracket.
SPECIFICATIONS
Excitation: 12 to 35 Vdc
Output: 0 to 5 or 0 to 10 Vdc selectable
Accuracy: ±1.0% FS
Operating Temperature: -18 to 82°C (0 to 180°F)
Compensated Temperature: -18 to 82°C (0 to 180°F)
Thermal Effects: 0.3% FS/°C; (±0.025% FS/°F)
Proof Pressure: 300% FS
Burst Pressure: 500% FS
Wetted Parts: 316L stainless steel
Pressure Port: 1/8-27 NPT female
Termination: Screw terminal block
Enclosure: Enamel coated, 18 GA steel, NEMA 4 (IP65) rated
Weight: 454 g (1.0 lb)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX265-300G5V pressure transducer with user selectable ranges of 0-300, 0-150, and 0-75 psig, $350.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|