Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Low Cost Current Output Pneumatic Pressure Transmitter for Gage Pressure Measurement

LOW COST PNEUMATIC PRESSURE TRANSMITTER   
1 year warranty Made in the USA RoHS
 
LOW COST PNEUMATIC PRESSURE TRANSMITTER:Low Cost Current Output Pneumatic Pressure Transmitter for Gage Pressure  Measurement
Click for larger image.
   
$ 125.00  PX271A-020GI
Up To Three Field Selectable Ranges In A Single Unit
Ideal for Monitoring Pneumatic Pressure
Suited For Clean, Dry, Non-Corrosive Gases
Rugged Steel NEMA-4 Enclosure
Solid State Reliability

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA PX271A pressure transmitter is ideal for use in pneumatic control systems and other industrial applications. The sensing element is a 100% solid state piezoresistive silicon chip featuring low hysteresis, excellent repeatability, and long term stability. The signal conditioning and temperature compensation are performed by industrial quality integrated circuits to provide an accurate, linear, 4-20 mA output that requires no additional signal conditioning.

SPECIFICATIONS
Excitation:
24 Vdc (12-40)
Output: 4-20 mA (2-wire)
Accuracy: ±1% FS
Compensated Temp.: -18 to 82°C (0 to 180°F)
Thermal Effects: ±0.030%/°C, ±0.025%/°
Proof Pressure: 40 psig
Burst Pressure: 100 psig
Max. Loop Resistance: 50 x (supply voltage 12)
Response Time: 400 ms
Media Compatibility: Dry non-corrosive gases only
Pressure Port: 1 /4 " hose barb
Electrical Connection: Screw terminals
Weight: 0.45 kg (1 lb)
Case: 18 gage steel, NEMA (IP65) rated
Dimensions: 152.4 H x 101.6 W x 57.15 mm D (6.0 H x 4.0 W x 2.25" D)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 PX271A-020GI In Stock   $125.00    Pneumatic transmitter with 0-20, 0-10 and 0-5 psig selectable ranges and 4-20 mA output. RoHS compliant
 PX271A-030GI 7 Weeks   $125.00    Pneumatic transmitter with 0-30, 0-15 and 0-7.5 psig selectable ranges and 4-20 mA output. RoHS compliant
 PX271A-X15GI In Stock   $125.00    Pneumatic transmitter with 3-15 psig range and 4-20 mA output. RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX271A-030GI Pneumatic transmitter with 0-30, 0-15 and 0-7.5 psig selectable ranges and 4-20 mA output., $125.00

   
Keywords:, diaphragm pressure transducer laboratory calibration optical linear encoders pressure transducer design