Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wet/Wet Current Differential Pressure Transmitter, All Stainless Steel Wetted Parts

PX273   
1 year warranty Made in the USA RoHS
 
PX273:Wet/Wet Current Differential Pressure Transmitter, All Stainless Steel Wetted Parts
Click for larger image.
   
$ 475.00  PX273-020DI
Liquids Can Be Applied to Both Ports
Zero And Span Adjustments for Field Calibration
Immune to Mounting Orientation or Vibration Errors
Rugged Steel NEMA-1 Enclosure
Solid State Reliability

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The OMEGA PX273 is an all stainless steel wet/wet differential pressure transmitter, incorporating dual diffused piezoresistive sensing elements with stainless steel media isolation. The unit is compatible with all media encountered in industrial applications, including freon, ammonia, treated water, and steam. The PX273 is ideal for monitoring and controlling pump differential pressure, CW/HW system differential pressure, chiller/boiler differential pressure drop, and many other industrial applications.

SPECIFICATIONS
Excitation: 24 Vdc @ 50 mA
Output: 4 to 20 mA
Accuracy: ±0.75% FS
Zero Adjustment: ±50% FS
Span Adjustment: ±25% FS
Operating Temp: -18 to 82°C (0 to 180°F)
Compensated Temp: -18 to 65°C (0 to 150°F)
Thermal Effects:
Zero: ±0.025% FS/°F
Span: ±0.01% FS/°F
Max Static Pressure: 200% FS (each port)
Proof Pressure: 200% FS (each port)
Burst Pressure: 500% FS
Max Loop Res: 50 x (voltage supply – 14)
Response Time: 400 ms
Gage Type: Chemical vapor deposition
Wetted Parts: 316 stainless steel
Pressure Port: 1/8 NPTF
Electrical Conn: Screw terminals
Weight: 0.68 kg (1.5 lb)
Case: 16-gage steel
Dimensions: 51 H x 127 W x 89 mm D (2 x 5 x 3.5")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PX273-020DI In Stock   $475.00    wet/wet differential transmitter with a 0 to 20 psid range RoHS compliant
    PX273-030DI In Stock   $475.00    wet/wet differential transmitter with a 0 to 30 psid range RoHS compliant
Click to expand/minimize a list of what others bought with the PX273-050DI  PX273-050DI In Stock   $475.00    wet/wet differential transmitter with a 0 to 50 psid range RoHS compliant
    PX273-100DI 7 Weeks   $475.00    wet/wet differential transmitter with a 0 to 100 psid range RoHS compliant
    PX273-200DI In Stock   $475.00    wet/wet differential transmitter with a 0 to 200 psid range RoHS compliant
    PX273-300DI 7 Weeks   $475.00    wet/wet differential transmitter with a 0 to 300 psid range RoHS compliant
Click to expand/minimize a list of what others bought with the TX4-100  TX4-100 In Stock   $35.00    100 ft. of 4 conductor shielded wire RoHS compliant
    PS-8G In Stock   $10.00    Pressure snubber for gaseous media RoHS compliancy undetermined
    PS-8E In Stock   $10.00    Pressure snubber for liquids and light oils RoHS compliancy undetermined
    PS-8D In Stock   $10.00    Pressure snubber for dense liquids (motor oils) RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX273-020DI wet/wet differential transmitter with a 0 to 20 psid range, $475.00,  plus (2) PS-8G Pressure snubber for gaseous media, $10.00 ea., $475.00 + 10.00 X 2 = $495.00

 Related Links - Related Products
 Related Products
U24Y101 U24Y101:
Unregulated Power Supplies
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Wet/Wet Current Differential Pressure Transmitter, All Stainless Steel Wetted Parts, high pressure transducer low pressure transducer oil pressure transducer pressure transducer accuracy