Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

OEM Style Differential Pressure Transmitter with Field Selectable Ranges

PX275   
1 year warranty Made in the USA RoHS
 
PX275:OEM Style Differential Pressure Transmitter with Field Selectable Ranges
Click for larger image.
   
$ 175.00  PX275-0.1DI
Up to 6 field selectable ranges in a single unit
Rugged panel mount chassis
Up to 10 PSID overpressure without zero shift

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX275 is a rugged differential pressure transmitter that offers up to 6 field-selectable ranges in one unit. It incorporates a rugged, steel panel-mount chassis and is ideal for OEM applications.

SPECIFICATIONS
Excitation:
4 to 20 mA: 12 to 40 Vdc
5 to 10 V: 12 to 35 Vdc
Output: 4 to 20 mA (2 wire); 0 to 5 or 0 to 10 Vdc
Accuracy: ±1.0% FS
Operating Temp: -18 to 80°C (0 to 175°F)
Compensated Temp: -4 to 65°C (25 to 150°F)
Thermal Effects: 0.02% URL/°C (±0.0125% URL/°F)
Proof Pressure: 10 psi
Media Compatibility: Clean, dry air or inert gas
Pressure Fittings: 0.2" hose barbs [use 0.188" (3.16") TygonR tubing]
Termination: Screw terminal block
Enclosure: Enamel coated, 18 GA steel, panel-mount chassis
Weight: 454 g (1.0 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PX275-0.1DI In Stock   $175.00    pressure transmitter with user selectable ranges of 0 to 0.1, and +/- 0.05 inches of water RoHS compliant
    PX275-01DI 7 Weeks   $175.00    pressure transmitter with user selectable ranges of 0-1, 0-0.5, 0-0.25, +/- 0.5, +/- 0.25, +/- 0.125 inches of water RoHS compliant
Click to expand/minimize a list of what others bought with the PX275-05DI  PX275-05DI In Stock   $175.00    pressure transmitter with user selectable ranges of 0-5, 0-2.5, 0-1.25, +/- 2.5, +/- 1.25, +/- 0.625 inches of water RoHS compliant
    PX275-30DI In Stock   $175.00    pressure transmitter with user selectable ranges of 0-30, 0-15, 0-7.5, +/- 15, +/- 7.5, +/- 3.75 inches of water RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX275-0.1DI pressure transmitter with user selectable ranges of 0 to 0.1, and -0.05 to 0.05 inches of water, $175.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:OEM Style Differential Pressure Transmitter with Field Selectable Ranges