Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Duct Pressure Transmitter with Field Selectable Ranges

PX276   
1 year warranty Made in the USA RoHS
 
Duct Pressure Transmitter with Field Selectable Ranges
PX276:Duct Pressure Transmitter with Field Selectable Ranges
Click for larger image.
   
$ 215.00  PX276-05GI
Duct pressure transducer and static pressure probe integrated as one unit
Up to 3 field selectable ranges in a single unit
Rugged NEMA-4 enclosure with external mounting bracket
Short circuit and reverse polarity protected

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX276 is a rugged duct pressure transmitter that offers up to 3 field-selectable ranges in one unit. The PX276 incorporates a NEMA 4 (IP65) enclosure and a static pressure probe in one unit for ease of installation and accurate static duct pressure readings.

SPECIFICATIONS
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA (2 wire)
Accuracy: ±1.0% FS
Operating Temperature: -18 to 80°C (0 to 175°F)
Compensated Temperature: -4 to 65°C (25 to 150°F)
Thermal Effects: 0.02%URL/°C (±0.0125% URL/°F)
Proof Pressure: 10 psi
Media Compatibility: Clean, dry air or inert gas
Termination: Screw terminal block
Enclosure: Enamel-coated, 18 GA steel enclosure with 6061T aluminum probe; NEMA 4 (IP65) rating
Weight: 454 g (1.0 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PX276-05GI  PX276-05GI In Stock   $215.00    duct pressure transmitter with user selectable ranges of 0 to 5.0, 0 to 2.5 and 0 to 1.25 inches of water RoHS compliant
    PX276-15GI In Stock   $215.00    duct pressure transmitter with user selectable ranges of 0 to 15.0, 0 to 7.5 and 0 to 3.75 inches of water RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX276-05GI duct pressure transmitter with user selectable ranges of 0 to 5.0, 0 to 2.5 and 0 to 1.25 inches of water, $215.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Duct Pressure Transmitter with Field Selectable Ranges, differential pressure sensor water pressure sensor