Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Electric Barometer Pressure Transducer

PX2760   
1 year warranty CE Made in the USA
 
Electric Barometer Pressure Transducer
PX2760:Electric Barometer Pressure Transducer
Click for larger image.
   
$ 395.00  PX2760-600A5V
Economical Electric Barometer
Rugged Capacitive Design
Excellent Long Term Stability
Fast Response Time
Small Size with Integral Mounting Bracket
Instant Warm-up

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX2760 Series barometric pressure transducers use a capacitive sensor that has excellent thermal stability and low hysteresis. The signal is processed through a custom ASIC, ensuring long-term reliability and accuracy. The amplified 0.1 to 5.1 Vdc output makes these transducers compatible with most process controllers and computer interface equipment and is virtually immune to EMI and RFI.

SPECIFICATIONS
Excitation: 12 Vdc (9 to 14.5 Vdc max)
Power Consumption: <0.2 W
Output Impedance: <5 Ω
Output: 0.1 to 5.1 Vdc, 3-wire
Accuracy: ±0.25% span RSS at constant temperature (includes linearity, repeatability and hysteresis)
Resolution: Infinite, limited only by noise level (0.005% FS)
Response Time: <10 ms to reach 90%
Long-Term Stability: ±0.25% FS over 6 months @ 70°F
Operating Temperature Range: -20 to 80°C (-4 to 176°F)
Compensated Temperature Range: 0 to 55°C (32 to 131°F)
Storage Temperature: -55 to 120°C (-67 to 248°F)
Thermal Zero Effect: ±0.01%/°F span
Thermal Span Effect: ±0.01%/°F span
Max Pressure Ratings:
  600 to 1100 mbar (450 to 825 mmHg): 20 psia
  800 to 1100 mbar (600 to 825 mmHg): 20 psia
  0 to 20 psia (0 to 1034 mmHg): 30 psia
Sensor: Capacitive
Shock: 50 g operating, 1/2 sine 10 ms
Vibration: 2 g from 5 to 500 Hz
Acceleration: 10 g maximum
Media: Dry or non-condensing gases compatible with wetted parts
Wetted Parts: Stainless steel, alumina, gold and elastomer
Pressure Port: 1/8" tube fitting
Electrical Connection: 0.6 m (2') cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX2760-600A5V In Stock   $395.00    voltage output barometric pressure transducer with 600 to 1100 mbar absolute range  
 PX2760-800A5V In Stock   $395.00    voltage output barometric pressure transducer with 800 to 1100 mbar absolute range  
 PX2760-20A5V In Stock   $395.00    voltage output barometric pressure transducer with 0 to 20 psi absolute range  
All dollar amounts on this site are shown in US currency.

 Note: All models come with complete operator’s manual.
 Ordering Example: (1) PX2760-600A5V is a barometric pressure transducer with 600 to 1100 mbar absolute range and a voltage output, $395.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Economical Barometric Pressure Transducer, Barometer, electric Barometers, absolute pressure transmitters industrial encoder oil level measurement relative humidity controller