Differential Pressure Transmitter with Field Selectable Ranges |
| PX277 |
|
 |
|
|
|
|
|
$
195.00
PX277-0.1D5V
|
| |
Up to 6 field selectable ranges in a single unit
|
| |
User Selectable 0-5 or 0-10 Volt Output
|
| |
Rugged NEMA-4 (IP-65) enclosure with external mounting bracket
|
| |
Up to 10 PSID overpressure without zero shift
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
The PX277 is a rugged, differential pressure transducer which offers up to six field selectable ranges in one unit. The PX277 incorporates a rugged NEMA-4 (IP-65) dust proof and splash proof enclosure with an external mounting bracket.
SPECIFICATIONS
Excitation: 12 to 35 Vdc
Output: 0 to 5 or 0 to 10 Vdc selectable
Accuracy: ±1.0% FS
Operating Temp.: -18 to 80°C (0 to 175F)
Compensated Temp.: -4 to 65°C (25 to 150°F)
Thermal Effects: ±0.02%FS/°C ±0.0125%FS/°F)
Proof Pressure: 10 psi
Media Compatibility: Clean dry air or inert gas
Pressure Fittings: 0.2" hose barbs (use 3.16" Tygon tubing)
Termination: Screw terminal block
Enclosure: Enamel coated, 18 GA steel, NEMA-4 (IP-65) rated
Weight: 454 g (1.0 lb)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX277-0.1D5V pressure transmitter with user selectable ranges of 0 to 0.1, and -0.05 to 0.05 inches of water, $195.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|