Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

OEM Style Differential Pressure Transducer with Field Selectable Ranges

PX278   
1 year warranty CE Made in the USA RoHS
 
PX278:OEM Style Differential Pressure Transducer with Field Selectable Ranges
Click for larger image.
   
$ 175.00  PX278-0.1D5V
Up to 6 Field Selectable Ranges in a Single Unit
User selectable 0-5 or 0-10 Volt Output
Rugged Panel Mount Chassis
Up to 10 psi Differential Overpressure without Zero Shift

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX278 is a rugged, differential pressure transducer which offers up to six field selectable ranges in one unit. The PX278 incorporates a rugged, steel panel mount chassis and is ideal for OEM applications.

SPECIFICATIONS
Excitation: 12 to 35 Vdc
Output: 0 to 5 or 0 to 10 Vdc
Accuracy:±1.0% FS
Operating Temp.: -18 to 80°C (0 to 175°F)
Compensated Temp.: -4 to 65°C (25 to 150°F)
Thermal Effects: ±0.02% URL/°C (±0.0125% URL/°F)
Static Pressure: 10 psi
Media Compatibility: Clean dry air or inert gas
Pressure Fittings: 0.2" hose barbs (use 3.16" Tygon tubing)
Termination: Screw terminal block
Enclosure: Enamel coated, 18 GA steel, panel mount chassis
Weight: 454 g (1 lb)


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 PX278-0.1D5V In Stock   $175.00    pressure transducer with user selectable ranges of 0 to 0.1, and -0.05 to 0.05 inches of water RoHS compliant
 PX278-01D5V In Stock   $175.00    pressure transducer with user selectable ranges of 0 to 1, 0 to 0.5, 0 to 0.25, -0.5 to 0.5, -0.25 to 0.25, -0.125 to 0.125 inches of water RoHS compliant
 PX278-05D5V In Stock   $175.00    pressure transducer with user selectable ranges of 0 to 5, 0 to 2.5, 0 to 1.25, -2.5 to 2.5, -1.25 to 1.25, -0.625 to 0.625 inches of water RoHS compliant
 PX278-30D5V In Stock   $175.00    pressure transducer with user selectable ranges of 0 to 30, 0 to 15, 0 to 7.5, -15 to 15, -7.5 to 7.5, -3.75 to 3.75 inches of water RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX278-0.1D5V pressure transducer with user selectable ranges of 0 to 0.1, and -0.05 to 0.05 inches of water, $175.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:OEM Style Differential Pressure Transducer with Field Selectable Ranges, low pressure transmitter water pressure transmitter