Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose Pressure Transducer

PX300   
Made in the USA RoHS
 
General Purpose Pressure Transducer
PX300:General Purpose Pressure Transducer
Click for larger image.
   
$ 230.00  PX300-015GV
Rugged Stainless Steel Construction
Integral Strain Relief for Cable
0.25% Full Scale Accuracy
Long Cycle Life

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 10 Vdc (5 to 15 Vdc Limits)
Output: 3mV/V ratiometric 30mV ±1mV @ 10V
Accuracy: 0.25%FS (linearity, hysteresis, repeatability)
Zero Balance: ±2 mV
Long Term Stability: ±0.5% FS
Typical Life:100 million cycles
Operating Temperature: 0 to 160°F (-18 to 71°C)
Compensated Temperature: 30 to 160°F (-1 to 71°C)
Total Thermal Effects: 3% FS max
Proof Pressure: 200%, 13,000 psi max
Input Resistance: 15,000 Ω maximum
Response Time: 1 msec
Gage Type: Stainless steel diaphragm, silicone oil filled semiconductor sensor
Shock: 50 g @ 11msec
Vibration: 15 g 10-2000 Hz
Wetted Parts: 17-4 and 300 Series Stainless Steel
Pressure Port: 1/4 NPT male
Electrical Conn: 4 cond, 22 AWG, PVC unshielded, 3 ft (1 m) cable
Weight: 4.6 oz (131 g) to 1000 psi; 6.7 oz (190 g) from 1000 psi


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PX300-015GV In Stock   $230.00    0-15 PSI Range RoHS compliant
    PX300-050GV 9 Weeks   $230.00    0-50 PSI Range RoHS compliant
Click to expand/minimize a list of what others bought with the PX300-100GV  PX300-100GV In Stock   $230.00    0-100 PSI Range RoHS compliant
    PX300-200GV 6 Weeks   $230.00    0-200 PSI Range RoHS compliant
    PX300-300GV In Stock   $230.00    0-300 PSI Range RoHS compliant
    PX300-500GV In Stock   $230.00    0-500 PSI Range RoHS compliant
    PX300-1KGV In Stock   $230.00    0-1000 PSI Range RoHS compliant
    PX300-2KGV In Stock   $230.00    0-2,000 PSI Range RoHS compliant
Click to expand/minimize a list of what others bought with the PX300-3KGV  PX300-3KGV In Stock   $230.00    0-3,000 PSI Range RoHS compliant
    PX300-5KGV In Stock   $230.00    0-5,000 PSI Range RoHS compliant
    PX300-7.5KGV In Stock   $230.00    0-7,500 PSI Range RoHS compliant
Click to expand/minimize a list of what others bought with the PX300-10KGV  PX300-10KGV In Stock   $230.00    0-10,000 PSI Range RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX300-1KGV  Pressure Transducer, 0 - 1,000 psi Range, $230.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:General Purpose 30 mV Output Gage Pressure Transducer