SPECIFICATIONS Excitation: 10 Vdc (5 to 15 Vdc limits) Output: 10 mV/V ratiometric 100 mV ± mV @ 10 Vdc Accuracy: 0.25% BFSL (linearity, hysteresis, repeatability) Zero Balance: 0 mV ± 2 mV Input Resistance: 15,000 Ω maximum Long-Term Stability: ± 0.5% FS Typical Life: 100 million cycles Operating Temperature: -18 to 71°C (0 to 160°F) Compensated Temperature: -1 to 71°C (30 to 160°F) Total Thermal Effects: ±1% FS max Proof Pressure: 200%, 13,000 psi max Response Time: 1 ms Shock: 50 g @ 11 ms Vibration: 15 g 10 to 2000 Hz Wetted Parts: 17-4 PH and 300 Series stainless steel Pressure Port: 1/4 NPT male Electrical Connection: PX302: 1 m (3') 4-conductor unshielded cable PX312: mini DIN connector (included) Weight: 131 g (4.6 oz) to 1000 psi 190 g (6.7 oz) from 1000 psi
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator’s manual. Ordering Example: (1) PX302-050GV pressure transducer with 50 psig full scale rating, $230.00, plus (1) PS-4E pressure snubber for water and light oils, $12.75, $230.00 + 12.75 = $242.75