SPECIFICATIONS 5V Output (10V Output) Excitation: 9 to 30 Vdc (14 to 30 Vdc) unregulated Output: 0.5-5.5 (1-11) Vdc Accuracy: 0.25% FS (linearity, hysteresis, repeatability) Zero Balance: ± 2% FS Span Tolerance: ±1% FS Long Term Stability: ±0.5% FS Typical Life: 100 million cycles Operating Temperature: 0 to 160°F (-18 to 71°C) Compensated Temperature: 30 to 130 °F (-1 to 54°C) Total Thermal Effects: 1% FS max Proof Pressure: 200%, 13,000 PSI max Quiescent Exc.: 15 mA maximum Min Load Resistance: 2000 ? Response Time: 1 msec Gage Type: Stainless steel diaphragm, silicone oil filled semiconductor sensor Shock: 50 g @ 11msec Vibration: 15 g 10-2000 Hz Wetted Parts: 17-4 PH and 300 Series Stainless Steel Pressure Port: 1/4 NPT male Press. Cavity: 0.075 cubic inches Electrical Conn. PX303: 3 cond, 22 AWG, PVC unshielded, 3 ft (1 m) cable Electrical Conn. PX313: Subminiature DIN Connector, Mating Connector Included Weight: 7.8 oz (221 g) to 1000 psi; 9.9 oz (281 g) from 1000 psi
Models with 0.5 to 5.5 Vdc Output are in the table below. To order models with 1 to 11 Vdc output, change "5V" in model number to "10V." Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator’s manual. Ordering Example: (1) PX303-050G10V is a 1-11 Vdc output pressure sensor with 0-50 psig range, $320.00
Part Number Builder
Option Descriptions
(1)
Electrical Termination
Select 0 for 3 foot pigtail 1 for miniature DIN connector
(2)
Pressure Range (psi)
Select 015 for 0 to 15 030 for 0 to 30 050 for 0 to 50 100 for 0 to 100 200 for 0 to 200 300 for 0 to 300 500 for 0 to 500 1K for 0 to 1000 2K for 0 to 2000 3K for 0 to 3000 5K for 0 to 5000 7.5K for 0 to 7500 10K for 0 to 10000
(3)
Pressure Scale
Select G for gage pressure A for absolute pressure(300 psi max.)
(4)
Output Range
Select 5V for 0.5 to 5.5 volt output 10V for 1 to 11 volt output
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.