Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose Pressure Transmitter: 4 to 20 mA Output

PX305 and PX315   
CE Made in the USA RoHS
 
Pressure Transmitter
PX305 and PX315:General Purpose Pressure Transmitter: 4 to 20 mA Output
Click for larger image.
   
$ 320.00  PX305-100GI
Available in Gage, Absolute and Vacuum Ranges
Welded Stainless Steel Construction
NEMA 4 Enclosure
Reverse Polarity Protected
Integral Strain Relief for Cable
0.25% Full Scale Accuracy
Cable and Subminiature DIN Connector Styles Available

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 12 to 30 Vdc unregulated
Output: 4 to 20 mA (2-wire reverse polarity protected)
Max Loop Resistance: (Vpower - Vmin) x 50 (1500 Ω max)
Accuracy: ±0.25% FS (linearity, hysteresis, repeatability); vacuum ranges ±0.35% typ, ±0.5% max
Zero Balance: 4 mA ±2%
Span: 16 mA ±1% FS
Long-Term Stability: ±0.5% FS
Operating Temperature: -18 to 71°C (0 to 160°F)
Compensated Temperature: -1 to 71°C (30 to 160°F)
Total Thermal Effects: 1% FS max over compensated range
Proof Pressure: 200% or 13,000 psi max, whichever is less
Gage Type: Stainless steel diaphragm, silicone oil-filled semiconductor sensor
Shock: 50 g @ 11 ms
Vibration: 15 g, 10 to 2000 Hz
Wetted Parts: 17-4 PH and 300 Series stainless steel
Pressure Port: 1/4 NPT male
Electrical Connection:
PX305: 1 m (3') 4-conductor, 22 AWG, PVC jacketed, shielded cable
PX315: Miniature DIN connector (included)
Weight: 210g (7.4 oz) to 1000 psi 266 g (9.4 oz) from 1000 psi and higher


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 GAGE PRESSURE MODELS - CABLE TERMINATION
    PX305-015GI 3 Weeks   $320.00    cable style transducer with 15 psig range and 4 to 20 mA dc output RoHS compliant
    PX305-030GI In Stock   $320.00    cable style transducer with 30 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-050GI  PX305-050GI In Stock   $320.00    cable style transducer with 50 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-100GI  PX305-100GI In Stock   $320.00    cable style transducer with 100 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-200GI  PX305-200GI In Stock   $320.00    cable style transducer with 200 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-300GI  PX305-300GI In Stock   $320.00    cable style transducer with 300 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-500GI  PX305-500GI In Stock   $320.00    cable style transducer with 500 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-1KGI  PX305-1KGI In Stock   $320.00    cable style transducer with 1000 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-2KGI  PX305-2KGI In Stock   $320.00    cable style transducer with 2000 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-3KGI  PX305-3KGI In Stock   $320.00    cable style transducer with 3000 psig range and 4 to 20 mA dc output RoHS compliant
    PX305-4KGI 9 Weeks   $320.00    cable style transducer with 4000 psig range and 4 to 20 mA dc output RoHS compliant
    PX305-5KGI In Stock   $320.00    cable style transducer with 5000 psig range and 4 to 20 mA dc output RoHS compliant
    PX305-7.5KGI In Stock   $320.00    cable style transducer with 7500 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-10KGI  PX305-10KGI 2 Weeks   $320.00    cable style transducer with 10000 psig range and 4 to 20 mA dc output RoHS compliant
 VACUUM AND ABSOLUTE PRESSURE MODELS - CABLE TERMINATION
Click to expand/minimize a list of what others bought with the PX305-30VACI  PX305-30VACI In Stock   $320.00    cable style transducer with 0 to 30 In Hg vacuum range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-015AI  PX305-015AI In Stock   $320.00    cable style transducer with 15 psia range and 4 to 20 mA dc output RoHS compliant
    PX305-030AI In Stock   $320.00    cable style transducer with 30 psia range and 4 to 20 mA dc output RoHS compliant
    PX305-050AI In Stock   $320.00    cable style transducer with 50 psia range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-100AI  PX305-100AI In Stock   $320.00    cable style transducer with 100 psia range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-200AI  PX305-200AI In Stock   $320.00    cable style transducer with 200 psia range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX305-300AI  PX305-300AI In Stock   $320.00    cable style transducer with 300 psia range and 4 to 20 mA dc output RoHS compliant
 GAGE PRESURE - DIN CONNECTOR TERMINATION
    PX315-015GI In Stock   $340.00    connector style transducer with 15 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-030GI In Stock   $340.00    connector style transducer with 30 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-050GI In Stock   $340.00    connector style transducer with 50 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX315-100GI  PX315-100GI In Stock   $340.00    connector style transducer with 100 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-200GI In Stock   $340.00    connector style transducer with 200 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-300GI In Stock   $340.00    connector style transducer with 300 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-500GI In Stock   $340.00    connector style transducer with 500 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-1KGI 9 Weeks   $340.00    connector style transducer with 1000 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-2KGI In Stock   $340.00    connector style transducer with 2000 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX315-3KGI  PX315-3KGI In Stock   $340.00    connector style transducer with 3000 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-4KGI In Stock   $340.00    connector style transducer with 4000 psig range and 4 to 20 mA dc output RoHS compliant
Click to expand/minimize a list of what others bought with the PX315-5KGI  PX315-5KGI In Stock   $340.00    connector style transducer with 5000 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-7.5KGI In Stock   $340.00    connector style transducer with 7500 psig range and 4 to 20 mA dc output RoHS compliant
    PX315-10KGI In Stock   $340.00    connector style transducer with 10000 psig range and 4 to 20 mA dc output RoHS compliant
 VACUUM AND ABSOLUTE PRESURE - DIN CONNECTOR TERMINATION
    PX315-30VACI In Stock   $340.00    connector style transducer with 0 to 30 In Hg vacuum range and 4 to 20 mA dc output RoHS compliant
    PX315-015AI In Stock   $340.00    connector style transducer with 15 psia range and 4 to 20 mA dc output RoHS compliant
    PX315-030AI In Stock   $340.00    connector style transducer with 30 psia range and 4 to 20 mA dc output RoHS compliant
    PX315-050AI In Stock   $340.00    connector style transducer with 50 psia range and 4 to 20 mA dc output RoHS compliant
    PX315-100AI In Stock   $340.00    connector style transducer with 100 psia range and 4 to 20 mA dc output RoHS compliant
    PX315-200AI In Stock   $340.00    connector style transducer with 200 psia range and 4 to 20 mA dc output RoHS compliant
    PX315-300AI In Stock   $340.00    connector style transducer with 300 psia range and 4 to 20 mA dc output RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX305-3KGI is a 4-20 mA output transducer with 0-3000 psig range, $320.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:General Purpose Current Output Pressure Transmitter, PX305-015G1  PX305-030G1  PX305-050G1  PX305-100G1  PX305-200G1  PX305-300G1  PX305-500G1  PX305-1KG1  PX305-2KG1  PX305-3KG1  PX305-5KG1  PX305-7.5KG1  PX305-10KG1  PX305-30VACI  PX305-015A1  PX305-030A1  PX 305  PX305-100A1  PX305-200A1  PX305-300A1  PX315-015G1  PX315-030G1  PX315-050G1  PX315-100G1  PX315-200G1 , current sensors industrial pressure transmitter submersible pressure transmitter temp sensors