Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Pressure Transmitter
Rugged All Stainless Steel Construction
State-of-the-Art Silicon Technology
4 to 20 mA Output

PX309/PX319/PX329/PX359 4 to 20 mA Output Series   
CE RoHS
 
PX309/PX319/PX329/PX359  4 to 20 mA Output Series:High Performance Pressure Transmitter
 Rugged All Stainless Steel Construction 
State-of-the-Art Silicon Technology 4 to 20 mA Output
Click for larger image.
   
$ 225.00  PX309-100GI
FAST DELIVERY! Stock to 1-Week!

5-Point NIST Traceable Calibration Included
Low Pressure Ranges, 1,2 and 5 psi
Engineered Ranges from 1 to 10,000 psi
Gage and Absolute Pressure Ranges
Rugged All Stainless Steel Construction
State-of-the-art Silicon Technology
High Stability, Low Drift
High Accuracy --- 0.25% FS (BSL)
Premium Temperature Compensation
IP 65 Environmental Protection
Now Available with M12 Connector, Order Model PX459
(See Part Number Builder at bottom of page)
Four styles to choose from
PX309 Cable Connection
PX319 DIN Connection Style (mating connector included)
PX329 Twist Lock Connection (mating connector sold separately)
PX359 with M12 Connector (mating cables sold separately)

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

STATE-OF-THE-ART TECHNOLOGY
OMEGA’s PX309 Series high performance general purpose pressure transducers use two state-of-the-art silicon technologies. Pressure ranges below 100 psi use a high-accuracy silicon sensor protected by a fluid filled stainless steel diaphragm. Ranges 100 psi and above use high-accuracy silicon strain gages molecularly bonded to the stainless steel diaphragm. Both systems provide a rugged sensor with high accuracy and excellent long term stability.
FAST DELIVERY ON MOST MODELS! Typical Lead time is 4-weeks or less if not in stock.

SPECIFICATIONS
Excitation: 9 to 30 Vdc (reverse polarity and overvoltage protected)
Output: 4 to 20 mA
Accuracy: ±0.25% (includes linearity, hysteresis and repeatability)
Zero Offset: ±2% FSO, (±4% 1 and 2 psi)
Span Setting: ±2% FSO, (±4% 1 and 2 psi)
Total Error Band: ±2% (except 1 psi =±4.5% and 2 psi = ±3%) FSO, includes linearity, hysteresis, repeatability, thermal hysteresis and thermal errors
Long-Term Stability (1 Year): ±0.25% typical
Typical Life: 10 million cycles
Operating Temperature: -40 to 85°C (-40 to 185°F)
Compensated Temperature:
   >5 psi Range: -20 to 85°C (-4 to 185°F)
   ≤5 psi Range: 0 to 50°C (-18 to 122°F)
Proof Pressure:
   psia and ≤50 psig: 3x capacity or 20 psi, whichever is greater
   ≥100 psi: 2x capacity
Burst Pressure: 500% capacity or 25 psi, whichever is greater
Response Time: <1 ms
Shock: 50 g, 11 ms half-sine shock
Vibration: ±20 g
Wetted Parts: 316 SS for all psia ranges and 1 to 50 psig; 17-4 PH SS for ranges 100 to 10,000 psig
Pressure Port: 1/4 -18 MNPT
Electrical Connections:
   PX309: 1.5 m (5 ft) 2-conductor cable
   PX319: mini DIN connector with mating connector included
   PX329: Twist-lock connector, mating connector sold separately (PT06V󈚮𔂰S)
   PX325: M12 connector, mating cables sold separately see To Order"
Weight: 155 g (5.4 oz) max

Note: Units 100 psig and above may be subjected to vacuum on the pressure port without damage

For alternative performance specifications, contact Engineering


Most Popular Models are featured in the To Order Table below. To order other models see the Part Number Builder below the To Order Table.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 PX309 CABLE STYLE, 4 to 20 mA OUTPUT
 Absolute Pressure
    PX309-005AI In Stock   $325.00    5 psi absolute pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-015AI  PX309-015AI In Stock   $245.00    15 psi absolute pressure range, cable connection RoHS compliant
    PX309-030AI In Stock   $245.00    30 psi absolute pressure range, cable connection RoHS compliant
    PX309-050AI In Stock   $245.00    50 psi absolute pressure range, cable connection RoHS compliant
    PX309-100AI In Stock   $245.00    100 psi absolute pressure range, cable connection RoHS compliant
    PX309-200AI In Stock   $245.00    200 psi absolute pressure range, cable connection RoHS compliant
    PX309-300AI In Stock   $245.00    300 psi absolute pressure range, cable connection RoHS compliant
 Gage Pressure
    PX309-001GI In Stock   $345.00    1 psi gage pressure range, cable connection RoHS compliant
    PX309-002GI In Stock   $325.00    2 psi gage pressure range, cable connection RoHS compliant
    PX309-005GI In Stock   $300.00    5 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-015GI  PX309-015GI In Stock   $225.00    15 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-030GI  PX309-030GI In Stock   $225.00    30 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-050GI  PX309-050GI In Stock   $225.00    50 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-100GI  PX309-100GI In Stock   $225.00    100 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-150GI  PX309-150GI In Stock   $225.00    150 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-200GI  PX309-200GI In Stock   $225.00    200 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-300GI  PX309-300GI In Stock   $225.00    300 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-500GI  PX309-500GI In Stock   $225.00    500 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-1KGI  PX309-1KGI In Stock   $225.00    1000 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-2KGI  PX309-2KGI In Stock   $225.00    2000 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-3KGI  PX309-3KGI In Stock   $225.00    3000 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-5KGI  PX309-5KGI In Stock   $225.00    5000 psi gage pressure range, cable connection RoHS compliant
    PX309-7.5KGI In Stock   $225.00    7,500 psi gage pressure range, cable connection RoHS compliant
Click to expand/minimize a list of what others bought with the PX309-10KGI  PX309-10KGI In Stock   $225.00    10,000 psi gage pressure range, cable connection RoHS compliant
 PX319 DIN CONNECTION STYLE, 4 to 20 mA OUTPUT (mating connector included)
 Absolute Pressure
    PX319-005AI In Stock   $325.00    5 psi absolute pressure range, DIN connection style RoHS compliant
    PX319-015AI In Stock   $245.00    15 psi absolute pressure range, DIN connection style RoHS compliant
    PX319-030AI In Stock   $245.00    30 psi absolute pressure range, DIN connection style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-050AI  PX319-050AI In Stock   $245.00    50 psi absolute pressure range, DIN connection style RoHS compliant
    PX319-100AI In Stock   $245.00    100 psi absolute pressure range, DIN connection style RoHS compliant
    PX319-200AI In Stock   $245.00    200 psi absolute pressure range, DIN connection style RoHS compliant
    PX319-300AI In Stock   $245.00    300 psi absolute pressure range, DIN connection style RoHS compliant
 Gage Pressure
    PX319-001GI In Stock   $345.00    1 psi gage pressure range, DIN connection Style RoHS compliant
    PX319-002GI In Stock   $345.00    2 psi gage pressure range, DIN connection Style RoHS compliant
    PX319-005GI In Stock   $300.00    5 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-015GI  PX319-015GI In Stock   $225.00    15 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-030GI  PX319-030GI In Stock   $225.00    30 psi gage pressure range, DIN connection Style RoHS compliant
    PX319-050GI In Stock   $225.00    50 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-100GI  PX319-100GI In Stock   $225.00    100 psi gage pressure range, DIN connection Style RoHS compliant
    PX319-150GI 2 Weeks   $225.00    150 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-200GI  PX319-200GI In Stock   $225.00    200 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-300GI  PX319-300GI In Stock   $225.00    300 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-500GI  PX319-500GI 2 Weeks   $225.00    500 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-1KGI  PX319-1KGI In Stock   $225.00    1000 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-2KGI  PX319-2KGI In Stock   $225.00    2000 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-3KGI  PX319-3KGI In Stock   $225.00    3000 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-5KGI  PX319-5KGI In Stock   $225.00    5000 psi gage pressure range, DIN connection Style RoHS compliant
    PX319-7.5KGI In Stock   $225.00    7,500 psi gage pressure range, DIN connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX319-10KGI  PX319-10KGI In Stock   $225.00    10,000 psi gage pressure range, DIN connection Style RoHS compliant
 PX329 TWIST-LOCK CONNECTION STYLE, 4 to 20 mA OUTPUT (mating connector sold separately)
 Absolute Pressure
    PX329-005AI In Stock   $350.00    5 psi absolute pressure range, Twist-lock connection style RoHS compliant
    PX329-015AI In Stock   $295.00    15 psi absolute pressure range, Twist-lock connection style RoHS compliant
    PX329-030AI 2 Weeks   $295.00    30 psi absolute pressure range, Twist-lock connection style RoHS compliant
    PX329-050AI 2 Weeks   $295.00    50 psi absolute pressure range, Twist-lock connection style RoHS compliant
    PX329-100AI In Stock   $295.00    100 psi absolute pressure range, Twist-lock connection style RoHS compliant
    PX329-200AI In Stock   $295.00    200 psi absolute pressure range, Twist-lock connection style RoHS compliant
    PX329-300AI In Stock   $295.00    300 psi absolute pressure range, Twist-lock connection style RoHS compliant
 Gage Pressure
    PX329-001GI In Stock   $370.00    1 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-002GI  PX329-002GI In Stock   $350.00    2 psi gage pressure range, Twist-lock connection Style RoHS compliant
    PX329-005GI In Stock   $300.00    5 psi gage pressure range, Twist-lock connection Style RoHS compliant
    PX329-015GI In Stock   $275.00    15 psi gage pressure range, Twist-lock connection Style RoHS compliant
    PX329-030GI In Stock   $275.00    30 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-050GI  PX329-050GI 2 Weeks   $275.00    50 psi gage pressure range, Twist-lock connection Style RoHS compliant
    PX329-100GI In Stock   $275.00    100 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-150GI  PX329-150GI In Stock   $275.00    150 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-200GI  PX329-200GI In Stock   $275.00    200 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-300GI  PX329-300GI In Stock   $275.00    300 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-500GI  PX329-500GI In Stock   $275.00    500 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-1KGI  PX329-1KGI 2 Weeks   $275.00    1000 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-2KGI  PX329-2KGI In Stock   $275.00    2000 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-3KGI  PX329-3KGI In Stock   $275.00    3000 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-5KGI  PX329-5KGI In Stock   $275.00    5000 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-7.5KGI  PX329-7.5KGI In Stock   $275.00    7,500 psi gage pressure range, Twist-lock connection Style RoHS compliant
Click to expand/minimize a list of what others bought with the PX329-10KGI  PX329-10KGI In Stock   $275.00    10,000 psi gage pressure range, Twist-lock connection Style RoHS compliant
 ACCESSORIES
    P002414-1 2 Weeks   $100.00    2 m (6') Vented cable with M12 connector for PX359 Gage pressure models RoHS compliancy undetermined
    P002414-2 In Stock   $150.00    5 m (16') Vented cable with M12 connector for PX359 Gage pressure models RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PT06V-10-6S  PT06V-10-6S In Stock   $26.50    Vented twist-lock Connector for gage or absolute pressure PX329 models RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    non-Vented twist-lock Connector for absolute pressure PX329 models Not RoHS compliant
Click to expand/minimize a list of what others bought with the CX5302  CX5302 In Stock   $15.00    Extra 9.4 mm mini-DIN connector for PX319 models RoHS compliant
Click to expand/minimize a list of what others bought with the CA-39-4PC22-5  CA-39-4PC22-5    Consult sales   4-Conductor mating twist-lock connector with 1.5 m (5') cable for gage or absolute pressure PX329 models RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the U24Y175  U24Y175 In Stock   $169.00    24 Vdc @ 175 ma Power supply, 120/240 Vdc RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Mating connector for PX329 Series: PT06V-10-6S, $26.50 ea.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
PX359 Gage pressure models 300 psi and below require a vented cable, see Accessories in the
To Order Table.
 Ordering Example: (1) PX329-100GI 100 psi gage pressure transducer with 4 to 20 mA output and twist lock connector, $275.00,  plus (1) PT06V-10-6S mating connector, $26.50, $275.00 + 26.50 = $301.50
 Part Number Builder
(1) (2) (3)
PX3
9-
  
Option Descriptions
(1) Electrical Connection
  Select
0 for 1.5 m (5') Cable
1 for micro-DIN Connector
2 for Twist-Lock Connector
5 for M12 Connector
(2) Range
  Select
ABSOLUTE PRESSURE for
005A for 5 psia
015A for 15 psia
030A for 30 psia
050A for 50 psia
100A for 100 psia
200A for 200 psia
300A for 300 psia
for
GAGE PRESSURE
001G for 1 psig
002G for 2 psig
005G for 5 psig
015G for 15 psig
030G for 30 psig
050G for 50 psig
100G for 100 psig
150G for 150 psig
200G for 200 psig
300G for 300 psig
500G for 500 psig
1KG for 1000 psig
2KG for 2000 psig
3KG for 3000 psig
5KG for 5000 psig
7.5KG for 7500 psig
10KG for 10000 psig
(3) Output
  Select
V for mV/V Output
5V for 0 to 5 Vdc Output
I for 4 to 20 mA Output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PX309/PX319/PX329  5 Vdc Output Series PX309/PX319/PX329 5 Vdc Output Series:
High Performance Pressure Transducer, Rugged All Stainless Steel Construction, State-of-the-Art Silicon Technology, 0 to 5 Vdc Output
PX309/PX319/PX329 mV Output Series PX309/PX319/PX329 mV Output Series:
High Performance Pressure Transducer, Stainless Steel Construction, Silicon Technology
iSeries iSeries:
iSeries Meter Selection Guide
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
DP25B-E and DP25B-S DP25B-E and DP25B-S:
Strain and Process Meter with Large, Selectable Color Display
   
Keywords:High Performance Pressure Transducer
general purpose, gage, absolute, low pressure, air pressure All Stainless Steel Construction
4 to 20 mA Output< PX 309, PX 319, PX 329, PX359 Presure Transducer