Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Melt Pressure Transducers

PX330   
Made in the USA
 
High Accuracy Melt Pressure Transducers
PX330:High Accuracy Melt Pressure Transducers
Click for larger image.
   
$ 650.00  PX330-3KGV
3 1 /2 ", 6" & 12" Barrels, Heavy Duty Stainless Steel Construction, Adaptable to a Wide Range of Space Requirements
0.5% FS and 1% FS Accuracy Models
Force Rod Construction, No Fill-Fluid to Contaminate System
High Temperature Design—750°F at the Diaphragm to Work with Today’s Higher Extrusion Temperatures
Fits Standard Sensor Wells
Calibration Sheet Supplied with Each Transducer
Rupture-Resistant Diaphragms in 17-4 PH Stainless Steel, Hastelloy C-276, and Hard Chrome Plate

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA is proud to feature state-of- the-art melt pressure transducers for general purpose and precision requirements. We also offer digital indicator/controllers, thermocouples, accessory cables, and connectors for plastic extrusion. Our transducers have been selected for applications with abrasive, non-abrasive, corrosive, or non-corrosive material. They offer a choice of 1% or 0.5% accuracy, and they feature stainless steel barrels in 3 lengths to meet the space requirements imposed by complex machinery, piping, and insulation.

Models 330, 335, 340, 341, 370, 371
Offered in 88.9, 152.4, and 304.8 mm (3½, 6, and 12") barrel lengths, these transducers feature a 17-4 PH stainless steel diaphragm for melt pressure usage with non-corrosive and non-abrasive materials; ±1% FS non-linearity (models 330, 340, 341) for general purpose applications; ±0.5% FS non-linearity (models 335, 370, 371) for high accuracy; and a -17.7 to 399°C (0 to 750°F) operating range.

Models 350, 351, 380, 381 are offered in 6" and 12" units with Hastelloy C-276 diaphragm for melt pressure usage with corrosive materials such as PTFE, Kynar® and fluorocarbon polymers. These transducers also feature ±1% FS non-linearity (models 350, 351) for general purpose applications; ±0.5% FS non-linearity (models 380, 381) for high accuracy; and a -17.7 to 399°C (0 to 750°F) operating range.

Models 360, 361, 390, 391
Offered in 152.4 and 304.8 mm (6 and 12") units with hard chrome plate diaphragm for melt pressure usage with abrasive materials such as fiberglass, aluminum, and cereal. These transducers also feature ±1% FS non-linearity (models 360, 361) for general purpose applications; ±0.5% FS non-linearity (models 390, 391) for high accuracy; and a -17.7 to 399°C (0 to 750°F) operating range. Built-In Thermocouples. Models with OMEGA's Type J (Iron-Constantan) or K (CHROMEGA®-ALOMEGA®) high accuracy thermocouples enable simultaneous temperature/pressure measurements up to 399°C (750°F). These transducers are designed for applications in which precision control is critical and where space for only one sensor is available.

SPECIFICATIONS
Accuracy: ±:0.5% or ±:1.0% FS
Repeatability: Within ±:0.1% FS maximum
Resolution: Infinite
Overload Pressure: 150% of rated range, no damage
Sensor Type: Bonded strain gage, 4-leg Wheatstone bridge
Bridge Resistance: 350 Ω ±5.0%
Sensitivity: 3.0 mV/V nominal
Zero Balance: ±10.0%
Excitation: 5 to 12 Vdc or Vac (rms), 15 V max
External Shunt Calibration Resistor: Standard feature (also available to be Dynisco compatible)
Insulation Resistance: 100 MΩ @ 50 Vdc
Thermocouple:Types J and K available as indicated
TEMPERATURE CHARACTERISTICS
Diaphragm: -18 to 400°C (0 to 750°F)
Electrical Connector: -18 to 121°C (0 to 250°F)
Zero Drift: ±0.01% FS/°:F ±0.02% FS/°C
Sensitivity-Drift: ±0.01% FS/°F (±0.02% FS/°C)
MECHANICAL CHARACTERISTICS
Diaphragm Material: Standard 17-4 PH stainless steel. Other choices include hard chrome plate, Hastelloy C-276.
Pressure Fitting: 1/2-20 UNF-2A
Mounting Torque: 10 foot-pounds min 20 foot-pounds max
Electrical Connector: WK6-325
Mating Connector: WK6-21C-1/4 (not included)
Weight:
   3½" = 145 g (0.32 lb)
   6" = 309 g (0.68 lb)
   12" = 560 g (1.23 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PX351-10KGV 8 Weeks   $870.00    indicates Hastelloy diaphragm, 12 in barrel and 1% accuracy with a range of 0 to 10,000 psi.  
    PX351J-10KGV 8 Weeks   $995.00    indicates same as above with optional J thermocouple.  
    CX340-10 In Stock   $60.00    10' PFA Cable-Mating Connector/Spade Lugs with no thermocouple  
Click to expand/minimize a list of what others bought with the CX340-10J  CX340-10J In Stock   $90.00    10' PFA Cable-Mating Connector/Spade Lugs with type J thermocouple  
    CX340-10K In Stock   $90.00    10' PFA Cable-Mating Connector/Spade Lugs with type K thermocouple  
    CX340A-10 In Stock   $90.00    10' Armored Cable-Mating Connector/Spade Lugs with no thermocouple  
    CX340A-10J In Stock   $130.00    10' Armored Cable-Mating Connector/Spade Lugs with type J thermocouple  
    CX340A-10K In Stock   $130.00    10' Armored Cable-Mating Connector/Spade Lugs with type K thermocouple  
    WK6-21C-1/4 In Stock   $45.00    Mating Connector  
All dollar amounts on this site are shown in US currency.

 Note: Mating connector or cables sold separately.
 Ordering Example: (1) PX351-10KGV indicates Hastelloy diaphragm, 12 in barrel and 1% accuracy with a range of 0 to 10,000 psi., $870.00
 Part Number Builder
(1) (2) (3)
PX3
-
  
Option Descriptions
(1) Barrel Length - Diaphragm Material - Accuracy FS (non-linearity BFSL)
  Select
30 for 3 1/2 in. - Stainless Steel - 1%
35 for 3 1/2 in. / Stainless Steel / 0.5%
40 for 6 in. / Stainless Steel / 1%
41 for 12 in. / Stainless Steel / 1%
50 for 6 in. / Hastelloy / 1%
51 for 12 in. / Hastelloy / 1%
60 for 6 in. / Hard Chrome / 1%
61 for 12 in. / Hard Chrome / 1%
70 for 6 in. / Stainless Steel / 0.5%
71 for 12 in. / Stainless Steel / 0.5%
90 for 6 in. / Hard Chrome / 0.5%
91 for 12 in. / Hard Chrome / 0.5%
(2) Thermocouple
  Select
for Leave Blank for No Thermocouple
J for Optional J Thermocouple
K for Optional K Thermocouple
(3) Range (psi)
  Select
500GV for 0-500
1000GV for 0-1000
1500GV for 0-1500
3KGV for 0-3000
5KGV for 0-5000
10KGV for 0-10000
15KGV for 0-15000
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP434 DP434:
Indicators for Melt Pressure Control, Models DP434 Digital and DP409 Analog Controllers
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:High Accuracy Melt Pressure Transducers, differential pressure transmitter calibration manifold pressure gage smart pressure transmitter