Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose Pressure Transducer – Premium Temperature Compensation

PX35D0   
CE Made in the USA
 
PX35D0:General Purpose Pressure Transducer – Premium Temperature Compensation
Click for larger image.
   
$ 360.00  PX35D0-1KGV
Absolute and Gage Pressure, 15 to 30,000 psi
Premium Temperature Compensation
All Stainless Steel Construction
Hermetically Sealed for Harsh Environments
Available in Gage, Sealed Gage and Absolute Pressure
NIST Traceable Calibration Certificate

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX35 is a high-accuracy, millivolt output, industrial pressure transducer. It can be ordered with a hermetically sealed gage, making it suitable for the harshest environments. The PX35 is available in gage, sealed gage, and absolute models. Three meters (10') of 4-conductor shielded cable is standard. A twist-lock-connector electrical termination is also available.

The PX35 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-1 to 0-400 bar pressure ranges. Please see the PXM35 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation:
10 Vdc (15 V max)
Output: 3 mV/V nominal
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Zero Balance:±2.0% FSO
Input Resistance: 350 Ω min
Output Resistance: 315 to 530 Ω
Operating Temp Range: -73 to 149°C (-100 to 300°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.003% rdg/°F
Zero: 0.004% FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port:
<10,000 psi: ¼-18 NPT internal
≤10,000 psi: 916-18, ¼" HP tube
Electrical Connection: 3 m (10') 4-conductor cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Absolute Pressure Ranges
 PX35D0-030AV 8 Weeks   $360.00    0-30 psi Absolute pressure transducer  
 PX35D0-050AV 8 Weeks   $360.00    0-50 psi Absolute pressure transducer  
 PX35D0-100AV 8 Weeks   $360.00    0-100 psi Absolute pressure transducer  
 PX35D0-150AV 8 Weeks   $360.00    0-150 psi Absolute pressure transducer  
 Gage Pressure Ranges
 PX35D0-020GV 2 Weeks   $360.00    0-20 psi Gage pressure transducer  
 PX35D0-030GV 8 Weeks   $360.00    0-30 psi Gage pressure transducer  
 PX35D0-050GV 2 Weeks   $360.00    0-50 psi Gage pressure transducer  
 PX35D0-075GV In Stock   $360.00    0-75 psi Gage pressure transducer  
 PX35D0-100GV 2 Weeks   $360.00    0-100 psi Gage pressure transducer  
 PX35D0-200GV 2 Weeks   $360.00    0-200 psi Gage pressure transducer  
 PX35D0-300GV In Stock   $360.00    0-300 psi Gage pressure transducer  
 PX35D0-500GV In Stock   $360.00    0-500 psi Gage pressure transducer  
 PX35D0-1KGV 8 Weeks   $360.00    0-1,000 psi Gage pressure transducer  
 PX35D0-1.5KGV 8 Weeks   $425.00    0-1,500 psi Gage pressure transducer  
 PX35D0-2KGV 8 Weeks   $425.00    0-2,000 psi Gage pressure transducer  
 PX35D0-3KGV 2 Weeks   $425.00    0-3,000 psi Gage pressure transducer  
 PX35D0-5KGV 2 Weeks   $425.00    0-5,000 psi Gage pressure transducer  
 PX35S0-10KGV 8 Weeks   $445.00    0-10,000 psi Gage pressure transducer  
 PX35S0-15KGV 8 Weeks   $445.00    0-15,000 psi Gage pressure transducer  
 PX35S0-20KGV 8 Weeks   $445.00    0-20,000 psi Gage pressure transducer  
 PX35S0-30KGV 8 Weeks   $445.00    0-30,000 psi Gage pressure transducer  
All dollar amounts on this site are shown in US currency.

 Note: 10,000psi and above come with 9/16 -18, 1/4 " HP Tube Fitting.
Metric and Sealed Gage Units Available - Consult Engineering or Sales.
 Part Number Builder
(1) (2) (3) (4)
PX35
-
  
Option Descriptions
(1) Pressure port
  Select
D for 1/4-18 NPT female
C for 1/4-18 NPT male
J for 7/16-20 UNF male
K for 7/16-20 UNF female
S for 1/4 inch high pressure tube fitting (10000 psi and up)
(2) Electrical Termination
  Select
0 for 10 foot shielded cable
1 for PT1H-10-6P connector (mating connector sold separately)
(3) Range
  Select
015 for 0-15 psi (gage only)
020 for 0-20 psi (gage only)
030 for 0-30 psi
050 for 0-50 psi
100 for 0-100 psi
200 for 0-200 psi
300 for 0-300 psi
500 for 0-500 psi
1K for 0-1000 psi
2k for 0-2000 psi
3K for 0-3000 psi
5K for 0-5000 psi
10K for 0-10000 psi
15K for 0-15000 psi
20K for 0-20000 psi
30K for 0-30000 psi
(4) Gage/Sealed Gage/Absolute
  Select
GV for Gage Model
SV for Sealed Gage
AV for Absolute Model
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Economical Millivolt Output Pressure Transducer with 1/4 NPT Female Fitting, brushless servo motor