Operating Temp: -45 to 125°C (-49 to 257°F) Compensated Temp: -45 to 125°C (-49 to 257°F) Overpressure:
±50 mmHg
±170 mmHg
0 to 15
45 psi
0 to 100
200 psi
Response Time: 1 ms Gage Type: Silicon Media Compatibility: Limited to media that will not attack invar, copper, silicon, stainless steel, glass and solder (i.e., air, water, refrigerants, engine fuel) Vent: Dry gases only Weight: 5 g (0.18 oz)
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX40-15G5V 0-15 psi transducer with 0.5 to 4.5 Vdc output, $59.00