Miniature Voltage Output Pressure Sensors Fully Temperature Compensated |
| PX40 |
|
 |
|
|
|
|
|
$
59.00
PX40-100G5V
|
| |
Smallest Amplified Package
|
| |
Small Light Weight Package
|
| |
Fully Signal Conditioned
|
| |
Temperature Compensated
|
| |
Port Designed for O-ring Interface
|
| |
Excellent Media Compatibility
|
| |
Wet or Dry Industrial Applications
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
Typical Applications
- Laboratory Equipment
- Electronic Brake Systems
- Engine Oil Level
- Transmission Fluid Level
- Air Conditioning Systems
- Industrial Fluid Level
SPECIFICATIONS
Excitation: 5 Vdc @10 mA
Output Source Current: 0.5 mA max
Output Sink Current: 1.0 mA max
Hysteresis and Repeatability: 0.15% FS
| Span: | Output: | Linearity: |
| ±50 mmHg | 4.00 Vdc typical | 0.80% |
| 0 to 15 | 4.00 ±0.11 Vdc | 0.20% |
| 0 to 100 | 4.00 ±0.09 Vdc | 0.10% |
| Null: |
| ±50 mmHg | 2.50 ±0.05 Vdc | |
| 0 to 15 | 0.50 ±0.11 Vdc | |
| 0 to 100 | 0.50 ±0.04 Vdc | |
Operating Temp: -45 to 125°C (-49 to 257°F)
Compensated Temp: -45 to 125°C (-49 to 257°F)
Overpressure: | ±50 mmHg | ±170 mmHg | | 0 to 15 | 45 psi | | 0 to 100 | 200 psi |
Response Time: 1 ms
Gage Type: Silicon
Media Compatibility: Limited to media that will not attack invar, copper, silicon, stainless steel, glass and solder (i.e., air, water, refrigerants, engine fuel)
Vent: Dry gases only
Weight: 5 g (0.18 oz)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX40-15G5V 0-15 psi transducer with 0.5 to 4.5 Vdc output, $59.00
|
|
 |
|
 |
|
 |
|
Back to top
|