Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

USB Pressure Transducer

PX409-USB   
CE Made in the USA
 
USB Pressure Transducer PX409USB
PX409-USB:USB Pressure Transducer
Click for larger image.
   
$ 545.00  PX409-100GUSB
FAST DELIVERY!

FREE! SOFTWARE INCLUDED
Micro-Machined Silicon Sensor
316L SS Wetted Parts
High Accuracy 0.08% BSL Typical; (0.14% Max)
NIST Traceable Calibration Included
Excellent Long Term Stability
USB 2.0 and Below Compatible
Standard USB Connector Termination
Shock and Vibration Rated
Ruggedized with Secondary Containment
Gage, Absolute, Compound Gage and Vacuum Ranges

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The PX409 USB Series connects directly to your computer. Free software makes data logging and charting your readings a simple task. Free drivers are also available for download for many popular Laboratory programs. The USB output is compatible with USB 2.0 and lower systems. The micromachined silicon design are ideal for pressure or level applications in laboratory, test platforms, or bio/pharmaceutical applications as well as industrial applications that require a rugged, high accuracy transducer. The micro-machined silicon sensor provides a very stable transducer with exceptional high accuracy of ±0.08% Typ. and a broad compensated range of ranges >5 psi of -29 to 85°C (-20 to 185°F). The modular construction allows for fast delivery of most configurations and fittings. Delivery is typically stock to 1 week!

USB TRANSDUCER SPECIFICATIONS
Accuracy:
±0.08 BSL Typical, (linearity, hysteresis and repeatability combined) ±0.14% BSL maximum
Output: USB 2.0 and below compatible
Operating Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature Range:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F)
Temperature Compensation Over Compensated Range:
    Span and Zero: Ranges ≤5 psi: ±1%, Ranges >5 psi ±0.5%
Minimum Isolation Between Case and Output Terminations: 100 MΩ@ 50 Vdc
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% FS typical
A to D Conversion: 14-Bit
Shock: 50g, 11 mS half sine shock, vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Bandwidth: DC to 3 Hz typical
CE Compliant: Meets industrial emissions and immunity standard EN61326
Environmental Protection: IP65
Secondary Containment:
Vacuum and Gage Pressure
10 inH2O to 5 psi: to 1000 psi
15 to 1000 psi: to 3000 psi
1500 to 5000 psi: to 15,000 psi
Absolute Pressure
5 to 1000 psi:
to 6000 psi
1500 to 5000 psi: to 15,000 psi
Wetted Parts: 316L SS
Weight: 200 g (7 oz)
Overpressure Gage Pressure:
    10 inH2O: 10 times span
    1 psi: 6 times span
    2.5 psi to 3500 psi: 4 times span
    5000 psi: 15,000 psi max
Overpressure Absolute Pressure:
    5 psia: 6 times span
    15 psia to 3500 psia: 4 times span
    5000 psia: 15,000 psi max



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 USB Gage Pressure Transducer
    PX409-10WGUSB In Stock   $595.00    0 to 10.00 inH2O (0 to 25 mbar)  
    PX409-001GUSB 1 Week   $595.00    0 to 1.000 psig (0 to 69 mbar)  
    PX409-2.5GUSB 1 Week   $595.00    0 to 2.500 psig (0 to 172 mbar)  
    PX409-005GUSB 1 Week   $545.00    0 to 5.000 psig (0 to 345 mbar)  
    PX409-015GUSB 1 Week   $545.00    0 to 15.00 psig (0 to 1 bar)  
    PX409-030GUSB 1 Week   $545.00    0 to 30.00 psig (0 to 2.1 bar)  
    PX409-050GUSB 1 Week   $545.00    0 to 50.00 psig (0 to 3.4 bar)  
    PX409-100GUSB 1 Week   $545.00    0 to 100.0 psig (0 to 6.9 bar)  
    PX409-150GUSB 1 Week   $545.00    0 to 150.0 psig (0 to 10.3 bar)  
    PX409-250GUSB 1 Week   $545.00    0 to 250.0 psig (0 to 17.2 bar)  
    PX409-500GUSB 1 Week   $545.00    0 to 500.0 psig (0 to 34.5 bar)  
    PX409-750GUSB 1 Week   $545.00    0 to 750.0 psig (0 to 51.7 bar)  
    PX409-1.0KGUSB 1 Week   $545.00    0 to 1000 psig (0 to 69 bar)  
    PX409-1.5KGUSB 1 Week   $545.00    0 to 1500 psig (0 to 103 bar)  
    PX409-2.5KGUSB 1 Week   $545.00    0 to 2500 psig (0 to 172 bar)  
    PX409-3.5KGUSB 1 Week   $545.00    0 to 3500 psig (0 to 241 bar)  
    PX409-5.0KGUSB 1 Week   $545.00    0 to 5000 psig (0 to 345 bar)  
 USB Absolute Pressure Transducers
    PX409-005AUSB 1 Week   $545.00    0 to 5.000 psia (0 to 345 mbar)  
    PX409-015AUSB 1 Week   $545.00    0 to 15.00 psia (0 to 1 bar)  
    PX409-030AUSB 1 Week   $545.00    0 to 30.00 psia (0 to 2.1 bar)  
    PX409-050AUSB 1 Week   $545.00    0 to 50.00 psia (0 to 3.4 bar)  
    PX409-150AUSB 1 Week   $545.00    0 to 150.0 psia (0 to 10.3 bar)  
    PX409-250AUSB 1 Week   $545.00    0 to 250.0 psia (0 to 17.2 bar)  
    PX409-500AUSB 1 Week   $545.00    0 to 500.0 psia (0 to 34.5 bar)  
    PX409-750AUSB 1 Week   $545.00    0 to 750.0 psia (0 to 51.7 bar)  
    PX409-1.0KAUSB In Stock   $545.00    0 to 1000 psia (0 to 69 bar)  
    PX409-1.5KAUSB 1 Week   $545.00    0 to 1500 psia (0 to 103 bar)  
    PX409-2.5KAUSB In Stock   $545.00    0 to 2500 psia (0 to 172 bar)  
    PX409-3.5KAUSB 1 Week   $545.00    0 to 3500 psia (0 to 241 bar)  
    PX409-5.0KAUSB In Stock   $545.00    0 to 5000 psia (0 to 345 bar)  
 USB Pressure Transducers, Vacuum Ranges (Ambient =0, output goes positive with decreasing pressure)
    PX409-10WVUSB In Stock   $600.00    0 to -10.00 inH2O (0 to -25 mbar)  
    PX409-001VUSB In Stock   $600.00    0 to -1.000 psi (0 to -69 mbar)  
    PX409-2.5VUSB 1 Week   $600.00    0 to -2.500 psi (0 to -172 mbar)  
    PX409-005VUSB 1 Week   $550.00    0 to -5.000 psi (0 to -354 mbar)  
    PX409-015VUSB 1 Week   $550.00    0 to -15.00 psi (0 to -1 bar)  
 USB Output Pressure Transducers, Compound Gage Models (bi-directional ± pressure)
    PX409-10WCGUSB 1 Week   $665.00    ± 10.00 inH2O (± 25 mbar)  
    PX409-001CGUSB 1 Week   $665.00    ± 1.000 psi (± 69 mbar)  
    PX409-2.5CGUSB 1 Week   $665.00    ± 2.500 psi (± 172 mbar)  
    PX409-005CGUSB 1 Week   $615.00    ± 5.00 psi (± 354 mbar)  
Click to expand/minimize a list of what others bought with the PX409-015CGUSB  PX409-015CGUSB 1 Week   $615.00    ± 15.00 psi (± 1 bar)  
 Barometric Range Pressure Transducers with USB Output
All dollar amounts on this site are shown in US currency.

 Note: Each unit comes complete with NIST traceable 5-point calibration certificate, data logging/charting software, and operator's manual.
 Ordering Example: (1) PX409-10WGUSB USB output pressure transducer, 10 inH2O gage pressure range, 2 m (6 ft) cable with USB connector, $595.00
 Part Number Builder
(1) (2) (3)
PX409
  
Option Descriptions
(1) Pressure Range (PSI)
  Select
10W for 10"H2O
001 for 0-1 psi
2.5 for 0-2.5 psi
005 for 0-5 psi
015 for 0-15 psi
030 for 0-30 psi
050 for 0-50 psi
075 for 0-75 psi
100 for 0-100 psi
150 for 0-150 psi
250 for 0-250 psi
500 for 0-500 psi
750 for 0-750 psi
1.0K for 0-1000 psi
1.5K for 0-1500 psi
2.5K for 0-2500 psi
3.5K for 0-3500 psi
5.0K for 0-5000 psi
16 for 16 to 32 inHg (Barometric only)
26 for 26 to 32 inHg (Barometric only)
32 for 0 to 32 inHg (Barometric only)
(2) Units
  Select
A for Absolute Pressure (5 to 5000 psi ranges)
G for Gage Pressure
V for Gage Vacuum (-10 inH2O to -15 psi only)
CG for Compound Gage (± 10 inH2O to ± 15 psi only)
B for Barometric Ranges
(3) Output
  Select
USB for USB Output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PX409 Gage and Absolute Pressure PX409 Gage and Absolute Pressure:
PX409 Series High Accuracy Pressure Transducers
Now with 0.05% Accuracy and 0.03% Linearity Options
   
Keywords:USB Pressure Transducer, gage, absolute, compound, vacuum USB Output, USB Pressure px409usb, industrial limit switches mhz transducer sanitary pressure gauge sanitary pressure gauges