1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Sanitary Pressure Transmitters and Pressure Transducers
Gage, Absolute, Compound, Vacuum and Barometic Pressure Ranges

PX409S Sanitary Series   
CE Made in the USA
 
PX409S Sanitary Series:Sanitary Pressure Transmitters and Pressure Transducers
Gage, Absolute, Compound, Vacuum and Barometic Pressure Ranges
Click for larger image.
   
$650.00  PX429S20-100GI
FAST DELIVERY! Stock to 1-Week!

For Sanitary or CIP (Clean-in-Place) Applications
Gage, Compound Gage, Absolute, Vacuum and Barometric Ranges
High 0.08% Accuracy
Now Available with M12 Connector, Order Model PX459
Solid State Sensor for Durability
Excellent Long Term Stability
316L SS Wetted Parts
Shock and Vibration Rated
High Overpressure Rating
Ruggedized with Secondary Containment
mV/V, 0-5 Vdc, 0-10 Vdc, 4-20 mA Outputs Available
Gage and Absolute Pressure to 600 psi
Compound Gage ±10 inH2O to ±15 psi
Sealed Gage 100 to 600 psi
Vacuum 10 inH2O to 15 psi
Barometric Ranges in inHg or hPa
5-pt NIST Traceable Calibration Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

3-A approvedThe PX409S Series sanitary pressure transducers and sanitary pressure transmitters are made using our proven micromachined silicon process. They are available with 1½ or 2 in sanitary fittings and are designed for long reliable service in pressure or level CIP applications in food processing, beverage or bio/ pharmaceutical applications as well as industrial applications that require a rugged, high accuracy transducer. The micro-machined silicon sensor provides a very stable transducer with exceptional high accuracy of 0.08% and a broad compensated range of -4 to 85°C (25 to 185°F). The modular construction allows for fast delivery of most configurations and fittings. Vacuum models measure negitive gage pressure, output is zero at ambient pressure and increases with decreasing pressure. Compound Gage models measure +/- gage pressure and have a corresponding bi-directional voltage outputs. 4-20 mA models have zero pressure (ambient) set at 12 mA.

SPECIFICATIONS
Accuracy: 0.08% Best Straight Line (Linearity, Hysteresis and Repeatability combined)
Compound Gage models calibrated in positive direction only
Calibration: 5-point NIST traceable calibration with zero and span values, calibrated in horizontal direction
Operating Temperature Range: -15 to 115°C (-5 to 240°F)
Compensated Temperature Range: -4 to 85°C (25 to 185°F)
Temperature Compensation: Zero and Span Combined
    ≥5psi: 1% over 55.6°C (100°F) range
    ≤2.5 psi: 2% over 55.6°C (100°F) range
Min Isolation Between Case and Output Terminations: 100 MΩ @ 50 Vdc
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% FS typ.
Shock: 50 g, 11 ms half sine shock, (under test)
Vibration: ±20 g (under test)
Bandwidth: DC to 1 kHz typical
Response Time: <1 ms
Fill Fluid: NEOBEE M5 Food grade CE Compliant: Meets industrial emissions and immunity standard IEC61326
Environmental Protection: IP65 or IP67 depending upon electrical termination
Pressure Rating: 1½ and 2 in Tri-Grip™ (Tri-Clamp® compatible) fitting: 600 psi using suitable clamp
Over Pressure: 4 x rated pressure to maximum rated flange pressure
Secondary Containment: 6 x rated pressure to a maximum of 2000 psi (not in clamp)
Wetted Parts: 316L SS
Weight: 285 gm (10 oz)
Zero Balance: ±0.5% FS typical, 1% max (For ranges ≤2.5 psi ±1% typ 2% max)
Span Setting: ±0.5% FS typical, 1% max (For ranges ≤2.5 psi, ±1% typ 2% max)
Calibrated in vertical position with fitting down
10 mV/V OUTPUT
     Output/Supply: 10 mV/V; Ratiometric 5 to 10 Vdc
AMPLIFIED VOLTAGE OUTPUT
     Output/ Supply:
    0 to 5 Vdc: 10 to 30 Vdc @ 10 mA
    0 to 10 Vdc: 15 to 30 Vdc @ 10 mA
CURRENT OUTPUT
     Output: 4 to 20 mA
     Supply Voltage: 9 to 30 Vdc max loop res Ω = (Vs-9)x50 [9 to 20 Vdc above 105°C (229°:F)]


1.5" fitting models are featured in the tables below.
For 2" fitting models change S15 to S20 in model number.
For the full selection see the Part Number Builder below to select the model and options required to meet your requirements.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Sanitary Pressure Transmitter with 1½ inch Flange
 Gage Pressure Models
    PX409S15-10WGI In Stock   $700.00    0-10 inH2O gage pressure Range  
    PX409S15-001GI In Stock   $700.00    0-1 psig Range  
    PX409S15-2.5GI 1 Week   $700.00    0-2.5 psig Range  
    PX409S15-005GI In Stock   $700.00    0-5 psig Range  
    PX409S15-015GI In Stock   $650.00    0-15 psig Range  
    PX409S15-030GI 1 Week   $650.00    0-30 psig Range  
    PX409S15-050GI 1 Week   $650.00    0-50 psig Range  
    PX409S15-100GI In Stock   $650.00    0-100 psig Range  
    PX409S15-150GI In Stock   $650.00    0-150 psig Range  
    PX409S15-250GI 1 Week   $650.00    0-250 psig Range  
    PX409S15-500GI In Stock   $650.00    0-500 psig Range  
    PX409S15-600GI In Stock   $650.00    0-600 psig Range  
 Absolute Pressure Models
    PX409S15-005AI In Stock   $700.00    0-5 psia Range  
    PX409S15-015AI In Stock   $650.00    0-15 psia Range  
    PX409S15-030AI 1 Week   $650.00    0-30 psia Range  
    PX409S15-050AI In Stock   $650.00    0-50 psia Range  
    PX409S15-100AI 1 Week   $650.00    0-100 psia Range  
    PX409S15-150AI In Stock   $650.00    0-150 psia Range  
    PX409S15-250AI In Stock   $650.00    0-250 psia Range  
    PX409S15-500AI In Stock   $650.00    0-500 psia Range  
    PX409S15-600AI In Stock   $650.00    0-600 psia Range  
 Compound Gage Pressure Models
    PX409S15-10WCGI 1 Week   $800.00    +/-10 inH2O Compound Gage Range  
    PX409S15-001CGI 1 Week   $800.00    +/-1 psig Compound Gage Range  
    PX409S15-2.5CGI 1 Week   $800.00    +/-2.5 psig Compound Gage Range  
    PX409S15-005CGI 1 Week   $750.00    +/-5 psig Compound Gage Range  
    PX409S15-015CGI 1 Week   $750.00    +/-15 psig Compound Gage Range  
 Vacuum (Negitive Gage Pressure) Ranges
    PX409S15-10WVI 16 Weeks   $775.00    0 to -10 inH2O Vacuum Range  
    PX409S15-001VI 1 Week   $775.00    0 to -1 psi Vacume Range  
    PX409S15-2.5VI 1 Week   $775.00    0 to -2.5 psig Vacuum Range  
    PX409S15-005VI 1 Week   $710.00    0 to -5 psi Vacuum Range  
    PX409S15-015VI 1 Week   $710.00    0to -15 psi Vacuum Range  
 Barometric Pressure Ranges
    PX409S15-32BI 1 Week   $800.00    0-32 inHg Barometric Range  
    PX409S15-16BI 1 Week   $800.00    16-32 inHg Barometric Range  
    PX409S15-26BI 1 Week   $800.00    26-32 inHg Barometric Range  
    PX409S15-32HBI 4 Weeks   $800.00    0-1100 hPa Barometric Range  
    PX409S15-16HBI 4 Weeks   $800.00    550-1100 hPa Barometric Range  
    PX409S15-26HBI 4 Weeks   $850.00    880-1100 hPa Barometric Range  
 Accessories
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector (sold separately) for PX429S Series  
Click to expand/minimize a list of what others bought with the M12C-PVC-4-S-F-5  M12C-PVC-4-S-F-5 In Stock   $15.50    5 m (16 ft) PVC cable, straight 4-pin M12 female connector one end, fluing leads one end.  
    M12C-PVC-4-R-F-5 In Stock   $15.50    5 m (16 ft) PVC cable, right angled 4-pin M12 female connector one end, fluing leads one end.  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX409S15-001GI Sanitary pressure transmitter with 1½ Tri-Grip™ fitting, 0-1 psig pressure range, 4-20 mA output and 2 m (6 ft) cable termination, , $700.00
 Part Number Builder
(1) (2) (3) (4) (5)   
-
-
Qty:

Option Descriptions
(1) Electrical Termination
  Select
PX409S for 2 m (6 ft) cable
PX409CS for conduit/cable
PX419S for mini DIN
PX429S for Twist-Lock connector
PX459S for M12 Connector
(2) Process Fitting
  Select
15 for 1.5 inch Tri-Grip
20 for 2 inch Tri-Grip (500 psi max)
(3) Range
  Select
10w for 0 to 10 inH2O
001 for 0 to 1 psi
2.5 for 0 to 2.5 psi
005 for 0 to 5 psi
015 for 0 to 15 psi
030 for 0 to 30 psi
050 for 0 to 50 psi
100 for 0 to 100 psi
150 for 0 to 150 psi
250 for 0 to 250 psi
500 for 0 to 500 psi
600 for 0 to 600 psi (1-1/2 Clamp only)
(4) Pressure Type
  Select
G for Gage pressure
CG for Compound Gage Pressure (10 inH2O to 15 psi Ranges)
SG for Hermetically Sealed Gage (PX429 or PX449 and Ranges >=100 psi )
A for Absolute pressure (5 psi to 600 psi)
V for Vacuum (10 inH2O to 1psi Ranges)
(5) Output Type
  Select
V for 10 mV/V
5V for 0 to 5 Vdc
10V for 0 to 10 Vdc
I for 4 to 20 mA (zero set to 12 mA for compound gage ranges)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP25B-E and DP25B-S DP25B-E and DP25B-S:
Strain and Process Meter with Large, Selectable Color Display
DP25B-S DP25B-S:
Strain Meter / Controller
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
   
Keywords:Sanitary Pressure Transdmitters micro-machined silicon Sanitary Transducer Sanitary Pressure Sensor high accuracy px409S, px419S, px429S,PX459S Gage, Absolute, Compound, Vacuum and Barometic Pressure Ranges Tri Clamp fitting Tri-Clover Fitting M12 connector Tri Clamp 3A sanitary flange high accuracy Food processing Milk, blue light strobe level transducer submersible pressure transducer submersible pressure transmitter

   Back to topBack to top