Sanitary Pressure Transmitters and Pressure Transducers
Gage, Absolute, Compound, Vacuum and Barometic Pressure Ranges |
| PX409S Sanitary Series |
|
 |
|
|
|
|
|
$
650.00
PX429S20-100GI
|
| |
FAST DELIVERY! Stock to 1-Week!
|
| |
For Sanitary or CIP (Clean-in-Place) Applications
|
| |
Gage, Compound Gage, Absolute, Vacuum and Barometric Ranges
|
| |
High 0.08% Accuracy
|
| |
Now Available with M12 Connector, Order Model PX459
|
| |
Solid State Sensor for Durability
|
| |
Excellent Long Term Stability
|
| |
316L SS Wetted Parts
|
| |
Shock and Vibration Rated
|
| |
High Overpressure Rating
|
| |
Ruggedized with Secondary Containment
|
| |
mV/V, 0-5 Vdc, 0-10 Vdc, 4-20 mA Outputs Available
|
| |
Gage and Absolute Pressure to 600 psi Compound Gage ±10 inH2O to ±15 psi Sealed Gage 100 to 600 psi Vacuum 10 inH2O to 15 psi Barometric Ranges in inHg or hPa
|
| |
5-pt NIST Traceable Calibration Included
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
The PX409S Series sanitary pressure transducers and sanitary pressure transmitters are made using our proven micromachined silicon process.
They are available with 1½ or 2 in sanitary fittings and are designed for long reliable service in pressure or level
CIP applications in food processing, beverage or bio/
pharmaceutical applications as well as industrial applications that
require a rugged, high accuracy transducer. The micro-machined
silicon sensor provides a very stable transducer with exceptional
high accuracy of 0.08% and a broad compensated range of -4
to 85°C (25 to 185°F). The modular construction
allows for fast delivery of most configurations and fittings.
Vacuum models measure negitive gage pressure, output is zero at ambient pressure and increases with decreasing pressure. Compound Gage models measure +/- gage pressure and have a corresponding bi-directional voltage outputs. 4-20 mA models have zero pressure (ambient) set at 12 mA.
SPECIFICATIONS
Accuracy: 0.08% Best Straight Line (Linearity, Hysteresis and Repeatability combined) Compound Gage models calibrated in positive direction only
Calibration: 5-point NIST traceable calibration with zero and span values, calibrated in horizontal direction
Operating Temperature Range: -15 to 115°C (-5 to 240°F)
Compensated Temperature Range: -4 to 85°C (25 to 185°F)
Temperature Compensation: Zero and Span Combined
≥5psi: 1% over 55.6°C (100°F) range
≤2.5 psi: 2% over 55.6°C (100°F) range
Min Isolation Between Case and Output Terminations: 100 MΩ @ 50 Vdc
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% FS typ.
Shock: 50 g, 11 ms half sine shock, (under test)
Vibration: ±20 g (under test)
Bandwidth: DC to 1 kHz typical
Response Time: <1 ms
Fill Fluid: NEOBEE M5 Food grade
CE Compliant: Meets industrial emissions and immunity standard IEC61326
Environmental Protection: IP65 or IP67 depending upon electrical termination
Pressure Rating: 1½ and 2 in Tri-Grip (Tri-Clamp® compatible) fitting: 600 psi using suitable clamp
Over Pressure: 4 x rated pressure to maximum rated flange pressure
Secondary Containment: 6 x rated pressure to a maximum of 2000 psi (not in clamp)
Wetted Parts: 316L SS
Weight: 285 gm (10 oz)
Zero Balance: ±0.5% FS typical, 1% max (For ranges ≤2.5 psi ±1% typ 2% max)
Span Setting: ±0.5% FS typical, 1% max (For ranges ≤2.5 psi, ±1% typ 2% max) Calibrated in vertical position with fitting down
10 mV/V OUTPUT
Output/Supply: 10 mV/V; Ratiometric 5 to 10 Vdc
AMPLIFIED VOLTAGE OUTPUT
Output/ Supply:
0 to 5 Vdc: 10 to 30 Vdc @ 10 mA
0 to 10 Vdc: 15 to 30 Vdc @ 10 mA
CURRENT OUTPUT
Output: 4 to 20 mA
Supply Voltage: 9 to 30 Vdc max loop res Ω = (Vs-9)x50 [9 to 20 Vdc above 105°C (229°:F)]
1.5" fitting models are featured in the tables below. For 2" fitting models change S15 to S20 in model number. For the full selection see the Part Number Builder below to select the model and options required to meet your requirements.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX409S15-001GI Sanitary pressure transmitter with 1½ Tri-Grip fitting, 0-1 psig pressure range, 4-20 mA output and 2 m (6 ft) cable termination, , $700.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Electrical Termination
|
| |
Select PX409S for 2 m (6 ft) cable PX409CS for conduit/cable PX419S for mini DIN PX429S for Twist-Lock connector PX459S for M12 Connector
|
(2)
|
Process Fitting
|
| |
Select 15 for 1.5 inch Tri-Grip 20 for 2 inch Tri-Grip (500 psi max)
|
(3)
|
Range
|
| |
Select 10w for 0 to 10 inH2O 001 for 0 to 1 psi 2.5 for 0 to 2.5 psi 005 for 0 to 5 psi 015 for 0 to 15 psi 030 for 0 to 30 psi 050 for 0 to 50 psi 100 for 0 to 100 psi 150 for 0 to 150 psi 250 for 0 to 250 psi 500 for 0 to 500 psi 600 for 0 to 600 psi (1-1/2 Clamp only)
|
(4)
|
Pressure Type
|
| |
Select G for Gage pressure CG for Compound Gage Pressure (10 inH2O to 15 psi Ranges) SG for Hermetically Sealed Gage (PX429 or PX449 and Ranges >=100 psi ) A for Absolute pressure (5 psi to 600 psi) V for Vacuum (10 inH2O to 1psi Ranges)
|
(5)
|
Output Type
|
| |
Select V for 10 mV/V 5V for 0 to 5 Vdc 10V for 0 to 10 Vdc I for 4 to 20 mA (zero set to 12 mA for compound gage ranges)
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
 |
DP41-B:
|
|
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
|
 |
 |
|
|
|
 |
 |
|
|