Sanitary Pressure Transmitters |
| PX409S-I Sanitary Series |
|
 |
|
|
|
|
|
$
650.00
PX429S20-015GI
|
| |
FAST DELIVERY! Stock to 1-Week!
|
| |
High 0.08% Accuracy
|
| |
Solid State Sensor for Durability
|
| |
Excellent Long Term Stability
|
| |
316L SS Wetted Parts
|
| |
Shock and Vibration Rated
|
| |
High Overpressure Rating
|
| |
Ruggedized with Secondary Containment
|
| |
Now Available with M12 Connector, Order Model PX459
|
| |
Sanitary Pressure Transmitter with 4-20 mA Output
|
| |
Gage and Absolute Pressure to 600 psi Compound Gage ±10 inH2O to ±15 psi Sealed Gage 100 to 600 psi Vacuum 10 inH2O to 15 psi
|
| |
5-pt NIST Traceable Calibration Included
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
The PX409S Series sanitary pressure transducers and sanitary pressure transmitters are made using our proven micromachined silicon process.
They are available with 1½ or 2 in sanitary fittings and are designed for long reliable service in pressure or level
CIP applications in food processing, beverage or bio/
pharmaceutical applications as well as industrial applications that
require a rugged, high accuracy pressure transmitter. The micro-machined
silicon sensor provides a very stable transducer with exceptional
high accuracy of 0.08% and a broad compensated range of -4
to 85°C (25 to 185°F). The modular construction
allows for fast delivery of most configurations and fittings.
SPECIFICATIONS
Accuracy: 0.08% Best Straight Line (Linearity, Hysteresis and Repeatability combined)
Operating Temperature Range: -15 to 115°C (-5 to 240°F)
Compensated Temperature Range: -4 to 85°C (25 to 185°F)
Temperature Compensation: Zero and Span Combined
≥5psi: 1% over 55.6°C (100°F) range
≤2.5 psi: 2% over 55.6°C (100°F) range
Min Isolation Between Case and Output Terminations: 100 MΩ @ 50 Vdc
Pressure Cycles: 250,000, minimum
Long Term Stability (1-Year): ±0.1% FS typ.
Shock: 50 g, 11 ms half sine shock, (under test)
Vibration: ±20 g (under test)
Bandwidth: DC to 1 kHz typical
Response Time: <1 ms
Fill Fluid: NEOBEE M5 Food grade
CE Compliant: Meets industrial emissions and immunity standard IEC61326
Environmental Protection: IP65 or IP67 depending upon electrical termination
Pressure Rating: 1½ and 2 in Tri-Grip (Tri-Clamp® compatible) fitting: 600 psi using suitable clamp
Over Pressure: 4 x rated pressure to maximum rated flange pressure
Secondary Containment: 6 x rated pressure to a maximum of 2000 psi (not in clamp)
Wetted Parts: 316L SS
Weight: 285 gm (10 oz)
Zero Balance: ±0.5% FS typical, 1% max (For ranges ≤2.5 psi ±1% typ 2% max)
Span Setting: ±0.5% FS typical, 1% max (For ranges ≤2.5 psi, ±1% typ 2% max) Calibrated in vertical position with fitting down
10 mV/V OUTPUT
Output/Supply: 10 mV/V; Ratiometric 5 to 10 Vdc
AMPLIFIED VOLTAGE OUTPUT
Output/ Supply:
0 to 5 Vdc: 10 to 30 Vdc @ 10 mA
0 to 10 Vdc: 15 to 30 Vdc @ 10 mA
CURRENT OUTPUT
Output: 4 to 20 mA
Supply Voltage: 9 to 30 Vdc max loop res Ω = (Vs-9)x50 [9 to 20 Vdc above 105°C (229°F)]
Please use the part number builder below to select the model and options required to meet your requirements.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX429S15-001GI Sanitary pressure transmitter with 1½ Tri-Grip fitting, 0-1 psig pressure range, 4-20 mA output and twist lock connector termination, $700.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Electrical Termination
|
| |
Select PX409S for 2 m (6 ft) cable PX409CS for conduit/cable PX419S for mini DIN PX429S for Twist-Lock connector PX459S for M12 Connector
|
(2)
|
Process Fitting
|
| |
Select 15 for 1.5 inch Tri-Grip 20 for 2 inch Tri-Grip (500 psi max)
|
(3)
|
Range
|
| |
Select 10W for 0 to 10 in H2O 001 for 0 to 1 psi 2.5 for 0 to 2.5 psi 005 for 0 to 5 psi 015 for 0 to 15 psi 030 for 0 to 30 psi 050 for 0 to 50 psi 100 for 0 to 100 psi 150 for 0 to 150 psi 250 for 0 to 250 psi 500 for 0 to 500 psi 600 for 0 to 600 psi (1-1/2 Clamp only)
|
(4)
|
Pressure Type
|
| |
Select G for Gage pressure CG for Compound Gage Pressure (10W to 015 Ranges) SG for Hermetically Sealed Gage (PX429 or PX449 and Ranges >=100 psi ) A for absolute pressure (5 to 600 psia) V for Gage Vacuum (10W to 015 Ranges)
|
(5)
|
Output Type
|
| |
Select V for 10 mV/V 5V for 0 to 5 Vdc 10V for 0 to 10 Vdc I for 4 to 20 mA
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
PX409S Series:
|
Sanitary Pressure Transmitter with Amplified Voltage Output
High 0.08% Accuracy
|
 |
 |
|
 |
PX409S Series:
|
Sanitary Pressure Transmitters and Pressure Transducers
Gage, Absolute, Compound, Vacuum and Barometic Pressure Ranges
|
 |
 |
|
|
 |
DP41-B:
|
|
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
|
 |
 |
|
|
|
 |
 |
|
|