Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Barometric Pressure Transducers, High Accuracy

PX409 Series Barometric Pressure Transducers   
NEW! CE Made in the USA
 
Barometric Pressure Transducers atmospheric pressure sensor
PX409 Series Barometric Pressure Transducers:Barometric Pressure Transducers, High Accuracy
Click for larger image.
   
$ 625.00  PX409-32BV
FAST DELIVERY! Stock to 1-Week!

High Standard Accuracy 0.08% BSL included Linearity, Repeatability and Hysteresis
NEW! High Accuracy Options
0.05% Accuracy Option, add Suffix "-EH"
0.03% Linearity Option, add Suffix "-XL"
5-Point NIST Traceable Calibration Included with All Models
Available in Calibrated Units of inHg or hPa (mbar)
Now Available with M12 Connector, Order Model PX459
(See Part Number Builder at bottom of page)

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX409 series electronic barometers are high-accuracy barometers available in three inHg ranges or three hPa (mbar) ranges: 16 to 32 inHg, 26 to 32 inHg, 0 to 32 inHg or 0 to 1100 hPa, 550 to 1100 hPa or 880 to 1100 hPa (absolute pressure) for laboratory or industrial test applications. Models with integral cables (PX409) are IP67 while connector styles (PX419 and PX429) are IP65 rated. They feature all stainless steel construction, which makes them ideal for harsh industrial environments. Their high operating temperature, broad compensated range, and excellent temperature compensation allow stable readings in applications with fluctuating temperatures commonly found where barometric pressure must be monitored. Models are available with millivolt, voltage or current outputs.

SPECIFICATIONS
Output:
    Millivolt: 10 mV/V (100 mV @ 10 Vdc)
    Amplified Voltage: 0 to 5 Vdc
    Current Loop: 4 to 20 mA
Power Requirements:
    Millivolt: 5 to 10 Vdc (5 mA @ 10 Vdc)
    Amplified Voltage: 10 to 30 Vdc @ 10 mA
    Current Loop: 9 to 30 Vdc [max loop res = (Vs-9) x 50]; [9 to 20 Vdc above 105°C (229°F)]
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL
Zero & Span Balance: Ranges > 5 psi: ±0.5% FS
Ranges ≤5 psi 1% max
Span Setting: ±0.5% FS typical, 1% max; calibrated in vertical direction with fitting down
Operating Temperature Range: -45 to 121°C (-49 to 250°F) [-45 to 115°C (-49 to 240°F) for voltage or current outputs]
Compensated Temperature: Ranges > 5 psi: -29 to 85°C (-20 to 185°F)
Ranges ≤5 psi -18 to 85°C (0 to 185°F)
Thermal Effects Zero (Over Compensated Range): ±0.5% span (±1% for 26 to 32 inHg range)
Thermal Effects Span (Over Compensated Range): ±0.5% span (±1% for 26 to 32 inHg range)
Long Term Stability (1-Year): ±0.1% FS typical
Shock: 50 g, 11 ms half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Response Time: <1 ms
Bandwidth: DC to 1 kHz typical
Proof Pressure: 400% of span
Burst Pressure: 6000 psia
Electrical Termination:
    PX409: Integral 2 m (6') cable
    PX419: mini-DIN
    PX429: Twist lock
    PX459: M12 Connector
Mating Connectors:
    PX419: CX5302 (included)
    PX429: PT06F10-6S (sold separately)
Environmental Protection:
    PX409: IP67
    PX419: IP65
    PX429: IP65
    PX459: IP65
Wetted Parts: 316 SS
Pressure Port: ¼-18 NPT male
Weight: 115 to 200 g (4 to 7 oz) depending upon configuration

Pressure Transducer Configurator
Still can't find the right model? Specify the perfect transducer for your application with this easy, step-by-step configurator.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 10 mV/V Output, Barometric Pressure Ranges
 2 m (6') Cable Termination
    PX409-32BV In Stock   $625.00    0 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
    PX409-16BV 1 Week   $625.00    16 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
    PX409-26BV In Stock   $625.00    26 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
 min-DIN Termination
    PX419-32BV 1 Week   $625.00    0 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
    PX419-16BV 1 Week   $625.00    16 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
    PX419-26BV In Stock   $625.00    26 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
 Twist-Lock Termination
    PX429-32BV 1 Week   $625.00    0 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
    PX429-16BV In Stock   $625.00    16 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
    PX429-26BV 1 Week   $625.00    26 to 32 inHg absolute pressure range, 0 to 100 mV Output,  
 0 to 5 Vdc Output, Barometric Pressure Ranges
 2 m (6') Cable Termination
    PX409-32B5V In Stock   $690.00    0 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
    PX409-16B5V In Stock   $690.00    16 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
    PX409-26B5V In Stock   $690.00    26 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
 min-DIN Termination
    PX419-32B5V In Stock   $690.00    0 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
    PX419-16B5V In Stock   $690.00    16 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
    PX419-26B5V In Stock   $690.00    26 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
 Twist-Lock Termination
    PX429-32B5V 1 Week   $690.00    0 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
    PX429-16B5V In Stock   $690.00    16 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
    PX429-26B5V In Stock   $690.00    26 to 32 inHg absolute pressure range, 0 to 5 Vdc Output,  
 4 to 20 mA Output, Barometric Pressure Ranges
 2 m (6') Cable Termination
    PX409-32BI In Stock   $690.00    0 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
    PX409-16BI In Stock   $690.00    16 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
    PX409-26BI In Stock   $690.00    26 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
 min-DIN Termination
    PX419-32BI In Stock   $690.00    0 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
    PX419-16BI In Stock   $690.00    16 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
    PX419-26BI In Stock   $690.00    26 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
 Twist-Lock Termination
    PX429-32BI In Stock   $690.00    0 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
    PX429-16BI In Stock   $690.00    16 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
    PX429-26BI In Stock   $690.00    26 to 32 inHg absolute pressure range, 4 to 20 mA Output,  
 Accessories
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector for PX429 series, sold separately  
Click to expand/minimize a list of what others bought with the CX5302  CX5302 In Stock   $15.00    Spare mating connector for PX419 series; one included with each unit  
Click to expand/minimize a list of what others bought with the PS-4G  PS-4G In Stock   $12.75    Pressure snubber for gases  
Click to expand/minimize a list of what others bought with the PS-4E  PS-4E In Stock   $12.75    Pressure snubber for water and light oils  
Click to expand/minimize a list of what others bought with the PS-4D  PS-4D In Stock   $12.75    Pressure snubber for viscous liquids  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 5 point calibration certificate.

To order models with different electrical terminations, change model number to on of the following:
PX409 = Cable Connection (featured in chart above)
PX419 = mini-DIN Connection (mating connector provided)
PX429 = Twist Lock Connector (mating connector sold separately)

Additional Ranges Available
See Part Number Builder (below) for hPa (mbar) pressure ranges.

 Ordering Example: (1) PX429-26BI 4 to 20 mA output, 26 to 32 inHg absolute pressure, twist-lock termination, $690.00,  plus (1) PT06F10-6S Mating twist lock connector, $26.50, $690.00 + 26.50 = $716.50
 Part Number Builder
(1) (2) (3) (4)
-
  
Option Descriptions
(1) Electrical Termination
  Select
PX409 for 3 m Cable
PX419 for mini-DIN
PX429 for Twist-lock (mating connector sold separately)
PX459 for M12 Connector (mating connector/cable assembly sold separately)
(2) hPa (mbar) Range Calibrations
  Select
16B for 16 to 32 inHg
26B for 26 to 32 inHg
32B for 0 to 32 inHg
16HB for 550 to 1100 hPa
26HB for 880 to 1100 hPa
32HB for 0 to 1100 hPa
(3) Electrical Output
  Select
V for 10mV/V
5V for 0-5 Volt Output
10V for 0-10 Volt Output
I for 4-20 mA Output
(4) Accuracy Options
  Select
for Standard 0.08% Accuracy
-EH for 0.05% Accuracy
-XL for 0.03% Linearity
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PXM409 PXM409:
High (0.08%) Accuracy Metric Pressure Transducers
PX02-BAR PX02-BAR:
High Accuracy Electronic Barometer
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
   
Keywords:Barometric Pressure sensor, Barometer, Electronic Barometer, Barometric Ranges, High Accuracy Barometer, PX409, atmospheric pressure sensors, advanced process controls industrial limit switches mhz transducer transducer covers