Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Vacuum Range High Accuracy Pressure Transducers

PX409 Series Vacuum Ranges   
NEW! CE Made in the USA
 
Vacuum Pressure Transducers PX409 Series
PX409 Series Vacuum Ranges:Vacuum Range High Accuracy Pressure Transducers
Click for larger image.
   
$ 550.00  PX409-015VV
FAST DELIVERY! Stock to 1-Week!

High Accuracy ±0.08% BSL Includes Linearity, Hysteresis, and Repeatability
Broad Temperature Compensated Range -29 to 85°C (-20 to 185°F)
Premium Temperature Performance Span: ±0.5% Over Compensated Range
5-Point NIST Traceable Calibration Included
Now Available with M12 Connector, Order Model PX459
All Stainless Steel Wetted Parts
Fast Response Time
Solid State Reliability and Stability
400% Proof Pressure Minimum

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX409 Series high accuracy vacuum transducers have a uni-directional output that measures gage vacuum, negative gage pressure. Ambient pressure = 0 and output increases as pressure decreases below ambient. The transducers have all stainless steel wetted parts and welded construction and premium temperature compensation which makes them suitable for use in tough industrial environments.
Vacuum models measure negative gage pressure with increasing output for increasing negative pressure. Ranges are from 0 to -10 inH2O to 0 to -15 psi with uni-directional outputs of 10 mV/V, 0 to 5 Vdc and 4 to 20 mA (ambient set at 4 mA).

SPECIFICATIONS
Output:
    Millivolt: 0 to 10 mV/V for vacuum, ±10 mV/V for compound
    Amplified Voltage: 0 to 5 Vdc for vacuum, ±5 Vdc for compound
    Current Loop: 4 to 20 mA (12 mA at 0 psig on compound ranges)
Power Requirements:
    Millivolt: 5 to 10 Vdc (2 mA @ 10 Vdc)
    Amplified Voltage: 10 to 30 Vdc @ 10 mA
    Current Loop: 9 to 30 Vdc [max loop res = [(Vs-9) x 50] [9 to 20 Vdc above 105°C (229°F)] Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL max
Zero Balance: ±0.5% FS typical 1% max (1% typical, 2% max for ranges 1 psi and below)
Span Setting: ±0.5% FS typical 1% max (1% typical, 2% max for ranges 1 psi and below) calibrated in vertical direction with fitting down
Operating Temperature Range: -45 to 121°C (-49 to 250°F) [-45 to 115°C (-49 to 240°F) for voltage or current outputs]
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F) Thermal Effects Zero (@ 0 psig Over
Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span Thermal Effects Span (Over
Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span
Long Term Stability (1-Year): ±0.1% FS typical
Shock: 50 g, 11 ms half sine vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Response Time: <1 ms
Bandwidth: DC to 1 kHz typical
Proof Pressure (positive direction):
    10 inH2O: 10 times full scale
    1 psi: 6 times full scale
    2.5 psi and Higher: 4 times full scale (Negative direction 4 times or 1 atmosphere whichever is greater)
Burst Pressure:
    10 inH2O to 5 psi: 1000 psi
    15 and Higher: 3000 psi
Electrical Termination:
    PX409: Integral 2 m (6') cable
    PX419: mini-DIN
    PX429: Twist lock
    PX459: M12 Connector
Mating Connectors:
    PX419: CX5302 (included)
    PX429: PT06F10-6S (sold separately)
Environmental Protection:
    PX409: IP67
    PX419 and PX429: IP65
Wetted Parts: 316 SS
Pressure Port: ¼-18 NPT male
Calibration: Comes with 5 point calibration certificate (positive readings only for compound ranges)
Weight: 115 to 200 g (4 to 7 oz) depending upon configuration

Pressure Transducer Configurator
Still can't find the right model? Specify the perfect transducer for your application with this easy, step-by-step configurator.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Vacuum Ranges with 10 mV/V Output
 2 m (6 ft) Cable Termination
    PX409-10WVV 1 Week   $600.00    0 to -10 inH2O Vacuum Range with mV/V output  
    PX409-001VV In Stock   $600.00    0 to -1 psi Vacuum Range with mV/V output  
    PX409-2.5VV In Stock   $600.00    0 to -2.5 psi Vacuum Range with mV/V output  
    PX409-005VV In Stock   $550.00    0 to -5 psi Vacuum Range with mV/V output  
    PX409-015VV In Stock   $550.00    0 to -15 psi Vacuum Range with mV/V output  
 mini-DIN Termination
    PX419-10WVV 1 Week   $600.00    0 to -10 inH2O Vacuum Range with mV/V output  
    PX419-001VV 1 Week   $600.00    0 to -1 psi Vacuum Range with mV/V output  
    PX419-2.5VV 1 Week   $600.00    0 to -2.5 psi Vacuum Range with mV/V output  
    PX419-005VV 1 Week   $550.00    0 to -5 psi Vacuum Range with mV/V output  
    PX419-015VV 1 Week   $550.00    0 to 15 psi Vacuum Range with mV/V output  
 Twist-Lock Termination
    PX429-10WVV 1 Week   $600.00    0 to -10 inH2O Vacuum Range with mV/V output  
    PX429-001VV 1 Week   $600.00    0 to -1 psi Vacuum Range with mV/V output  
    PX429-2.5VV 1 Week   $600.00    0 to -2.5 psi Vacuum Range with mV/V output  
    PX429-005VV 1 Week   $550.00    0 to -5 psi Vacuum Range with mV/V output  
    PX429-015VV 1 Week   $550.00    0 to -15 psi Vacuum Range with mV/V output  
 Vacuum Ranges with 0 to 5 Vdc Output
 2 m (6 ft) Cable Termination
    PX409-10WV5V In Stock   $665.00    0 to -10 inH2O Vacuum Range with 0 to 5 Vdc Output  
    PX409-001V5V In Stock   $665.00    0 to -1 psi Vacuum Range with 0 to 5 Vdc Output  
    PX409-2.5V5V In Stock   $665.00    0 to -2.5 psi Vacuum Range with 0 to 5 Vdc Output  
    PX409-005V5V In Stock   $615.00    0 to -5 psi Vacuum Range with 0 to 5 Vdc Output  
    PX409-015V5V In Stock   $615.00    0 to -15 psi Vacuum Range with 0 to 5 Vdc Output  
 mini-DIN Termination
    PX419-10WV5V 1 Week   $665.00    0 to -10 inH2O Vacuum Range with 0 to 5 Vdc Output  
    PX419-001V5V 1 Week   $665.00    0 to -1 psi Vacuum Range with 0 to 5 Vdc Output  
    PX419-2.5V5V 1 Week   $665.00    0 to -2.5 psi Vacuum Range with 0 to 5 Vdc Output  
    PX419-005V5V 1 Week   $615.00    0 to -5 psi Vacuum Range with 0 to 5 Vdc Output  
    PX419-015V5V In Stock   $615.00    0 to -15 psi Vacuum Range with 0 to 5 Vdc Output  
    PX419-015VV 1 Week   $550.00    0 to -15 psi Vacuum Range with 10 mV/V Output  
 Twist-Lock Termination
    PX429-10WV5V 1 Week   $665.00    0 to -10 inH2O Vacuum Range with 0 to 5 Vdc Output  
    PX429-001V5V 1 Week   $665.00    0 to -1 psi Vacuum Range with 0 to 5 Vdc Output  
    PX429-2.5V5V In Stock   $665.00    0 to -2.5 psi Vacuum Range with 0 to 5 Vdc Output  
    PX429-005V5V 1 Week   $615.00    0 to -5 psi Vacuum Range with 0 to 5 Vdc Output  
    PX429-015V5V In Stock   $615.00    0 to -15 psi Vacuum Range with 0 to 5 Vdc Output  
 Vacuum Ranges with 4 to 20 mA Output
 2 m (6 ft) Cable Termination
    PX409-10WVI In Stock   $665.00    0 to -10 inH2O Vacuum Range with 4 to 20 mA output  
    PX409-001VI In Stock   $665.00    0 to -1 psi Vacuum Range with 4 to 20 mA output  
    PX409-2.5VI In Stock   $665.00    0 to -2.5 psi Vacuum Range with 4 to 20 mA output  
    PX409-005VI 1 Week   $615.00    0 to -5 psi Vacuum Range with 4 to 20 mA output  
    PX409-015VI In Stock   $615.00    0 to -15 psi Vacuum Range with 4 to 20 mA output  
 mini-DIN Termination
    PX419-10WVI 1 Week   $665.00    0 to -10 inH2O Vacuum Range with 4 to 20 mA output  
    PX419-001VI In Stock   $665.00    0 to -1 psi Vacuum Range with 4 to 20 mA output  
    PX419-2.5VI In Stock   $665.00    0 to -2.5 psi Vacuum Range with 4 to 20 mA output  
    PX419-005VI 1 Week   $615.00    0 to -5 psi Vacuum Range with 4 to 20 mA output  
    PX419-015VI In Stock   $615.00    0 to -15 psi Vacuum Range with 4 to 20 mA output  
 Twist-Lock Termination
    PX429-10WVI In Stock   $665.00    0 to -10 inH2O Vacuum Range with 4 to 20 mA output  
    PX429-001VI In Stock   $665.00    0 to -1 psi Vacuum Range with 4 to 20 mA output  
    PX429-2.5VI 1 Week   $665.00    0 to -2.5 psi Vacuum Range with 4 to 20 mA output  
    PX429-005VI 1 Week   $615.00    0 to -5 psi Vacuum Range with 4 to 20 mA output  
    PX429-015VI 1 Week   $615.00    0 to -15 psi Vacuum Range with 4 to 20 mA output  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating Connector for PX429  
Click to expand/minimize a list of what others bought with the DP25B-S  DP25B-S In Stock   $250.00    4-Digit Meter with excitation for mV/V Output Models  
Click to expand/minimize a list of what others bought with the DP25B-E  DP25B-E In Stock   $250.00    4-Digit Meter with excitation for Process Output Models  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 5 point calibration certificate, (zero is ambient pressure).
 Ordering Example: (1) PX429-015VI 4 to 20 mA output, 0 to -15 psi vacuum, twist-lock termination, $615.00,  plus (1) PT06F10-6S Mating twist-lock connector, $26.50, $615.00 + 26.50 = $641.50
 Part Number Builder
(1) (2) (3)
- V
  
Option Descriptions
(1) Electrical Termination
  Select
PX409 for 3 m Cable
PX419 for mini-DIN
PX429 for Twist-lock (mating connector sold separately)
PX459 for M12 Connector (mating connector sold separately)
(2) Ranges
Vacuum (Negative Gage)
  Select
10W for 0 to -10 INH2O
001 for 0 to - 1 psi
2.5 for 0 to - 2.5 for psi
005 for 0 to -5 psi
015 for 0 to - 15 psi
(3) Electrical Output
  Select
V for 10mV/V
5V for 0-5 Volt Output
10V for 0-10 Volt Output
I for 4-20 mA Output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
DP25B-E and DP25B-S DP25B-E and DP25B-S:
Strain and Process Meter with Large, Selectable Color Display
DP25B-S DP25B-S:
Strain Meter / Controller
   
Keywords:Vacuum Range, High Accuracy, Vacuum Transducer, PX409, negitive gage pressure, gage vacuum pressure, mechanical actuators piezoresistive pressure sensors semiconductor strain gages