OMEGA’s PX409 Series high
accuracy transducers are available
in bi-directional gage pressure
range and uni-directional vacuum
range (negative gage pressure)
models. Both series have all
stainless steel wetted parts and
welded construction and premium
temperature compensation which
makes them suitable for use in
tough industrial environments.
Compound range transducers are
available in 5 ranges which
measure positive and negative gage
pressure and give a corresponding
bi-directional outputs of ±10 mV/V,
±5 Vdc and 4 to 20 mA with ambient set at 12 mA. Ranges are available
from ±10 inH2O to ±15 psi.
Vacuum models measure negative
gage pressure with increasing output
for increasing negative pressure.
Ranges are from -10 inH2O to -15 psi
with uni-directional outputs of 10 mV/V,
0 to 5 Vdc and 4 to 20 mA (ambient
set at 4 mA).
SPECIFICATIONS Output: Millivolt: 0 to 10 mV/V for vacuum, ±10 mV/V for compound Amplified Voltage: 0 to 5 Vdc for vacuum, ±5 Vdc for compound Current Loop: 4 to 20 mA (12 mA at 0 psig on compound ranges) Power Requirements: Millivolt: 5 to 10 Vdc (2 mA @ 10 Vdc) Amplified Voltage: 10 to 30 Vdc @ 10 mA Current Loop: 9 to 30 Vdc [max loop res = [(Vs-9) x 50] [9 to 20 Vdc above 105°C (229°F)] Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL max Zero Balance: ±0.5% FS typical 1% max (1% typical, 2% max for ranges 1 psi and below) Span Setting: ±0.5% FS typical 1% max (1% typical, 2% max for ranges 1 psi and below) calibrated in vertical direction with fitting down Operating Temperature Range: -45 to 121°C (-49 to 250°F) [-45 to 115°C (-49 to 240°F) for voltage or current outputs] Compensated Temperature: Ranges >5 psi: -29 to 85°C (-20 to 185°F) Ranges ≤5 psi: -17 to 85°C (0 to 185°F) Thermal Effects Zero (@ 0 psig Over Compensated Range): Ranges >5 psi: ±0.5% span Ranges ≤5 psi: ±1.0% span Thermal Effects Span (Over Compensated Range): Ranges >5 psi: ±0.5% span Ranges ≤5 psi: ±1.0% span Long Term Stability (1-Year): ±0.1% FS typical Shock: 50 g, 11 ms half sine, horizontal and vertical axis Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis Response Time: <1 ms Bandwidth: DC to 1 kHz typical Proof Pressure (positive direction): 10 inH2O: 10 times full scale 1 psi: 6 times full scale 2.5 psi and Higher: 4 times full scale (Negative direction 4 times or 1 atmosphere whichever is greater) Burst Pressure: 10 inH2O to 5 psi: 1000 psi 15 and Higher: 3000 psi Electrical Termination: PX409: Integral 2 m (6') cable PX419: mini-DIN PX429: Twist lock PX459: M12 Connector Mating Connectors: PX419: CX5302 (included) PX429: PT06F10-6S (sold separately) Environmental Protection: PX409: IP67 PX419 and PX429: IP65 Wetted Parts: 316 SS Pressure Port: ¼-18 NPT male Calibration: Comes with 5 point calibration certificate (positive readings only for compound ranges) Weight: 115 to 200 g (4 to 7 oz) depending upon configuration
Still can't find the right model? Specify the perfect transducer for your application with this easy, step-by-step configurator.
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 5 point calibration certificate (positive readings only for compund ranges).
To order models with different electrical terminations, change model number to on of the following: PX409 = Cable Connection (featured in chart above) PX419 = mini-DIN Connection (mating connector provided) PX429 = Twist Lock Connector (mating connector sold separately) Additional Ranges Available See Part Number Builder (below) for the full selection of pressure ranges Ordering Example: (1) PX429-015VI 4 to 20 mA output, 0 to -15 psi vacuum, twist-lock termination, $615.00, plus (1) PT06F10-6S Mating twist-lock connector, $26.50, $615.00 + 26.50 = $641.50
Part Number Builder
Option Descriptions
(1)
Electrical Termination
Select PX409 for 3 m Cable PX419 for mini-DIN PX429 for Twist-lock (mating connector sold separately) PX459 for M12 Connector (mating connector sold separately)
(2)
Ranges (Compound Gage)
Select 10W for +/-10 INH2O 001 for +/- 1 psi 2.5 for +/-2.5 for psi 005 for +/-5 psi 015 for +/- 15 psi
(3)
Electrical Output
Select V for 10mV/V 5V for 0-5 Volt Output 10V for 0-10 Volt Output I for 4-20 mA Output
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.