Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Heavy DutyPressure Transducer - Unique Dual 1/2 and 1/4 NPT Fitting, 0.5 to 5.5 Vdc Output, Ranges to 30,000 psi

PX41-5V Series   
CE Made in the USA
 
Heavy Duty Pressure Transducer
PX41-5V Series:Heavy DutyPressure Transducer - Unique Dual 1/2 and 1/4 NPT Fitting, 0.5 to 5.5 Vdc Output, Ranges to 30,000 psi 
Click for larger image.
   
$ 450.00  PX41T0-100G5V
Unique Dual Thread 1/2 NPT-M & 1/4 NPT-F Fitting
1/2 NPT Electrical Conduit Fitting Standard
5-Point NIST Traceable Calibration
Special MSHA Approved Model Available
All Stainless Steel Body
Heavy Duty Construction Harsh Environments
Available in Gage, Sealed Gage and Absolute Pressure

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX41 is a high-accuracy, rugged, low-cost, 5 V output industrial pressure transducer. Its all stainless steel construction makes it suitable for the harshest environments. The PX41 is available in gage, absolute, or sealed models. Ten feet of 4-conductor shielded cable is standard. A twist-lock-style connector is also available. A wide selection of amplified voltage and current output models makes this a truly versatile family of industrial transducers.


The PX41 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-1 to 0-400 bar pressure ranges. Please see the PXM41 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation:
10 to 40 Vdc
Output: 0.5 to 5.5 Vdc
Zero Balance: 0.5 V adj ±10% FSO
MSHA (Optional): Mine Safety and Health Administration (must be specified at time of order)
Accuracy: 0.25% FS linearity and hysteresis combined
Operational Temp Range: -47 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.003% of rdg/°F
    Zero: 0.0045% of FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port:
    <10,000 psi: ½-14 NPT external, ¼-18 NPT internal
    ≤10,000 psi: 916-18, ¼" HP tube
Electrical Connection: 3 m (10') 4-conductor PVC cable


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 ABSOLUTE PRESSURE
    PX41T0-015A5V 2 Weeks   $500.00    0-15 psi absolute transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-020A5V 8 Weeks   $500.00    0-20 psi absolute transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-030A5V 2 Weeks   $500.00    0-30 psi absolute transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-050A5V 8 Weeks   $450.00    0-50 psi absolute transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-010G5V 8 Weeks   $500.00    0-10 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
 GAGE PRESSURE
    PX41T0-015G5V In Stock   $500.00    0-15 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-020G5V In Stock   $500.00    0-20 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-030G5V 8 Weeks   $500.00    0-30 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-050G5V In Stock   $450.00    0-50 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-075G5V In Stock   $450.00    0-75 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-100G5V In Stock   $450.00    0-100 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-200G5V 8 Weeks   $450.00    0-200 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-300G5V In Stock   $450.00    0-300 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-500G5V In Stock   $450.00    0-500 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-1KG5V 2 Weeks   $450.00    0-1000 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-2KG5V 8 Weeks   $450.00    0-2000 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-2.5KG5V 8 Weeks   $450.00    0-2500 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41T0-3.5KG5V 2 Weeks   $450.00    0-3500 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
Click to expand/minimize a list of what others bought with the PX41T0-5KG5V  PX41T0-5KG5V 8 Weeks   $450.00    0-5000 psig transducer, with 0.5 to 5.5 volt output, and 1/2 NPTM, 1/4 NPTF combination fitting  
    PX41S0-20KG5V 8 Weeks   $450.00    0-20,000 psig transducer, with 0.5 to 5.5 volt output, and 1/4 HP tube fitting  
    PX41S0-10KG5V 2 Weeks   $450.00    0-10,000 psig transducer, with 0.5 to 5.5 volt output, and 1/4 HP tube fitting  
    PX41S0-30KG5V 4 Weeks   $450.00    0-30,000 psig transducer, with 0.5 to 5.5 volt output, and 1/4 HP tube fitting  
 ACCESSORIES
    PA-SF250CX20 In Stock   $100.00    9/16-20 M (Autoclave) to 7/16-20 F 1/4 Tube Adaptor  
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector for PX41T1 Models  
Click to expand/minimize a list of what others bought with the U24Y175  U24Y175 In Stock   $169.00    24 Vdc power supply @175 mA, 110/220 Vac  
All dollar amounts on this site are shown in US currency.

 Note:
NIST Traceable Calibration Certificate Included
For Metric Threads and Ranges please see the PXM41-5V Series

For complete product specifications see the Related Links section at the bottom of this page.

 Ordering Example: (1) PX41T0-5KG5V is a 5,000 psi Gage Pressure transducer with 0.5 to 5.5 Vdc output, $450.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)
PX41
-
  
Option Descriptions
(1) Pressure Port
  Select
T for Dual 1/2-14 NPT External - 1/4-18 Internal
C for 1/4-18 NPT-M
D for 1/4-18 NPT-F
S for 1/4 HP Tube Fitting (Greater than 10K psi only)
K for 7/16-20 UNF-F(Greater than 10K psi only)
(2) Electrical Connection
  Select
0 for 10' pigtail (+$2/ft over 10')
1 for PT1H-10-6P Twist lock Connector (or equal)
(3) Range (psi)
  Select
010 for 0-10
015 for 0-15
020 for 0-20
025 for 0-25
030 for 0-30
050 for 0-50
075 for 0-75
100 for 0-100
200 for 0-200
300 for 0-300
500 for 0-500
750 for 0-750
1K for 0-1000
1.5K for 0-1500
2K for 0-2000
2.5K for 0-2500
3K for 0-3000
3.5K for 0-3500
5K for 0-5000
7.5K for 0-7500
10K for 0-10000
15K for 0-15000
20K for 0-20000
30K for 0-30000
(4) Units
  Select
G for Gage Model
S for Sealed Gage Model
A for Absolute Model
(5) Output
  Select
5V for 0.5 to 5.5 Vdc Output
5T for 0 to 5 Vdc Output
10V for 0.5 to 10.5 Vdc Output
10T for 0 to 10 Vdc Output
I for 4 to 20 mA Output
(6) Options
  Select
for No Options
-FM for FM Hazardous Location +$150 (4-20mA output S or A pres. only)
-MSHA for Mine Safety and Health Admin. (0.5 to 5.5V or 4-20 mA output)
-OX for Cleaned for Oxygen use +$75 and 2 weeks
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PXM41-5V Metric Series PXM41-5V Metric Series:
Heavy Duty Industrial Transmitter
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Heavy Duty Voltage Output Pressure Transducer with Unique Dual 1/2 and 1/4 NPT Fitting