Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Service Transducer

PX4100   
CE RoHS
 
General Service Transducer
PX4100:General Service Transducer
Click for larger image.
   
$ 105.00  PX4100-150GV
Latest Strain Gage Technology
Stainless Steel Body
IP65 Sealed Case
Excellent Stability and Accuracy
DIN Connector Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX4100 Series Transducers have been designed for general purpose applications where the reliability of all stainless steel is required. Using the latest strain gage technology provides a rugged, compact transducer with excellent stability and accuracy.

SPECIFICATIONS
Excitation: 10 Vdc @ 10 mA (15 Vdc max) reverse polarity protected
Output: 20 mV (±1%) Ratiometric
Accuracy: ±0.25% FS includes linearity, and hysteresis
Repeatability: ±0.1% FS
Zero Offset: ±1% FS
Long Term Stability: ± 0.2% FS/6 mo. Compensated/Operating Temperature: -20 to 80°C (-4 to 176°F)
Storage Temperature: -40 to 90°C (-40 to 194°F)
Thermal Zero Effect: <±0.08% FS/°C
Thermal Span Effect: <±0.04% FS/°C
Maximum Overpressure: 200% FS
Vibration: 10 g to 50 Hz
Shock: 15 g @ (11 mS)
Humidity: 95% RH (non-Cond)
Wetted Parts: 17-4 SS
Case: IP65 Sealed, 300 Series Stainless Steel,
Pressure Port: ¼" NPT male
Electrical Connection: Socket to Din 43650 and Micro-DIN plug (included)
Response Time: 10 ms
Weight: 75 g (2.6 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PX4100-150GV  PX4100-150GV In Stock   $105.00    150 psi transducer with a 20 mV output RoHS compliant
    PX4100-300GV In Stock   $105.00    300 psi transducer with a 20 mV output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4100-600GV  PX4100-600GV In Stock   $105.00    600 psi transducer with a 20 mV output RoHS compliant
    PX4100-1KGV In Stock   $105.00    1000 psi transducer with a 20 mV output RoHS compliant
    PX4100-1.5KGV In Stock   $105.00    1500 psi transducer with a 20 mV output RoHS compliant
    PX4100-3KGV In Stock   $105.00    3000 psi transducer with a 20 mV output RoHS compliant
    PX4100-6KGV In Stock   $105.00    6000 psi transducer with a 20 mV output RoHS compliant
    PX4100-10KGV 4 Weeks   $105.00    10,000 psi transducer with a 20 mV output RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: See Instrumentation for compatible meters
 Ordering Example: (1) PX4100-150GV is a 150 psi gage transducer with a 20 mV output, $105.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Stainless Steel Transducer, Economical , hart pressure transmitter volt amp meters