Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Silicon on Sapphire Pressure Transmitter, Outstanding Performance and Stability

PX4200   
NEW! CE RoHS
 
PX4200:Silicon on Sapphire Pressure Transmitter, Outstanding Performance and Stability
Click for larger image.
   
$ 215.00  PX4201-100GV
Silicon on Sapphire Construction
Titanium Wetted Parts for Media Compatibility
0.25% Accuracy
100 mV Bridge Output is Compatible with Most Strain Gage Instrumentation
High Operating Temperature
IP65 Enclosure

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX4201 Series Transmitters bring state-of-the-art Silicon-on-Sapphire (SOS) sensor technology to the industrial arena. SOS construction uses very stabile solid state silicon strain gages on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability over a wide temperature range. Additionally, the all titanium wetted parts provide maximum corrosion resistance to harsh industrial chemicals.

SPECIFICATIONS
Excitation: 10 Vdc @ 5 mA (15 Vdc max)
Output: 100 mV ratiometric
Bridge Resistance: 1500Ω ±30%
Accuracy: ±0.25% FS includes linearity, and hysteresis
Long Term Stability: ±0.2% (6 months)
Repeatability: ±0.1% FS
Long Term Stability: ± 0.2% FS (1 year)
Media Temperature: -50 to 120°C (-58 to 248°F)
Ambient Temperature: -40 to 80°C (-40 to 175°F)
Thermal Zero Effect: <±0.016% FS/°F
Thermal Span Effect: <±0.016% FS/°F
Humidity: 95% RH non-cond.
Maximum Overpressure: 200% FS
Sensor: Silicon on Sapphire
Wetted Parts: Titanium
Case Material: Stainless Steel, IP65
Pressure Port: ¼ NPT male
Electrical Connection: Din 43650 Plug with Mating Connector Supplied
Response Time: 0.2 ms, 63%
Weight: 90 g (3.2 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PX4201-015GV In Stock   $265.00    15 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-030GV 11 Weeks   $215.00    30 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-060GV In Stock   $215.00    60 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-100GV 11 Weeks   $215.00    100 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-150GV 11 Weeks   $215.00    150 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-200GV 6 Weeks   $215.00    200 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-300GV 11 Weeks   $215.00    300 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-600GV In Stock   $215.00    600 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-1KGV In Stock   $215.00    1000 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-1.5KGV 11 Weeks   $215.00    1500 psig pressure transducer with 0-100 mV output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4201-3KGV  PX4201-3KGV In Stock   $215.00    3000 psig pressure transducer with 0-100 mV output RoHS compliant
    PX4201-6KGV In Stock   $215.00    6000 psig pressure transducer with 0-100 mV output RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX4201-100GV has a range of 0 to 100 psig with a 100 mV output, $215.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Silicon on Sapphire Pressure Transmitter, Outstanding Performance and Stability, differential pressure transmitter installation donut load cell pressure transmitter principle pressure transmitter theory