Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Silicon on Sapphire Pressure Transmitter, Outstanding Performance and Stability

PX4200-I   
CE RoHS
 
High Temperature Pressure Transmitter
PX4200-I:Silicon on Sapphire Pressure Transmitter, Outstanding Performance and Stability
Click for larger image.
   
$ 325.00  PX4200-100GI
Silicon on Sapphire Construction
Titanium Wetted Parts for Media Compatibility
0.25% Accuracy
4-20 mA Output is Compatible with Most PLC’s and Control Systems
High Operating Temperature
IP65 Enclosure

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA's PX4200 Series Transmitters bring state-of-the-art Silicon-on-Sapphire (SOS) sensor technology to the industrial arena. SOS construction uses very stable solid state silicon strain gages on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability and corrosion resistance over a wide temperature range.
A loop powered 3½ digit (-1999 to 1999) plug-on display adds versatility to the PX4200 by providing local display plus an available open collector set-point with 60 mA capability. The PM1000 plug-on display is a local display suitable for the PX4200 series pressure transducers. The plug-on display is simply plugged in between the transmitter connector plug and socket and is then ready for operation. Directly from this unit, the following parameters can be set: zero, scale, decimal point position, damping and switching set point (PM1001 only).

SPECIFICATIONS
Excitation: 13 to 36 Vdc with PM1000 18 to 36 Vdc reverse polarity protected
Load Driving Capacity: 1150Ω @ 36 Vdc, R max = (Vs-13)/20 with PM1000 Rmax = (Vs-18)/20
Output: 4 to 20 mA (2-Wire) with zero and span adjustments
Accuracy: ±0.25% FS includes linearity, and hysteresis
Repeatability: ±0.1% FS
Long Term Stability (1yr): ±0.2% FS
Media Temperature: -50 to 120°C (-58 to 248°F)
Ambient Temperature: -40 to 80°C (-40 to 175°F)
Thermal Zero Effect: <±0.016% FS/°F
Thermal Span Effect: <±0.016% FS/°F
Humidity: 95% RH non-condensing
Maximum Overpressure: 200% FS
Sensor: Silicon on Sapphire
Wetted Parts: Titanium
Case Material: Stainless Steel, IP65
Pressure Port: ¼ NPT male
Electrical Connection: Din 43650 plug mating connector supplied
Response Time: 10 ms
Weight: 90 g (3.2 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PX4200-30VACI  PX4200-30VACI In Stock   $325.00    30 inHg to 0 psig vacuum transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-005GI  PX4200-005GI 9 Weeks   $325.00    0 to 5 psig transmitter with a 4-20 mA current output RoHS compliant
    PX4200-010GI In Stock   $325.00    0 to 10 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-015GI  PX4200-015GI In Stock   $325.00    0 to 15 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-030GI  PX4200-030GI In Stock   $325.00    0 to 30 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-060GI  PX4200-060GI In Stock   $325.00    0 to 60 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-100GI  PX4200-100GI 5 Weeks   $325.00    0 to 100 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-150GI  PX4200-150GI In Stock   $325.00    0 to 150 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-200GI  PX4200-200GI 6 Weeks   $325.00    0 to 200 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-300GI  PX4200-300GI In Stock   $325.00    0 to 300 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-600GI  PX4200-600GI 3 Weeks   $325.00    0 to 600 psig transmitter with a 4-20 mA current output RoHS compliant
    PX4200-1KGI In Stock   $325.00    0 to 1000 psig transmitter with a 4-20 mA current output RoHS compliant
    PX4200-1.5KGI 4 Weeks   $325.00    0 to 1500 psig transmitter with a 4-20 mA current output RoHS compliant
Click to expand/minimize a list of what others bought with the PX4200-3KGI  PX4200-3KGI In Stock   $325.00    0 to 3000 psig transmitter with a 4-20 mA current output RoHS compliant
    PX4200-6KGI In Stock   $325.00    0 to 6000 psig transmitter with a 4-20 mA current output RoHS compliant
 ACCESSORY ITEMS
Click to expand/minimize a list of what others bought with the PM1000  PM1000 6 Weeks   $140.00    3 1/2 DIGIT PLUG ON DISPLAY RoHS compliant
Click to expand/minimize a list of what others bought with the PM1001  PM1001 In Stock   $170.00    3 1/2 DIGIT PLUG ON DISPLAY WITH 1 SET POINT RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX4200-100GI has a range of 0 to 100 psig with a 4-20 mA current output, $325.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Silicon on Sapphire Pressure Transmitter, Outstanding Performance and Stability, differential transducers explosion proof pressure transmitter