Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Sealed Gage Transducers with 4 to 20mA Output

PX429 and PX449 Sealed Gage Series   
CE Made in the USA
 
Sealed Gage Ranges with 4 to 20mA Output PX409 Series
PX429 and PX449 Sealed Gage Series:Sealed Gage Transducers with 4 to 20mA Output
Click for larger image.
   
$ 540.00  PX429-3.5KSGI
FAST DELIVERY! Stock to 1-Week!

All 316L Stainless Steel Wetted Parts
High 0.08% Accuracy
Hermetically Sealed for the Harest Environments
Available with Solder Pins for Twist-lock Connector Terminations
Ranges from 0-100 to 0-5000 psis (sealed gage)
Shock and Vibration Tested

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The hermetically sealed gage version of the PX409 Series features all welded Stainless Steel construction, 316L wetted parts and glass to metal seals (GMS) at the electrical outlets with either twist lock connector (PX429) or solder pins (PX449) terminations. This ensures that the unit is hermetically sealed from external environments and the media. Designed for use on automotive and aircraft test platforms and anywhere environmental concerns demand the most durable characteristics. The sealed gage models have the PX409 Series micro machined silicon core that provides high accuracy, low drift and excellent long term stability in the harshest environments.

4 to 20 mA SPECIFICATIONS
Output: 4 to 20 mA
Supply Voltage: 9 to 30 Vdc max loop res Ω = (Vs-9)x50 [9 to 20 Vdc above 105°C (229°F)]
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL max
Zero Balance: ±0.5% FS typical 1% max (1% typical, 2% max for 1 psi and below)
Span Setting: ±0.5% FS typical 1% max (1% typical, 2% max for 1 psi and below); calibrated in vertical direction with fitting down
Shock: 50 g 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Operating Temperature Range: -45 to 115°C (-49 to 240°F)
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F)
Thermal Effects Zero (Over Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span
Thermal Effects Span (Over Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span

Pressure Transducer Configurator
Still can't find the right model? Specify the perfect transducer for your application with this easy, step-by-step configurator.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Twist-Lock Termination
    PX429-100SGI In Stock   $540.00    4 to 20 mA Output, Sealed Gage 100psi  
    PX429-150SGI In Stock   $540.00    4 to 20 mA Output, Sealed Gage 150psi  
    PX429-250SGI In Stock   $540.00    4 to 20 mA Output, Sealed Gage 250psi  
    PX429-500SGI In Stock   $540.00    4 to 20 mA Output, Sealed Gage 500psi  
    PX429-750SGI In Stock   $540.00    4 to 20 mA Output, Sealed Gage 750psi  
    PX429-1.0KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 1000psi  
    PX429-1.5KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 1500psi  
    PX429-2.5KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 2500psi  
    PX429-3.5KSGI In Stock   $540.00    4 to 20 mA Output, Sealed Gage 3500psi  
    PX429-5.0KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 5000psi  
 Glass to Metal Seal Pins
    PX449-100SGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 100psi  
    PX449-150SGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 150psi  
    PX449-250SGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 250psi  
    PX449-500SGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 500psi  
    PX449-750SGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 750psi  
    PX449-1.0KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 1000psi  
    PX449-1.5KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 1500psi  
    PX449-2.5KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 2500psi  
    PX449-3.5KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 3500psi  
    PX449-5.0KSGI 1 Week   $540.00    4 to 20 mA Output, Sealed Gage 5000psi  
 Accessories
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector for PX429 (sold separately)  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 5-point NIST traceable calibration. See page B-174 for compatible meters.
 Ordering Example: (1) PX449-1.0KSGI 1000 PSIS RANGE WITH SOLDER PIN TERMINATION, $540.00

 Related Links - Related Products
 Related Products
PX409 Gage and Absolute Pressure PX409 Gage and Absolute Pressure:
PX409 Series High Accuracy Pressure Transducers
Now with 0.05% Accuracy and 0.03% Linearity Options
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
   
Keywords:PX409 Series Sealed Gage Ranges with 4 to 20mA Output Sealed Gage Hermetically Sealed PX449 PX429, PX409 Series, directional control valves