Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Sealed Gage Transducers with mV/V Output

PX409 Sealed Gage   
CE Made in the USA
 
PX409 Series, Sealed Gage, mV/V Output, Px449 Series
PX409 Sealed Gage:Sealed Gage Transducers with mV/V Output
Click for larger image.
   
$ 475.00  PX429-100SGV
FAST DELIVERY! Stock to 1-Week!

Hermetically sealed for the Harshest Environments
Available with pin or Twist-lock Connector outputs
High 0.08% Accuracy
Ranges from 0-100 to 0-5000 psis (sealed gage)
316L Stainless Steel Wetted Parts
Shock and Vibration Tested

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The hermetically sealed gage version of the PX409 Series features all welded Stainless Steel construction, 316L wetted parts and glass to metal seals (GMS) at the electrical outlets with either twist lock connector (PX429) or solder pins (PX449) terminations. This ensures that the unit is hermetically sealed from external environments and the media. Designed for use on automotive and aircraft test platforms and anywhere environmental concerns demand the most durable characteristics. The sealed gage models have the PX409 Series micro machined silicon core that provides high accuracy, low drift and excellent long term stability in the harshest environments.

mV/V SPECIFICATIONS
Output: mV/V, 100 mV @ 10 Vdc (ratiometric 5 to 10 Vdc)
Supply Voltage: 10 Vdc
Input/Output Resistance: 5000 Ω ±20% typical
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL max
Zero Balance: ±0.5% FS typical 1% max (1% typical, 2% max for 1 psi and below)
Span Setting: ±0.5% FS typical 1% max (1% typical, 2% max for 1 psi and below); calibrated in vertical direction with fitting down
Shock: 50 g 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Operating Temperature Range: -45 to 121°C (-49 to 250°F)
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F)
Thermal Effects Zero (Over Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span
Thermal Effects Span (Over Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span

Pressure Transducer Configurator
Still can't find the right model? Specify the perfect transducer for your application with this easy, step-by-step configurator.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Twist-Lock Termination
    PX429-100SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 100psi  
    PX429-150SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 150psi  
    PX429-250SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 250psi  
    PX429-500SGV In Stock   $475.00    10 mV/V Output, Sealed Gage 500psi  
    PX429-750SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 750psi  
    PX429-1.0KSGV In Stock   $475.00    10 mV/V Output, Sealed Gage 1000psi  
    PX429-1.5KSGV In Stock   $475.00    10 mV/V Output, Sealed Gage 1500psi  
    PX429-2.5KSGV In Stock   $475.00    10 mV/V Output, Sealed Gage 2500psi  
    PX429-3.5KSGV In Stock   $475.00    10 mV/V Output, Sealed Gage 3500psi  
    PX429-5.0KSGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 5000psi  
 Glass to Metal Seal Pins
    PX449-100SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 100psi  
    PX449-150SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 150psi  
    PX449-250SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 250psi  
    PX449-500SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 500psi  
    PX449-750SGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 750psi  
    PX449-1.0KSGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 1000psi  
    PX449-1.5KSGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 1500psi  
    PX449-2.5KSGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 2500psi  
    PX449-3.5KSGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 3500psi  
    PX449-5.0KSGV 1 Week   $475.00    10 mV/V Output, Sealed Gage 5000psi  
 Accessories
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector for PX429 series transducers  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX429-250SGV 250 psis range with Twist-lock signal connection., $475.00,  plus (1) PT06F10-6S Mating twist-lock connector (sold separately), $26.50, $475.00 + 26.50 = $501.50

 Related Links - Related Products
 Related Products
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
DP25B-S DP25B-S:
Strain Meter / Controller
PX409 Gage and Absolute Pressure PX409 Gage and Absolute Pressure:
PX409 Series High Accuracy Pressure Transducers
Now with 0.05% Accuracy and 0.03% Linearity Options
   
Keywords:PX409 Series Sealed Gage mV/V Output Hermetically sealed Sealed gage PX449 PX429 PX409 Series