Sealed Gage Transducers with mV/V Output |
| PX409 Sealed Gage |
|
 |
|
|
PX409 Series, Sealed Gage, mV/V Output, Px449 Series
 |
| Click for larger image. |
|
|
$
475.00
PX429-100SGV
|
| |
FAST DELIVERY! Stock to 1-Week!
|
| |
Hermetically sealed for the Harshest Environments
|
| |
Available with pin or Twist-lock Connector outputs
|
| |
High 0.08% Accuracy
|
| |
Ranges from 0-100 to 0-5000 psis (sealed gage)
|
| |
316L Stainless Steel Wetted Parts
|
| |
Shock and Vibration Tested
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
The hermetically sealed gage
version of the PX409 Series
features all welded Stainless Steel
construction, 316L wetted parts and
glass to metal seals (GMS) at the
electrical outlets with either twist
lock connector (PX429) or solder
pins (PX449) terminations. This
ensures that the unit is hermetically
sealed from external environments
and the media. Designed for use on
automotive and aircraft test
platforms and anywhere
environmental concerns demand
the most durable characteristics.
The sealed gage models have the
PX409 Series micro machined
silicon core that provides high
accuracy, low drift and excellent
long term stability in the harshest
environments.
mV/V SPECIFICATIONS
Output: mV/V, 100 mV @ 10 Vdc (ratiometric 5 to 10 Vdc)
Supply Voltage: 10 Vdc
Input/Output Resistance: 5000 Ω ±20% typical
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL max
Zero Balance: ±0.5% FS typical 1% max (1% typical, 2% max for 1 psi and below)
Span Setting: ±0.5% FS typical 1% max (1% typical, 2% max for 1 psi and below); calibrated in vertical direction with fitting down
Shock: 50 g 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Operating Temperature Range: -45 to 121°C (-49 to 250°F)
Compensated Temperature:
Ranges >5 psi: -29 to 85°C (-20 to 185°F)
Ranges ≤5 psi: -17 to 85°C (0 to 185°F)
Thermal Effects Zero (Over Compensated Range):
Ranges >5 psi: ±0.5% span
Ranges ≤5 psi: ±1.0% span
Thermal Effects Span (Over Compensated Range):
Ranges >5 psi: ±0.5% span
Ranges ≤5 psi: ±1.0% span
 |
 Still can't find the right model? Specify the perfect transducer for your application with this easy, step-by-step configurator. |
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX429-250SGV 250 psis range with Twist-lock signal connection., $475.00, plus (1) PT06F10-6S Mating twist-lock connector (sold separately), $26.50, $475.00 + 26.50 = $501.50
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP41-S:
|
|
High Performance Strain Gage Meter, High Resolution 6-Digit Display
|
 |
 |
|
|
|
|
|
 |
 |
|
|