Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Pressure Transducers, Micro-Machined Silicon Design

PX429 Gage and Absolute Pressure   
NEW! CE Made in the USA
 
High Accuracy Pressure Transducers - Twist-Lock Termination
PX429 Gage and Absolute Pressure:High Accuracy Pressure Transducers, Micro-Machined Silicon Design
Click for larger image.
   
FAST DELIVERY! Stock to 1-Week!

High Standard Accuracy ±0.08% BSL Includes Linearity, Hysteresis, and Repeatability
NEW! High Accuracy Options
0.05% Accuracy Option, add Suffix "-EH"
0.03% Linearity Option, add Suffix "-XL"
5-Point NIST Traceable Calibration Provided with All Models
316 Stainless Steel Wetted Parts
Welded Stainless Steel Case
Broad Temperature Compensated Range
-29 to 85°C (-20 to 185°F)
Premium Temperature Performance Span: ±0.5% over Compensated Range
Now Available with M12 Connector, Order Model PX459
Low Pressure Ranges from 10 in-H2O
Absolute Pressure from 5 to 1000 psia
Fast Response Time
Solid State Reliability and Stability
Solid State Reliability and Stability
300% Proof Pressure Minimum
Shock and Vibration Tested

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Omega's high accuracy piezoresistive pressure transducers have a proven record in high performance commercial and aerospace applications for over 25 years. The piezoresistive process uses strain gages molecularly embedded into a highly stable silicon wafer. The silicon wafer is diced into individual die which each contain a full strain gage bridge. The die is mounted in a sealed chamber protected from the environment by glass to metal seals and a stainless steel diaphragm.

A small volume of silicone oil transfers the pressure from the diaphragm to the strain bridge. The construction provides a very rugged transducer with exceptional accuracy, stability and thermal effects. A unique design ruggedizes the transducers by providing secondary fluid containment in the event of a diaphragm rupture.

At our state-of-the-art facilities, automated test equipment performs pressure and temperature cycling on 100% of the PX409 transducers. The transducers are then calibrated using extremely high accuracy equipment and a 5-point NIST traceable calibration certificate is included with each transducer. The inherent stability of the piezoresistive core provides excellent long term stability, repeatability and very low thermal effects at the price of much lower performance transducers. Standard features of the PX409 Series also include protective features built into the electronics and the pressure element. Reverse polarity, EMC, and power supply fluctuation protection are standard on all models. For Intrinsically Safe and CSA ratings see model PX529.

The most popular ranges and configurations are stocked for immediate delivery. All others typically have very short lead-time.

Pressure Transducer Configurator
Still can't find the right model? Specify the perfect transducer for your application with this easy, step-by-step configurator.

EXTRA HIGH ACCURACY MODELS
To Order:
Extra High 0.05% Accuracy Models add suffix "-EH", $100 add'l
Extreme 0.03% Linearity Models add suffix "-XL", $200 add'l
See the Part Number Builder below the To Order Table.

(Option are mutually exclusive)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 MOST POPULAR MODELS --- 0.08% ACCURACY
 Gage Pressure, 100 mV Output, Twist Lock Connection
    PX429-001GV In Stock   $525.00    1 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-2.5GV 1 Week   $525.00    2.5 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-005GV In Stock   $475.00    5 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-015GV In Stock   $475.00    15 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-030GV In Stock   $475.00    30 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-050GV In Stock   $475.00    50 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-100GV In Stock   $475.00    100 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-150GV 1 Week   $475.00    150 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-250GV 1 Week   $475.00    250 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-500GV In Stock   $475.00    500 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-1.0KGV In Stock   $475.00    1000 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-1.5KGV 1 Week   $475.00    1500 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-2.5KGV 1 Week   $475.00    2500 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-3.5KGV In Stock   $475.00    3500 psig high accuracy transducer, mV/V output, twist lock connection  
    PX429-5.0KGV 1 Week   $475.00    5000 psig high accuracy transducer, mV/V output, twist lock connection  
 Gage Pressure, 0 to 5 Vdc Output, Twist Lock Connection
    PX429-10WG5V In Stock   $575.00    10 inch-H2O Range high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-001G5V In Stock   $575.00    1 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-2.5G5V In Stock   $575.00    2.5 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-005G5V In Stock   $525.00    5 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-015G5V In Stock   $525.00    15 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-030G5V In Stock   $525.00    30 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-050G5V In Stock   $525.00    50 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-100G5V In Stock   $525.00    100 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-150G5V In Stock   $525.00    150 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-250G5V In Stock   $525.00    250 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-500G5V In Stock   $525.00    500 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-1.0KG5V In Stock   $525.00    1000 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-1.5KG5V In Stock   $525.00    1500 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-2.5KG5V In Stock   $525.00    2500 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-3.5KG5V In Stock   $525.00    3500 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-5.0KG5V In Stock   $525.00    5000 psig high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
 Gage Pressure, 4 to 20 mA Output, Twist Lock Connection
    PX429-10WGI In Stock   $595.00    10 inch-H2O range high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-001GI In Stock   $595.00    1 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-2.5GI In Stock   $595.00    2.5 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-005GI In Stock   $545.00    5 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-015GI In Stock   $545.00    15 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-030GI In Stock   $545.00    30 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-050GI 1 Week   $545.00    50 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-100GI In Stock   $545.00    100 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-150GI In Stock   $545.00    150 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-250GI In Stock   $545.00    250 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-500GI In Stock   $545.00    500 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-1.0KGI In Stock   $545.00    1000 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-1.5KGI In Stock   $545.00    1500 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-2.5KGI 1 Week   $545.00    2500 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-3.5KGI In Stock   $545.00    3500 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-5.0KGI In Stock   $545.00    5000 psig high accuracy transducer, 4 to 20 mA output, twist lock connection  
 Absolute Pressure, 100 mV Output, Twist Lock Connection
    PX429-005AV In Stock   $495.00    5 psia high accuracy transducer, mV/V output, twist lock connection  
    PX429-015AV In Stock   $495.00    15 psia high accuracy transducer, mV/V output, twist lock connection  
    PX429-030AV In Stock   $495.00    30 psia high accuracy transducer, mV/V output, twist lock connection  
    PX429-050AV In Stock   $495.00    50 psia high accuracy transducer, mV/V output, twist lock connection  
    PX429-100AV In Stock   $495.00    100 psia high accuracy transducer, mV/V output, twist lock connection  
    PX429-150AV 1 Week   $495.00    150 psia high accuracy transducer, mV/V output, twist lock connection  
    PX429-250AV 1 Week   $495.00    250 psia high accuracy transducer, mV/V output, twist lock connection  
    PX429-500AV 1 Week   $495.00    500 psia high accuracy transducer, mV/V output, twist lock connection  
    PX429-1.0KAV 1 Week   $495.00    1000 psia high accuracy transducer, mV/V output, twist lock connection  
 Absolute Pressure, 0 to 5 Vdc Output, Twist Lock Connection
    PX429-005A5V In Stock   $525.00    5 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-015A5V In Stock   $525.00    15 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-030A5V 1 Week   $525.00    30 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-050A5V In Stock   $525.00    50 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-100A5V In Stock   $525.00    100 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-150A5V In Stock   $525.00    150 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-250A5V In Stock   $525.00    250 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-500A5V In Stock   $525.00    500 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-750A5V 1 Week   $525.00    750 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
    PX429-1.0KA5V In Stock   $525.00    1000 psia high accuracy transducer, 0 to 5 Vdc output, twist lock connection  
 Absolute Pressure, 4 to 20 mA Output, Twist Lock Connection
    PX429-005AI In Stock   $545.00    5 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-015AI In Stock   $545.00    15 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-030AI In Stock   $545.00    30 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-050AI In Stock   $545.00    50 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-100AI In Stock   $545.00    100 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-150AI In Stock   $545.00    150 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-250AI In Stock   $545.00    250 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-500AI 1 Week   $545.00    500 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-750AI In Stock   $545.00    750 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
    PX429-1.0KAI 1 Week   $545.00    1000 psia high accuracy transducer, 4 to 20 mA output, twist lock connection  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector for PX429 Series  
Click to expand/minimize a list of what others bought with the PS-4D  PS-4D In Stock   $12.75    Pressure snubber for oil 225 to 500 SSU (10 to 50 SAE)  
Click to expand/minimize a list of what others bought with the PS-4E  PS-4E In Stock   $12.75    Pressure Snubber for water and light oil 20 to 225 SSU  
Click to expand/minimize a list of what others bought with the PS-4G  PS-4G In Stock   $12.75    Pressure snubber for air, steam and gasses  
All dollar amounts on this site are shown in US currency.

 Note: 5-Point NIST traceable calibration certificate included.

To order models with different electrical terminations, change model number to on of the following:
PX409 = Cable Connection (featured in chart above)
PX419 = mini-DIN Connection (mating connector provided)
PX429 = Twist Lock Connector (mating connector sold separately)
High Accuracy Models
For 0.05% Accuracy add suffix "-EH" , add $100
For 0.03% Linearity add suffix "-XL" , add $200

Additional Ranges Available
See Part Number Builder (below) for the full selection of pressure ranges
 Ordering Example: (1) PX429-100GV 100 mV output, 300 psi gage pressure range, Twist Lock connector., $475.00,  plus (1) PT06F10-6S Mating Connector, Sold Separately, $26.50, $475.00 + 26.50 = $501.50
 Part Number Builder
(1) (2) (3) (4)
  
Option Descriptions
(1) Termination
  Select
PX409 for 2m(10') Cable
PX409C for 2m(10') Cable w/ 1/2 NPT Conduit Fitting
PX419 for Mini-DIN
PX429 for Twist-Lock (mating connector sold sepatately)
PX459 for M12 Connector (mating connector sold sepatately)
(2) PSI Range - Not all ranges are available for every pressure type
  Select
-10W for 10 in-H2O (0.3 psi)
-001 for 1psi
-2.5 for 2.5psi
-005 for 5psi
-015 for 15psi
-030 for 30psi
-050 for 50psi
-100 for 100psi
-150 for 150psi
-250 for 250psi
-500 for 500psi
-750 for 750psi
-1.0K for 1000psi
-1.5K for 1500psi coming soon
-2.5K for 2500psi coming soon
-3.5K for 3500psi coming soon
-5.0K for 5000psi coming soon
(3) Pressure Type
  Select
GV for mV/V Output Gage Pressure Ranges
AV for mV Output Absolute Pressure Ranges
G5V for 0 to 5 Vdc Output Gage Pressure Ranges
G10V for 0 to 10 Vdc Output Gage Pressure Ranges
A5V for 0 to 5 Vdc Output Absolute Pressure Ranges
A10V for 0 to 10 Vdc Output Absolute Pressure Ranges
GI for 4 to 20 mA Output Gage Pressure Ranges
AI for 4 to 20 mA Output Absolute Pressure Ranges
(4) Accuracy Options (Standard Accuracy 0.08%)
  Select
for
-EH for Extra High (0.05%) Accuracy add $100
-XL for Extreme (0.03%) Linearity add $200
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
DP25B-E and DP25B-S DP25B-E and DP25B-S:
Strain and Process Meter with Large, Selectable Color Display
PT06F Connectors PT06F Connectors:
Connectors, Twist Lock Type
PX409 Series PX409 Series:
PX409 Series High Accuracy Pressure Transducers
Now with 0.05% Accuracy and 0.03% Linearity Options
PX419 Series PX419 Series:
High Accuracy Pressure Transducers, Micro-Machined Silicon Design
   
Keywords:High Accuracy Pressure Transducer High Accuracy Pressure Transducers High Temperature Pressure Transducer Pressure Transmitter Gage pressure Absolute Pressure PX409, PX419, PX429 Micromachined Silicon MEMS Micro-machined MEMS, differential pressure gage pressure transmitter theory transducer principle weight sensor