Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Flush Diaphragm Low Pressure Transducer

PX42G7   
CE Made in the USA
 
1" NPT Flush Diaphragm Low Pressure Transducer
PX42G7:Flush Diaphragm Low Pressure Transducer
Click for larger image.
   
$ 380.00  PX42G7-008GV
All Stainless Steel Construction
Optional Hastelloy C Construction
Processing and Industrial Applications
Large Flush Diaphragm for Plug Free Measurement of Difficult Fluids
10 ft Vented Cable with Conduit Connection on Body for Installation in Harsh Environments
Heavy Duty 1" NPT Fitting
NIST Traceable Calibration Certificate

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA's PX42 is a high-accuracy, millivolt output, industrial pressure transducer with a specially designed flush diaphragm for use with industrial fluids and slurries that are difficult to measure because of sticking or plugging of orifices. Its hermetically sealed, all stainless steel construction makes it suitable for the harshest industrial environments. Three meters (10') of vented 4-conductor shielded cable is standard with a ½ NPT fitting on the body for conduit installation. Pressure ranges from 0 to 3 up to 30 psi are available to cover most processing and industrial applications.

The PX42 is also available in metric configurations, with G1 ports, and models from 0-400 mbar to 0-1.6 bar pressure ranges. Please see the PXM42 for complete details, or contact our Pressure department for more information..



SPECIFICATIONS

ELECTRICAL
Excitation:
10 Vac/dc (15 V max)
Output: 1.5 mV/V
Input Resistance: 300 Ω min
Output Resistance: 300 Ω min
Zero Balance: ±2.0% FSO (±5% for 15 psi)BB

PERFORMANCE
Accuracy:
0.25% linearity, hysteresis and repeatability combined

ENVIRONMENTAL
Operating Temp Range:
-54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.005% of rdg/°F
Zero: 0.005% of FSO/°F

PRESSURE
Proof Pressure:

≤8 psi: 300% of rated pressure
>8 psi: 200% of rated pressure
Burst Pressure: 500% of rated pressure

MECHANICAL
Wetted Parts:
316L SS with InconelR diaphragm
Optional: Hastelloy C-276
Pressure Port: 1-11½ NPT male
Electrical Connection: 3 m (10') 4-conductor shielded vented cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX42G7-003GV 2 Weeks   $380.00    3 psi Gage model with Stainless Steel wetted parts  
 PX42G7-005GV 2 Weeks   $380.00    5 psi Gage model with Stainless Steel wetted parts  
 PX42G7-008GV 8 Weeks   $380.00    8 psi Gage model with Stainless Steel wetted parts  
 PX42G7-010GV 8 Weeks   $380.00    10 psi Gage model with Stainless Steel wetted parts  
 PX42G7-015GV 2 Weeks   $380.00    15 psi Gage model with Stainless Steel wetted parts  
 PX42G7-030GV 2 Weeks   $380.00    30 psi Gage model with Stainless Steel wetted parts  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX42G7-003GV is a 3 psi gage model with Stainless Steel wetted parts, $380.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Flush Diaphragm, Low Pressure