High Pressure Flush Diaphragm Transmitter |
| PX44-I |
|
 |
|
|
High Pressure Flush Diaphragm Transmitter
 |
| Click for larger image. |
|
|
$
530.00
PX44E0-1KGI
|
| |
Stainless Steel Construction
|
| |
Food Processing or Industrial Applications
|
| |
High Pressure Flush Diaphragm for Measurement of Difficult Fluids
|
| |
10 ft (3m) Cable with Conduit Connection for Installation in Harsh Environments
|
| |
Heavy Duty 1/2 NPT Fitting
|
| |
4-20 mA Output for Noise Free Transmission
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
OMEGA's PX44 is a high accuracy,
current output, industrial pressure
transmitter with a high-pressure
flush diaphragm for use with
industrial fluids and slurries. It's
hermetically sealed, all stainless
steel construction makes it suitable
for the harshest environments.
Ten feet of two-conductor shielded
cable is standard, with a second
½ NPT fitting on the body for
conduit installation. Pressure ranges
from 0 to 500 up to 0 to 5000 psi
are available to cover most
industrial applications.
The PX44 is also available in metric configurations, with G½ port, and models from 0-40 to 0-350 bar pressure ranges.
Please see the PXM44 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Accuracy: 0.5% linearity, hysteresis and repeatability combined
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.003% of rdg/°F
Zero: 0.0045% of FSO/°F
Proof Pressure: 150% of range
Burst Pressure: 300% of range
Wetted Parts: 17-4 PH with 316 stainless steel diaphragm
Pressure Port: ½-14 NPT male
Electrical Connection: 3 m (10') 2-conductor shielded cable with ½-14 NPT fitting
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Metric Ranges Available - Consult Engineering
Ordering Example: (1) PX44E0-1KGI is a 1000 psi Gage Pressure transducer with Stainless Steel wetted parts, 10 ft (3m) cable and 4-20 mA output, $530.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Range (psi)
|
| |
Select 500 for 0-500 1K for 0-1000 1.5K for 0-1500 2K for 0-2000 2.5K for 0-2500 3K for 0-3000 5K for 0-5000
|
(2)
|
Units
|
| |
Select G for Gage Model A for Absolute Model S for Sealed Gage Model
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|