Don't forget to order a Flush Mount Adapter, "AD" Series! (See "Related links" below)
SPECIFICATIONS Excitation: 12 to 36 Vdc reverse polarity protected Output: 4-20 mA Accuracy: ±1.0% full scale (B.F.S.L. Linearity, Hysteresis & Repeatability) Zero Balance: 4 mA ±0.4 mA Operable Temperature Range: -40 to 180°F (-40 to 82°C) Compensated Temperature Range: 30 to 130°F (-1 to 55°C) Thermal Zero Effect: Less than ±2% full scale over compensated range Thermal Span Effect: Less than ±1% full scale over compensated range Frequency Response: 300 Hz Shock: 50 g’s peak (11 ms) Proof Pressure: 2 x full scale or 30,000 psi whichever is less Burst Pressure: 5 x full scale or 50,000 psi whichever is less Gages: Semiconductor on Bending Beam Body/Diaphragm Material: 50 psi and below, 316L SS, 100 psi and above 15-5 PH SS Weight: 4 oz (114 g)
For full product specifications view pdf file in "Related Links" below
† All dollar amounts on this site are shown in US currency.