1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Solid State Isolated Transducer in a Transistor Case for Aerospace, OEM and PC Board Mounting

PX4600   
 
PX4600:Solid State Isolated Transducer in a Transistor Case for Aerospace, OEM and PC Board Mounting
   
$242.00  PX4600-100GV
PLACE ORDER
RoHS
Small, Light Weight, OEM Package
Solid State Media Isolation Suitable for use with Most Industrial Fluids and Oils
Broad Temperature Compensated Range of -55 to 121°C Yields High Stability with Changing Temperatures
Electrical Isolation to 100 MOhms Assures Long Term Reliability
Rugged - High Shock and Vibration Design for Commercial Aviation or OEM Applications
100,000 hours MTBF Typical
Constant Voltage Operation - Easy to Use
Built-In Temperature Sensor Standard
NIST

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA's PX4600 Series consists of accurate, highly reliable pressure transducers suitable for printed circuit board mounting. The small size and light weight of the PX4600 tranducers make them ideal for tough vibration and shock environments. The sensor is a small silicon chip with 4 diffused silicon strain gages. Laser-trimmed resistors provide excellent temperature compensation from -54 to 121ºC (-65 to 250°F), and users can adjust zero balance and span to tight tolerances. The unusually high performance of this transducer comes from a 4-active arm bridge sensor using a micromachined diffused silicon diaphragm and proprietary thin-film media and dielectric isolation barriers.

SPECIFICATIONS
Electrical Excitation: 10 Vdc
Output: 30 mV ±10% @ 10 Vdc
Zero Balance: 0 mV ±5% FSO
Input Resistance: 2000 Ω minimum
Output Resistance: 1000 to 1500 Ω Dielectric Isolation Resistance: 100 MΩ min @ 50 Vdc applied between the case or conductive media and the bridge circuit

PERFORMANCE
Accuracy:
±0.25% FSO combined linearity, hysteresis, and repeatability
Sensing Element: 4-active-arm bridge using a micro-machined diffused silicon diaphragm sensor and thin-film media and dielectric isolation barriers.
Temperature Sensor: Output resistance @ 24°C (75°F) 900 to 1500 Ω
Temperature Coefficient: 8% min, 10% max per 55.5°C (100°F)

ENVIRONMENTAL
Operating Temperature:
-55 to 150°C (-67 to 300°F)
Compensated Temperature: -55 to 121°C (-67 to 250°F)
Thermal Effects:
    Zero: ±0.036% FSO/°C
    Span: ±0.036% FSO/°C
Vibration Sensitivity: At 35 g peak sinusoidal vibration from 10 Hz to 2000 Hz (½" D.A.), the output shall not exceed 0.04% FSO/g for 15 psi range, decreasing to 0.005% FSO/g for 100 psi and above.
Natural Frequency: >35 kHz for 100 psi range
Shock: 100 g, 11 ms half sine wave without damage
MTBF: Typical 100,000 hours @ 55°C (131°F), fixed-wing aircraft service

PRESSURE
Standard Ranges:
0 to 15, 20, 50,100, 200, 300 psi gage and absolute pressure
Proof Pressure: 250% rated pressure, 500 psi max, will not cause changes in performance beyond specified tolerance
Burst Pressure: 300% rated pressure, 500 psi max MECHANICAL
Wetted Parts: Nitride, Pyrex® glass, epoxy and Kovar®
Weight: 5 g (0.2 oz) maximum


To Order (Specify Model Number)
 Part Number   Availability   Price   Description RoHS   Qty.
 PX4600-015AV In Stock   $242.00    Absolute Pressure pressure transducer with a range of 0 to 15 psia RoHS compliant
 PX4600-020AV In Stock   $242.00    Absolute Pressure pressure transducer with a range of 0 to 20 psia RoHS compliant
 PX4600-050AV In Stock   $242.00    Absolute Pressure pressure transducer with a range of 0 to 50 psia RoHS compliant
 PX4600-100AV In Stock   $242.00    Absolute Pressure pressure transducer with a range of 0 to 100 psia RoHS compliant
 PX4600-200AV In Stock   $242.00    Absolute Pressure pressure transducer with a range of 0 to 200 psia RoHS compliant
 PX4600-300AV In Stock   $242.00    Absolute Pressure pressure transducer with a range of 0 to 300 psia RoHS compliant
 PX4600-015GV In Stock   $242.00    Gage Pressure transducer with a range of 0 to 15 psig RoHS compliant
 PX4600-020GV In Stock   $242.00    Gage Pressure transducer with a range of 0 to 20 psig RoHS compliant
 PX4600-050GV In Stock   $242.00    Gage Pressure transducer with a range of 0 to 50 psig RoHS compliant
 PX4600-100GV In Stock   $242.00    Gage Pressure transducer with a range of 0 to 100 psig RoHS compliant
 PX4600-200GV In Stock   $242.00    Gage Pressure transducer with a range of 0 to 200 psig RoHS compliant
 PX4600-300GV In Stock   $242.00    Gage Pressure transducer with a range of 0 to 300 psig RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Metric Ranges Available - Consult Engineering

 Ordering Example: (1) PX4600-050AV is a 0-50 psi Absolute Pressure pressure transducer, $242.00

   
Keywords:Solid State Isolated Transducer, Aerospace Quality, Aerospace Applications , absolute pressure transducer borescope model calibration companies calibration load cells

   Back to topBack to top




MMV | 79 | 005