Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Pressure Transducer, Ultra High Long Term Stability, Rugged Aerospace Quality

PX5000-MV   
Made in the USA
 
PX5000-MV:High Performance Pressure Transducer, Ultra High Long Term Stability, Rugged Aerospace Quality
Click for larger image.
   
$ 750.00  PX5000L1-1KGV
High Shock and Vibration for Aerospace and Rugged Industrial Applications
100,000 Hour MTBF
0.1% Stability for 18 months
High Operating Temperature -54° to 150°C (-65° to 300°F)
Solid State Reliability
5 Point NIST Calibration Standard

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX5000 Series pressure transducer has earned a reputation for high performance, reliability and stability in tough, real-world applications. This outstanding transducer uses OMEGA’s advanced sputtered thin-film sensor technology. In the sputtering process, gage material is accelerated in a vacuum chamber toward a sensor substrate, molecule by molecule. They impact with an energy of several thousand electron volts - sufficient to penetrate a few atomic layers and produce the most stable and reliable bond possible. This unique molecular gage bonding provides superior long-term calibration stability and reliability, since the sensors have no cement bonds to degrade with time, or weakened at higher temperatures. The PX5000 transducer excels in tough operating environments. The photo-etched gage pattern makes the sensing element components very small, with short interconnecting leads. This micro-geometry reduces vibration mass, making this transducer much less susceptible to vibration and shock failures and errors. Rugged all-welded construction ensures a durable and reliable instrument. And, this transducer now provides Electrostatic Discharge (ESD) protection to 15kV. You get state-of-the-art thin-film reliability and performance with the PX5000 pressure transducer, yet it is competitively priced. The result is highest value - premium performance without paying a premium price. This transducer is also available with an optional 11 point NIST traceable calibration.

SPECIFICATIONS
Excitation: 10 Vdc
Output: 30 mV typical, 26 mV minimum
Input Resistance: 2000 Ω typical, 800 Ω minimum, 3600 Ω maximum
Output Resistance: 2000 ±200 Ω; For 350 ohm bridge see custom configurations
Insulation Resistance: 500 MΩ minimum @ 45 Vdc over the compensated range
Sensing Element: 4 active-arm bridge using sputter-deposited thin-film elements
Accuracy: Combined Linearity, Hysteresis and Nonrepeatability: ±0.10% FSO 0-15 thru 0-999 psi ±0.15% FSO 1,000 psi and above
Calibration Stability: ±0.1% for 18 months
Reliability: MTBF = 100,000 hours
Operating Temp Range: -54 to 150°C (-65 to 300°F)
Compensated Temp Range: -54 to 121°C (-65 to 250°F)
Thermal Effects:
   Span: ±0.005% FSO/°F
   Zero: ±0.005% FSO/°F
Vibration Sensitivity: At 35g peak sinusoidal vibration from 10 Hz to 2000 Hz (1/2" D.A.), the output shall not exceed 0.04% FSO/g for 15 psi range to 0.003% FSO/g for 1000 psi and above
Natural Frequency: 50 kHz for 5,000 psi range, decreasing logarithmically to 5 kHz for 15 psi range
Shock: Qualification level of 100g, 11 msec half sine wave without damage
Humidity: Qualified per MIL-STD-810
Electrostatic Discharge (ESD): Protected to 15 kV
Pressure: 2.0 times rated pressure or 15,000 psi whichever is less, will no cause changes in performance beyond the specified tolerances
Burst Pressure: 3.0 times rated pressure or 20,000 psi whichever is less, will not cause rupture of the pressure containment cavity.
Wetted Parts: 17-4 PH Stainless Steel or 15-5 PH Stainless Steel
Pressure Fitting: 7/16-20 male per MS33656-4
Mounting Sensitivity: Less than 0.05% FSO change in zero when mounted by the pressure port to a manifold at a torque of 15 ft-lb on a solid copper gasket
Mating Connector: PTS06A-10-6S (Not Included)
Weight: 5 oz (145g) maximum

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    PX5000L1-015AV In Stock   $750.00    15 psi Absolute Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector  
    PX5000L1-015GV 2 Weeks   $750.00    15 psi Gage Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector  
    PX5000L1-100AV 8 Weeks   $750.00    100 psi Absolute Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector  
    PX5000L1-100GV 2 Weeks   $750.00    100 psi Gage Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector  
    PX5000L1-500GV 2 Weeks   $750.00    500 psi Gage Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector  
    PX5000L1-1KGV 3 Weeks   $750.00    1,000 psi Gage Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector  
Click to expand/minimize a list of what others bought with the PX5000L1-5KGV  PX5000L1-5KGV 2 Weeks   $750.00    5,000 psi Gage Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector  
    PX5000L1-10KGV 2 Weeks   $750.00    10,000 psi Gage Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector  
Click to expand/minimize a list of what others bought with the PTS06A-10-6S  PTS06A-10-6S In Stock   $47.00    Mating connector (sold separately)  
All dollar amounts on this site are shown in US currency.

 Note: Metric Ranges Available - Consult Engineering
 Ordering Example: (1) PX5000L1-100AV is a 100 psi Absolute Pressure transducer, with a male pressure connection per MS33656-4 and an integral electrical connector, $750.00
 Part Number Builder
(1) (2) (3) (4)
PX
L1-
V
  
Option Descriptions
(1) Series
  Select
5000 for 1000 Ohm Bridge
5003 for 350 Ohm Bridge
(2) Range (psi)
  Select
015 for 0-15
025 for 0-25
050 for 0-50
100 for 0-100
250 for 0-250
500 for 0-500
1K for 0-1000
1.5K for 0-1500
2.5K for 0-2500
3K for 0-3000
5K for 0-5000
10K for 0-10000
(3) Units
  Select
G for Gage Pressure
S for Sealed Gage Pressure
A for Absolute Pressure
(4) Options
  Select
for No Options
-CAL11 for 11 point NIST traceable calibration
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:High Performance Pressure Transducer, Ultra High Long Term Stability, Aerospace Transducer, Aerospace Qualtiy, calibration companies electronic pressure transmitter pressure transducer calibration servo motor control