Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pressure Transmitter, Industrial, Rangeable

PX5100 Rangeable Pressure Transmitter   
1 year warranty CE
 
PX5100 Rangeable Pressure Transmitter:Pressure Transmitter, Industrial, Rangeable
Click for larger image.
   
$ 625.00  PX5100-015CGI
Compact Size
NEMA 4X (IP65) Environmental Rating
Backlit Display for Easy Reading
Display Rotates in Increments to Fit Location
All Stainless Steel Wetted Parts
Quick Ranging with Internal Push-Buttons
Scale to Display in Engineering Units
MIN/MAX and HOLD Functions
Program Lock Function
High Overpressure
High Life Cycles
Key Lock Function

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMEGA PX5100 is a compact, industrial, rangeable, pressure transmitter ideal for monitoring pressures in process automation, hydraulic systems, compressors, pumps and in tank level applications where consistent, reliable pressure measurement is essential. The PX5100 has rugged field-proven thin film sensor technology and can monitor a wide variety of wet or dry media. Available in ranges from 0-50 to 0-7500 psi and compound ranges up to -15/50 psi, this versatile transmitter includes min, max to record high and low pressure events and hold feature. A rugged aluminum NEMA 4X (IP65) enclosure measures only 2.65" in diameter and incorporates a backlit LCD display for local reading. The output is a two-wire configurable 4 to 20 mA signal that can be adjusted to re-range the transmitter or “tare” unwanted fluid head preloads. Rangeability for zero and span are from -10% to 110% FS URL (Upper Range Limit). This means a 100 psi transducer can have the zero set between -10 psi to FS 110 psi. For example zero could be set for 30 psi and maximum 90 psi so the output would be 4 mA at 30 psi, midpoint 12 mA would be 60 psi and 20 mA would be 90 psi.

SPECIFICATIONS
Output: 4 to 20 mAdc (2-wire)
Supply Voltage: 12 to 32 Vdc Vmin=12V+(0.022Ax loop res)
Insulation Resistance: 50 Vdc (>100 M Ω)
Rangeability/Adjustments:
    Zero: -10 to 110% FS
    Span: -10 to 110% FS
Accuracy: ±0.25% FS URL(Upper Range Limit) @23°C includes linearity, hysteresis and repeatability
Note: Accuracy and output resolution based upon FS (URL) value.
Stability: ±0.25% FS/year
Response Time: 30 ms (adjustable)
Output Resolution: 0.1% FS (URL)
Display: 4 digit, 10 mm LCD with Red backlight
Display Accuracy: ±0.25% FS (URL) + 1 digit
Storage Temperature: -20 to 70°C (-4 to 158°F)
Operating Temperature: -10 to 60°C (14 to 140°F)
Compensated Temperature: -10 to 60°C (14 to 140°F)
Temperature Effects (Over Comp Range): ±0.02% FS (URL)/°C (from 23°C reference)
Overpressure (FS):
≤1500 psi Proof: 200%
    Burst: 500%
    Proof: 3000, 5000 psi
    Proof: 200%
    Burst: 500%
7500 psi Proof: 120%
    Burst: 150%
Vibration: 5 g's 150 Hz
Shock: 10 g's 16 ms
Pressure Connection: ¼NPT female
Electrical Connection: ½NPT female conduit fitting
Environmental Rating: NEMA 4X (IP65)
CE Compliance: EN 613261 199, A1/1998, A2/2001 heavy industrial
Media: Fluids and gasses compatible with 316SS and 17-4 pH SS
Weight: Approx 454 g (1 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 COMPOUND RANGES
 PX5100-015CGI 5 Weeks   $625.00    Gage Pressure Transmitter, -Vac to +15 psi  
 PX5100-030CGI 5 Weeks   $625.00    Gage Pressure Transmitter, -Vac to +30 psi  
 PX5100-050CGI 5 Weeks   $625.00    Gage Pressure Transmitter, -Vac to +50 psi  
 GAGE PRESSURE RANGES
 PX5100-050GI In Stock   $625.00    Pressure Pressure Transmitter, 0 to 50 psi  
 PX5100-100GI 5 Weeks   $625.00    Pressure Pressure Transmitter, 0 to 100 psi  
 PX5100-150GI In Stock   $625.00    Pressure Pressure Transmitter, 0 to 150 psi  
 PX5100-300GI In Stock   $625.00    Pressure Pressure Transmitter, 0 to 300 psi  
 PX5100-500GI In Stock   $625.00    Pressure Pressure Transmitter, 0 to 500 psi  
 PX5100-1KGI In Stock   $625.00    Pressure Pressure Transmitter, 0 to 1000 psi  
 PX5100-1.5KGI In Stock   $625.00    Pressure Pressure Transmitter, 0 to 1500 psi  
 PX5100-3KGI 5 Weeks   $625.00    Pressure Pressure Transmitter, 0 to 3000 psi  
 PX5100-5KGI 5 Weeks   $625.00    Pressure Pressure Transmitter, 0 to 5000 psi  
 PX5100-7.5KGI 5 Weeks   $625.00    Pressure Pressure Transmitter, 0 to 7500 psi  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with mounting bracket and operator's manual.
 Ordering Example: (1) PX5100-100GI 100 psig rangeable transmitter, 4 to 20 mA output., $625.00

 Related Links - Manual, Related Products
 Product Manual
   Download  PX5100 Series - Pressure Transmitter (Quick Start Manual)
   Download  PX5100 Series - Pressure Transmitter (Long Version Manual)
 Related Products
PX5200 Series PX5200 Series:
Pressure Transmitter, Rangeable Wet/Wet Differential
   
Keywords:Pressure Transmitter, LCD with Backlight, Industrial, rangeable, psi, Compound ranges, Vac, 4 to 20 mA output, PX5100, adjustable range, PX51