Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Transmitter, Long Term Reliability, Rugged Aerospace Quality

PX5500-I   
Made in the USA
 
High Performance Transmitter, Long Term Reliability
PX5500-I:High Performance Transmitter, Long Term Reliability, Rugged Aerospace Quality
Click for larger image.
   
$ 695.00  PX5500L1-100AI
High Accuracy 0.1%
Solid State Reliability
Sputtered Strain Gage Design
High Shock and Vibration
Low Drift
5 Point NIST Calibration Certificate Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX5500 Transducer Series provides high performance in demanding industrial and research applications where accuracy, reliability, and price are important. This transducer has a 10 year MTBF rate and is stable to 0.1% of FSO over an 18 month period. This translates into less down time, fewer test reruns, more time between calibrations, and high confidence in your pressure data. When recalibration is impossible, relying on the high stability of the PX5500 Series transducer may be the only cost-effective way to obtain pressure data over the long term.

OMEGA’s thin film technology makes this premium performance possible. The strain gages and associated structures are sputter-deposited directly onto the pressure sensing element thus eliminating the need for adhesives. The resulting molecular bond between the sensing element and the strain gages ensures virtually no shifting, drifting, or "creep" in the performance of the transducer.

The micro-geometry design of the PX5500 sensing element results in a very small, low mass sensor that reduces effects of mechanical vibration and shock. The PX5500 gives you the accuracy, reliability, and stability at competitive prices.

The PX5500 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-1 to 0-600 bar pressure ranges. Please see the PXM5500 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc unregulated Reverse Polarity Protected
Output (FS): 4 to 20mA ±2mA adj
Zero Balance: 4mA ±0.4mA adj
Input Current: 20mA max. with no load
Load Impedance: 50 (V - 10) Ωmax where V is supply voltage (40Vdc max)
Insulation Resistance: 100 MΩ 45 Vdc between all pins shorted together and case
Electrostatic Discharge: Protected to 15kV max
Sensing Element: 4 active-arm bridge using sputter-deposited thin-film elements
Accuracy (Combined Linearity, Hysteresis and Repeatability):
<70 bar: ±0.10% FS (BFSL)
≥70 bar: ±0.15% FS
Vibration Sensitivity: At 20g peak sinusoidal vibration from 10 Hz to 2000 Hz (1/2" D.A.), the output shall not exceed 0.04% FS/g for 1 bar range, decreasing to 0.003% FS/g for 70 bar and above
Natural Frequency: 5 kHz for 1 bar, increasing logarithmically to 50 kHz for 300 bar
Shock: Qualification level of 100g, 11 milliseconds half sine wave without damage
Operating Temp Range: -40 to 85°C (-40 to 185°F)
Compensated Temp Range: -18 to +82°C (0 to 180°F)
Thermal Effects (Over the compensated range):
   Span: ±0.036% FS/°C
   Zero: ±0.036% FS/°C
Proof Pressure: 2.0 times rated pressure or 1,000 bar, whichever is less, will not cause changes in performance beyond the specified tolerance
Burst Pressure: 3.0 times rated pressure or 1,300 bar whichever is less, will not cause rupture of the pressure containment cavity
Wetted Parts: 17-4 PH or 15-5 PH Stainless Steel
Electrical Connection:
Style "0" = 0.6 m (2 ft) Cable
Style "1" = PTIH-10-6P twist-lock connector
Style "3" = 4-pin eyelet
Style "6" = mini DIN connector
See Custom Configurations
Pressure Port:
Style "A" = 1/8 NPT male
Style "B" = 1/8 NPT female
Style "C" = 1/4 NPT male
Style "D" = 1/4 NPT female
Style "L" = MS33656-4
Style "M" = MS33649-4
See Custom Configurations
Mating Connector:
Style 1 PTS06A-10-6S, sold separately
Style 6: Included
Weight: 225 g (8 oz) maximum

For complete product specifications see the detailed data sheet in the Related Links section

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    PX5500L1-015AI In Stock   $695.00    0 - 15 psi Absolute pressure transducer with 4-20 mA output  
    PX5500L1-025AI 2 Weeks   $695.00    0 - 25 psi Absolute pressure transducer with 4-20 mA output  
    PX5500L1-050AI In Stock   $695.00    0 - 50 psi Absolute pressure transducer with 4-20 mA output  
    PX5500L1-100AI In Stock   $695.00    0 - 100 psi Absolute pressure transducer with 4-20 mA output  
    PX5500L1-015GI In Stock   $695.00    0 - 15 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-025GI 2 Weeks   $695.00    0 - 25 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-050GI 8 Weeks   $695.00    0 - 50 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-100GI In Stock   $695.00    0 - 100 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-250GI 2 Weeks   $695.00    0 - 250 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-500GI 2 Weeks   $695.00    0 - 500 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-1KGI 8 Weeks   $695.00    0 - 1,000 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-1.5KGI 2 Weeks   $695.00    0 - 1,500 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-2.5KGI 8 Weeks   $695.00    0 - 2,500 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-3KGI In Stock   $695.00    0 - 3,000 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-5KGI 2 Weeks   $695.00    0 - 5,000 psi Gage pressure transducer with 4-20 mA output  
    PX5500L1-10KGI 2 Weeks   $695.00    0 - 10,000 psi Gage pressure transducer with 4-20 mA output  
 Accessories
Click to expand/minimize a list of what others bought with the PTS06A-10-6S  PTS06A-10-6S In Stock   $47.00    Mating Connector for units with PTIH-10-6P twist-lock connector  
All dollar amounts on this site are shown in US currency.

 Note: For Availability of Special Configurations Consult Pressure Engineering. Each PX5500 includes a 5 point NIST calibration certificate.
 Ordering Example: (1) PX5500L1-015AI 0 - 15 Absolute Pressure Transducer, $695.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)
PX5500
-
  
Option Descriptions
(1) Pressure Fitting
  Select
L for MS33656-4 male
M for MS33649-4 female
A for 1/8-27 NPT male
B for 1/8-27 NPT female
C for 1/4-18 NPT male
D for 1/4-18 NPT female
(2) Electrical Connection
  Select
1 for PT1H-10-6P connector (mating connector sold separately)
0 for 2 foot (.6 m) shielded cable
3 for 4 pin eyelet header
(3) Range (psi)
  Select
015 for 0-15 psi
025 for 0-25 psi
050 for 0-50 psi
100 for 0-100 psi
250 for 0-250 psi
500 for 0-500 psi
1K for 0-1000 psi
1.5K for 0-1500 psi
2.5K for 0-2500 psi
3K for 0-3000 psi
5K for 0-5000 psi
10K for 0-10000 psi
(4) Units
  Select
G for Gage pressure
S for Sealed gage pressure
A for Absolute pressure
(5) Output
  Select
I for 4-20 mA output
V for mV/V output
5T for 0-5 Vdc output
(6) Options
  Select
for no options
-CAL11 for 11 point calibration (+ $250)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:High Performance Transmitter, Long Term Reliability, Aerospace Quality, current to pressure transmitter meter shunt temperature and humidity recorder volt meter gauge