Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Pressure Transducer, Long Term Reliability, Aerospace Quality

PX5500-MV   
CE Made in the USA
 
High Performance Pressure Transducer, Long Term Reliability
PX5500-MV:High Performance Pressure Transducer, Long Term Reliability, Aerospace Quality
Click for larger image.
   
$ 550.00  PX5500L1-015GV
High Accuracy 0.1%
Solid State Reliability
Sputtered Strain Gage Design Gives Aerospace Qualtiy
High Shock and Vibration for Aerospace and Rugged Industrial Applications
Low Drift
5 Point NIST Calibration Certificate Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX5500 Transducer Series provides high performance in demanding industrial and research applications where accuracy, reliability, and price are important. This transducer has a 10 year MTBF rate and is stable to 0.1% of FSO over an 18 month period. This translates into less down time, fewer test reruns, more time between calibrations, and high confidence in your pressure data. When recalibration is impossible, relying on the high stability of the PX5500 Series transducer may be the only cost-effective way to obtain pressure data over the long term.

OMEGA’s thin film technology makes this premium performance possible. The strain gages and associated structures are sputter-deposited directly onto the pressure sensing element thus eliminating the need for adhesives. The resulting molecular bond between the sensing element and the strain gages ensures virtually no shifting, drifting, or "creep" in the performance of the transducer.

The micro-geometry design of the PX5500 sensing element results in a very small, low mass sensor that reduces effects of mechanical vibration and shock. The PX5500 gives you the accuracy, reliability, and stability at competitive prices.


The PX5500 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-1 to 0-600 bar pressure ranges. Please see the PXM5500 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 Vdc
Output FSO: 30 mV typ, 26 mV min
Input Resistance: 2500 Ω typical, 800 Ω min, 3000 Ω max.; For 350 Ω bridge models see Custom Configurations.
Output Resistance: 2500 Ω typical, 800 Ω minimum, 3300 Ω maximum
Insulation Resistance: 500 MΩ @ 45 Vdc over the compensated range
Sensing Element: 4-active-arm bridge using sputter-deposited thin-film elements
Accuracy: Combined linearity, hysteresis and nonrepeatability: ±0.10% FSO (BFSL) <1000 psi; ±0.15% FSO, 1000 psi and above
Calibration Stability: ±0.1% for 18 months
Vibration Sensitivity: At 35 g peak sinusoidal vibration from 10 Hz to 2000 Hz (1/2" D.A.), the output shall not exceed 0.04% FSO/g for 15 psi range, decreasing to 0.003% FSO/g for 1000 psi and above
Natural Frequency: 5 kHz for 15 psi, increasing logarithmically to 50 kHz for 5000 psi
Shock: Qualification level of 100 g, 11 ms half sine wave without damage
Electrostatic Discharge (ESD): Protected to 15 kV
Operating Temp Range: -54 to 150°C (-65 to 300°F)
Compensated Temp Range: -18 to 82°C (0 to 180°F)
Thermal Effects:
   Span: ±0.0025% FSO/°F
   Zero: ±0.0025% FSO/°F
Proof Pressure: 2 times rated pressure or 15,000 psi, whichever is less, will not cause changes in performance beyond the specified tolerance
Burst Pressure: 3 times rated pressure or 20,000 psi, whichever is less, will not cause rupture of the pressure containment cavity
Wetted Parts: 17-4 PH or 15-5 PH SS
Electrical Connection: PTIH-10-6P standard; see custom configurations
Pressure Port: MS33656-4 standard; MS33649-4, 1/4 NPT or 1/8 NPT also available
Mating Connector: PTS06A-10-6S (sold separately)
Weight: 200 g (7 oz) maximum

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    PX5500L1-015AV 8 Weeks   $550.00    0 - 15 psi Absolute pressure transducer with millivolt output  
    PX5500L1-025AV 8 Weeks   $550.00    0 - 25 psi Absolute pressure transducer with millivolt output  
    PX5500L1-050AV 8 Weeks   $550.00    0 - 50 psi Absolute pressure transducer with millivolt output  
    PX5500L1-100AV In Stock   $550.00    0 - 100 psi Absolute pressure transducer with millivolt output  
    PX5500L1-015GV In Stock   $550.00    0 - 15 psi Gage pressure transducer with millivolt output  
    PX5500L1-025GV 8 Weeks   $550.00    0 - 25 psi Gage pressure transducer with millivolt output  
    PX5500L1-050GV 8 Weeks   $550.00    0 - 50 psi Gage pressure transducer with millivolt output  
    PX5500L1-100GV 2 Weeks   $550.00    0 - 100 psi Gage pressure transducer with millivolt output  
    PX5500L1-250GV 2 Weeks   $550.00    0 - 250 psi Gage pressure transducer with millivolt output  
    PX5500L1-500GV 8 Weeks   $550.00    0 - 500 psi Gage pressure transducer with millivolt output  
    PX5500L1-1KGV In Stock   $550.00    0 - 1,000 psi Gage pressure transducer with millivolt output  
    PX5500L1-1.5KGV In Stock   $550.00    0 - 1,500 psi Gage pressure transducer with millivolt output  
    PX5500L1-2.5KGV 2 Weeks   $550.00    0 - 2,500 psi Gage pressure transducer with millivolt output  
    PX5500L1-3KGV 2 Weeks   $550.00    0 - 3,000 psi Gage pressure transducer with millivolt output  
    PX5500L1-5KGV 5 Weeks   $550.00    0 - 5,000 psi Gage pressure transducer with millivolt output  
    PX5500L1-10KGV 2 Weeks   $550.00    0 - 10,000 psi Gage pressure transducer with millivolt output  
Click to expand/minimize a list of what others bought with the PTS06A-10-6S  PTS06A-10-6S In Stock   $47.00    Mating Connector  
All dollar amounts on this site are shown in US currency.

 Note: Consult Pressure Engineering for Availability of Special Configurations. Each PX5500 includes a 5 point NIST calibration certificate.
 Ordering Example: (1) PX5500L1-100AV 100 psi Absolute Pressure Transducer, $550.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)
PX5500
-
  
Option Descriptions
(1) Pressure Fitting
  Select
L for MS33656-4 male
M for MS33649-4 female
A for 1/8-27 NPT male
B for 1/8-27 NPT female
C for 1/4-18 NPT male
D for 1/4-18 NPT female
(2) Electrical Connection
  Select
1 for PT1H-10-6P connector (mating connector sold separately)
0 for 2 foot (.6 m) shielded cable
3 for 4 pin eyelet header
(3) Range (psi)
  Select
015 for 0-15 psi
025 for 0-25 psi
050 for 0-50 psi
100 for 0-100 psi
250 for 0-250 psi
500 for 0-500 psi
1K for 0-1000 psi
1.5K for 0-1500 psi
2.5K for 0-2500 psi
3K for 0-3000 psi
5K for 0-5000 psi
10K for 0-10000 psi
(4) Units
  Select
G for Gage pressure
S for Sealed gage pressure
A for Absolute pressure
(5) Output
  Select
V for mV/V output
I for 4-20 mA output
5T for 0-5 Vdc output
(6) Options
  Select
for no options
-CAL11 for 11 point calibration (+ $250)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
Custom Transducers Custom Transducers:
New Pressure Transducer Configurator
   
Keywords:High Performance Pressure Transducer, Long Term Reliability, Aerospace Quality, current to pressure transmitter gauge pressure transmitter pressure transmitter principle solid state pressure transducer