Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thin Film Pressure Sensor with 100 mV Output, Excellent Long Term Stability

PX602 and PX612   
1 year warranty Made in the USA RoHS
 
PX602 and PX612:Thin Film Pressure Sensor with 100 mV Output, Excellent Long Term Stability
Click for larger image.
   
$ 255.00  PX602-015GV
All Stainless Steel Case
Small and Lightweight
NEMA 4 Rated
Connector or Cable Models

View related products - Sensors

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation:
10 Vdc (5 to 10 Vdc limits)
Output: 0 to 100 mV @ 10 Vdc
Sensitivity: 10 mV/V
Input Impedance: 1500 Ω
Output Impedance: 100 Ω
Insulation Resistance: 100 MΩ @50 Vdc
Accuracy: ±0.4% BFSL
Hysteresis: ±0.2%
Repeatability: ±0.05%
Stability: ±1%/year
Zero Balance: ±1%
Durability: 100 million cycles
Operating Temp: -48 to 91°C (-55 to 195°F)
Compensated Temp: -29 to 82°C (-20 to 180°F)
Thermal Zero Effect: ±0.07% FS/°C
Thermal Span Effect: ±0.07% FS/°C
Proof Pressure:
    15 to 2000 psi = 200%
    3000 to 5000 psi = 150%
    7500 to 20,000 psi = 120%
Burst Pressure:
    15 to 2000 psi = 800%
    3000 to 20,000 psi = 500%
Gages: Thin film polysilicon
Diaphragm: 17-4 PH stainless steel
Case: 300 Series stainless steel
Pressure Connection:
    15 to 10,000 psi: ¼ NPT
    15,000 and 20,000 psi: 916-18 UNF Aminco fitting
Electrical Connection: 0.9 m (36") braided-shield PVC cable or connector
Weight: 71 g (2.5 oz.) without cable
Response time: 5 ms
Construction: Sealed units (except PX602 ≤ 500 psi is vented to room)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PX602-015GV In Stock   $255.00    0-15 psi cable style Gage pressure transducer with millivolt output Not RoHS compliant
    PX602-100GV In Stock   $240.00    0-100 psi cable style Gage pressure transducer with millivolt output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX612-1KGV  PX612-1KGV In Stock   $270.00    1,000 psi connector style Gage pressure transducer with millivolt output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX612-10KGV  PX612-10KGV In Stock   $305.00    10,000 psi connector style Gage pressure transducer with millivolt output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PT06F8-4S  PT06F8-4S In Stock   $24.00    Mating connector for PX612 series (sold separately) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
15,000 and 20,000 psi models supplied with female AMINCO fitting.
 Ordering Example: (1) PX612-100GV a 100 psi connector style transducer, $270.00,  plus (1) PT06F8-4S Mating Connector (sold separately), $24.00, $270.00 + 24.00 = $294.00
 Part Number Builder
(1) (2)
PX6
-
  
Option Descriptions
(1) Cable or Connector Style
  Select
02 for 3 foot cable
12 for 4 pin connector (mating connector sold separately)
(2) Range
  Select
015GV for 0 to 15 psi
030GV for 0 to 30 psi
060GV for 0 to 60 psi
100GV for 0 to 100 psi
150GV for 0 to 150 psi
200GV for 0 to 200 psi
300GV for 0 to 300 psi
500GV for 0 to 500 psi
1KGV for 0 to 1000 psi
2KGV for 0 to 2000 psi
3KGV for 0 to 3000 psi
5KGV for 0 to 5000 psi
7.5KGV for 0 to 7500 psi
10KGV for 0 to 10000 psi
15KGV for 0 to 15000 psi
20KGV for 0 to 20000 psi
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Thin Film Pressure Sensor with 100 mV Output, Excellent Long Term Stability, PX 602, PX 612